您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 460 / 461 - Axial-flow full cone nozzles
Lechler
Full cone nozzles
Axial - flow full cone nozzles
460 / 461
Powered by
CAD模型選擇
{lechler/vollkegelduesen/axial_vollkegelduesen/460_461/460_461_asmtab.prj},{NB=LECHLER_46052617CA},{IDNR=},{WINKEL=90},{TYPE=460526},{MAT=17},{MATY='17','1.4571', '30','Ms', '5E','PVDF'},{CODE=CA},{B=1.65},{BI=0.065},{E=1.30},{EI=0.051},{V1=1.15},{V1I=0.35},{V2=1.52},{V2I=0.46},{V3=2.00},{V3I=0.54},{V4=2.35},{V4I=0.6},{V5=2.89},{V5I=0.71},{V6=3.30},{V6I=0.79},{V7=3.81},{V7I=0.87},{V8I=1},{D1=380},{D1I=15},{D2=860},{D2I=34},{PPATH=460_461_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
B
Bore diameter Ø
[mm]
BI
Bore diameter Ø
[英寸]
E
Narrowest free cross section Ø
[mm]
EI
Narrowest free cross section Ø
[英寸]
V1
Volume flow at P=0.5 bar
[l/min]
V1I
Volume flow at P=10 psi
[GPM]
V2
Volume flow at P=1.0 bar
[l/min]
V2I
Volume flow at P=20 psi
[GPM]
V3
Volume flow at P=2.0 bar
[l/min]
V3I
Volume flow at P=30 psi
[GPM]
V4
Volume flow at P=3.0 bar
[l/min]
V4I
Volume flow at P=40 psi
[GPM]
V5
Volume flow at P=5.0 bar
[l/min]
V5I
Volume flow at P=60 psi
[GPM]
V6
Volume flow at P=7.0 bar
[l/min]
V6I
Volume flow at P=80 psi
[GPM]
V7
Volume flow at P=10.0 bar
[l/min]
V7I
Volume flow at P=100 psi
[GPM]
V8I
Volume flow at P=150 psi
[GPM]
D1
Sprey diameter at H=200mm and P=2bar
[mm]
D1I
Spray diameter at H=8" and P=30 psi
[英寸]
D2
Spray diameter at H=500 mm and P=2 bar
[mm]
D2I
Spray diameter at H=20" and P=30 psi
[英寸]
LECHLER_46040317CA
45
460403
1.20
-
0.85
-
0.57
-
0.76
-
1.00
-
1.18
-
1.44
-
1.65
-
1.90
-
-
160
-
400
-
LECHLER_46044317CA
45
460443
1.20
-
1.50
-
0.72
-
0.95
-
1.25
-
1.47
-
1.8
-
2.06
-
2.38
-
-
160
-
400
-
LECHLER_46048317CA
45
460483
1.35
-
1.20
-
0.92
-
1.21
-
1.6
-
1.88
-
2.31
-
2.64
-
3.05
-
-
160
-
400
-
LECHLER_46050317CA
45
460503
1.45
-
1.25
-
1.03
-
1.36
-
1.80
-
2.12
-
2.6
-
2.97
-
3.43
-
-
160
-
400
-
LECHLER_46052317CA
45
460523
1.50
-
1.35
-
1.15
-
1.52
-
2.00
-
2.35
-
2.89
-
3.30
-
3.81
-
-
160
-
400
-
LECHLER_46056317CA
45
460563
1.70
-
1.55
-
1.44
-
1.89
-
2.5
-
2.94
-
3.61
-
4.13
-
4.76
-
-
160
-
400
-
LECHLER_46060317CC
45
460603
1.90
-
1.80
-
1.81
-
2.39
-
3.15
-
3.70
-
4.54
-
5.20
-
6.00
-
-
160
-
400
-
LECHLER_46064317CC
45
460643
2.15
-
2.00
-
2.30
-
3.03
-
4.00
-
4.70
-
5.77
-
6.60
-
7.61
-
-
160
-
400
-
LECHLER_46068330CC
45
460683
2.40
-
2.00
-
2.87
-
3.79
-
5.00
-
5.88
-
7.21
-
8.25
-
9.52
-
-
160
-
400
-
LECHLER_46070330CE
45
460703
2.55
-
2.20
-
3.22
-
4.24
-
5.60
-
6.59
-
8.08
-
9.24
-
10.66
-
-
160
-
400
-
LECHLER_46072317CE
45
460723
2.70
-
2.35
-
3.62
-
4.77
-
6.30
-
7.41
-
9.09
-
10.40
-
11.99
-
-
160
-
400
-
LECHLER_46074317CG
45
460743
2.80
-
2.60
-
4.08
-
5.38
-
7.10
-
8.35
-
10.24
-
11.72
-
13.52
-
-
160
-
400
-
LECHLER_46076317CG
45
460763
3.00
-
3.00
-
4.59
-
6.06
-
8.00
-
9.41
-
11.54
-
13.20
-
15.22
-
-
160
-
400
-
LECHLER_46078330CG
45
460783
3.20
-
3.20
-
5.17
-
6.82
-
9.00
-
10.58
-
12.98
-
14.85
-
17.12
-
-
160
-
400
-
LECHLER_46080317CG
45
460803
3.40
-
3.30
-
5.74
-
7.58
-
10.00
-
11.76
-
14.43
-
16.51
-
19.04
-
-
160
-
400
-
LECHLER_46084330CG
45
460843
3.80
-
3.70
-
7.18
-
9.47
-
12.50
-
14.70
-
18.03
-
20.63
-
23.80
-
-
160
-
400
-
LECHLER_46088317CG
45
460883
4.30
-
4.30
-
9.19
-
12.13
-
16.00
-
18.82
-
23.08
-
26.41
-
30.46
-
-
160
-
400
-
LECHLER_46092317AK
45
460923
4.80
-
4.80
-
11.49
-
15.16
-
20.00
-
23.52
-
28.85
-
33.01
-
38.07
-
-
160
-
400
-
LECHLER_46096317AM
45
460963
5.35
-
5.35
-
14.36
-
18.95
-
25.00
-
29.40
-
36.07
-
41.26
-
47.59
-
-
160
-
400
-
LECHLER_46100317AM
45
461003
6.00
-
6.00
-
18.09
-
23.87
-
31.50
-
37.05
-
45.45
-
51.99
-
59.57
-
-
160
-
400
-
LECHLER_46040417CA
60
460404
1.20
-
0.85
-
0.57
-
0.76
-
1.00
-
1.18
-
1.44
-
1.65
-
1.90
-
-
220
-
560
-
LECHLER_46044417CA
60
460444
1.30
-
1.05
-
0.72
-
0.95
-
1.25
-
1.47
-
1.80
-
2.06
-
2.38
-
-
220
-
560
-
LECHLER_46048417CA
60
460484
1.45
-
1.15
-
0.92
-
1.21
-
1.60
-
1.88
-
2.31
-
2.64
-
3.05
-
-
220
-
560
-
LECHLER_46050417CA
60
460504
1.55
-
1.20
-
1.03
-
1.36
-
1.80
-
2.12
-
2.60
-
2.97
-
3.43
-
-
220
-
560
-
LECHLER_46052417CA
60
460524
1.60
-
1.20
-
1.15
-
1.52
-
2.00
-
2.35
-
2.89
-
3.30
-
3.81
-
-
220
-
560
-
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series 632 - Low - Flat fan nozzles
Lechler
03.11.2023
Series 490-491 - Axial-flow full cone nozzles
Lechler
03.11.2023
Series 405 - Axial-flow full cone nozzles
Lechler
03.11.2023
Series 403 - Axial-flow full cone nozzles
Lechler
03.11.2023
Series 214 / 216 / 218 - Axial - flow hollow cone nozzles
Lechler
03.11.2023
Series 660 - Low - Flat fan nozzles
Lechler
03.11.2023
Series - 040228 - Welding sleeve
Lechler
03.11.2023
Series 092150 - Ball joint for bayonet quick release eyelet clamp
Lechler
03.11.2023
Series 500191 - Whirling nozzle
Lechler
03.11.2023
Series 422_423_Kunststoff - Tangential-flow full cone nozzles
Lechler
03.11.2023
Series 092150 - Bayonet quick release retainer caps for ball joint
Lechler
03.11.2023
Series 502 / 503 - Cluster head nozzles
Lechler
03.11.2023
092 Series - Compact ball joints for tight spaces
Lechler
03.11.2023
Series 040271 - Sockets
Lechler
03.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表