您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
LBGF - Ball Guide Post Sets(Fixed Stopper Type)
Chinese Manufacturers
创宇模具
Powered by
CAD模型選擇
{chinese_manufacturers/yihuida/lbgf.prj},{NB=LBGF-25-140-A-S},{DD=25},{DD1=31},{AA=84},{BB=48},{H=30},{H1=50},{T=20},{MM=50},{S=20},{A=66},{B=30},{D=9},{MB=LBE 8X35},{L=33.0},{E=8},{DP=LDE8X30},{M=M4},{P=37},{M1=4},{LL=140},{CNSORDERNO=LBGF-25-140-A-S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DD
[mm]
DD1
[mm]
AA
[mm]
BB
[mm]
H
[mm]
H1
[mm]
T
[mm]
MM
[mm]
S
[mm]
A
[mm]
B
[mm]
D
[mm]
MB
Mounting Bolts
ⁿ/ₐ
L
L of LBGMP
[mm]
E
dia.e of LBGMP
[mm]
DP
Dowel Pins(for LBGMP)
[mm]
M
Optional code(S)
ⁿ/ₐ
P
Optional code(S)
ⁿ/ₐ
LL
Post Pin Length(L)
[mm]
CNSORDERNO
订购编码
ⁿ/ₐ
LBGF-25-90-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
90
LBGF-25-90-A-S
LBGF-25-100-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
100
LBGF-25-100-A-S
LBGF-25-110-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
110
LBGF-25-110-A-S
LBGF-25-120-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
120
LBGF-25-120-A-S
LBGF-25-130-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
130
LBGF-25-130-A-S
LBGF-25-140-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
140
LBGF-25-140-A-S
LBGF-25-150-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
150
LBGF-25-150-A-S
LBGF-25-160-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
160
LBGF-25-160-A-S
LBGF-25-170-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
170
LBGF-25-170-A-S
LBGF-25-180-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
180
LBGF-25-180-A-S
LBGF-25-200-A-S
25
31
84
48
30
50
20
50
20
66
30
9
LBE 8X35
33.0
8
LDE8X30
M4
37
200
LBGF-25-200-A-S
LBGF-32-110-A-S
32
40
100
58
40
60
20
60
25
76
36
11
LBE 10X40
38.0
8
LDE8X30
M4
45
110
LBGF-32-110-A-S
LBGF-32-120-A-S
32
40
100
58
40
60
20
60
25
76
36
11
LBE 10X40
38.0
8
LDE8X30
M4
45
120
LBGF-32-120-A-S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
LHL-40 - H-Type Lifers
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
Z16 - Locking assemblies, type Z16
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-Z2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
08B-2 - 08B-2
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
CSK - CSK
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表