您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
LB - Flange L-block | SAE 3000/ISO 6162-1
Parker
Parflange® F37
1000 PSI
Blocks
Powered by
CAD模型選擇
{parker/parflange_f37/1000psi/blocks/lb_flansch_l_block.prj},{NB=LB - Flansch L-Block LB348CFX},{ERMETO=LB348CFX},{INFO=PDF Link},{WERKSTOFF=Stahl, verzinkt, Cr(VI)-frei},{BAU=3},{D1=73},{L1=135},{L2=110},{L3=135},{L4=80},{WEIGHT=10.30000},{ZOOM=1.350},{ZFACTOR=1.800},{NDM=16},{KDM=13.835},{P=2.000},{L0=38},{L0T=32},{L=110.000},{W=31.000},{H=61.900},{H1=49.050},{H2=61.900},{B=106.400},{B1=106.400},{V=2},{ERMETO2=LB348CFX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Series
[Inch]
D1
Diameter
[mm]
L1
Lenght
[mm]
L2
Height
[mm]
L3
Width
[mm]
L4
Lenght
[mm]
WEIGHT
Weight
[kg]
LB - Flange L-block LB316...
LB316CFX
Steel, zinc plated, Cr(VI...
1
25
70
48
70
46
1.44040
LB - Flange L-block LB320...
LB320CFX
Steel, zinc plated, Cr(VI...
1 1/4
30
80
58
80
51
2.34340
LB - Flange L-block LB324...
LB324CFX
Steel, zinc plated, Cr(VI...
1 1/2
38
90
68
90
56
3.13900
LB - Flange L-block LB332...
LB332CFX
Steel, zinc plated, Cr(VI...
2
50
96
78
100
57
4.15110
LB - Flange L-block LB340...
LB340CFX
Steel, zinc plated, Cr(VI...
2 1/2
60
110
88
110
65
5.62470
LB - Flange L-block LB348...
LB348CFX
Steel, zinc plated, Cr(VI...
3
73
135
110
135
80
10.30000
LB - Flange L-block LB316...
LB316SSX
Stainless Steel
1
25
70
48
70
46
1.50000
LB - Flange L-block LB320...
LB320SSX
Stainless Steel
1 1/4
30
80
58
80
51
2.40000
LB - Flange L-block LB324...
LB324SSX
Stainless Steel
1 1/2
38
90
68
90
56
3.21100
LB - Flange L-block LB332...
LB332SSX
Stainless Steel
2
50
96
78
100
57
3.94830
LB - Flange L-block LB340...
LB340SSX
Stainless Steel
2 1/2
60
110
88
110
65
5.68300
LB - Flange L-block LB348...
LB348SSX
Stainless Steel
3
73
135
110
135
80
10.94500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LBR - Flange L-block reducer | SAE 3000/ISO 6162-1
Parker
19.04.2024
TB - Flange T-block | SAE 3000/ISO 6162-1
Parker
19.04.2024
LB - Flange L-block | SAE 6000/ISO 6162-2
Parker
19.04.2024
TBR - Flange T - block reducer | SAE 3000/ISO 6162-1
Parker
19.04.2024
F4OMX Triple-Lok - Male Stud connector
Parker
31.05.2022
LF - Winkelflansch | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
19.04.2024
LF Complete Part 3000psi - Elbow flange | SAE 3000/ISO 6162-1
Parker
19.04.2024
TFV F37 3000psi - Flare flange connection | Tube to port connection, F37 se...
Parker
31.05.2022
PBL EO - SAE 90° L-Block
Parker
31.05.2022
BFV - Blind flange
Parker
31.05.2022
Connecting flange coupling SAE flange 3000 psi ZAKO single parts - Standard...
VOSS
11.04.2023
KH-A-S EO - Ball valve with SAE Flange adapter connection
Parker
03.05.2022
PBLR EO - SAE 90° L-Reduction block
Parker
31.05.2022
TF F37 3000psi - Flare flange connection | Tube to flange connection, flat ...
Parker
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表