Ladder - Aluminum E1 Heavy Duty 160mm Siderail
unitray
Cable Tray Horizontal Tee Fittings
Aluminum E1 Heavy Duty 160mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_horizontal_tee_fittings/aluminum_e1_heavy_duty_160mm_siderail/ladder.prj},{NB=HTA-H6224},{DESC=Horizontal Tee Fitting},{MF=Aluminum},{SIDEHT=H - E / 160 mm (6.3)\"},{R=6 - 610},{W1=2 - 150 mm (6)\"},{W2=2 - 150 mm (6)\"},{RS=4 - Ladder},{PN=HTA-H6224},{SHA256=uzXNwiVPg6DqU9Fhn7n5WSvfn4J+IGK3M4VNwE+ZOg8=},{INAME=01657__hta2dh6224},{DEFAULTSORTATTR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
R
Radius
ⁿ/ₐ
W1
Width 1
ⁿ/ₐ
W2
Width 2
ⁿ/ₐ
RS
Rung Spacing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
HTA-H3224
Horizontal Tee Fitting
Aluminum
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
2 - 150 mm (6)"
4 - Ladder
HTA-H3224
HTA-H3234
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
3 - 203 mm (8)"
4 - Ladder
HTA-H3234
HTA-H3254
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
5 - 300 mm (12)"
4 - Ladder
HTA-H3254
HTA-H3264
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
6 - 450 mm (18)"
4 - Ladder
HTA-H3264
HTA-H3274
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
7 - 600 mm (24)"
4 - Ladder
HTA-H3274
HTA-H3284
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
8 - 750 mm (30)"
4 - Ladder
HTA-H3284
HTA-H3294
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
2 - 150 mm (6)"
9 - 900 mm (36)"
4 - Ladder
HTA-H3294
HTA-H3324
Horizontal Reducing Tee F...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
2 - 150 mm (6)"
4 - Ladder
HTA-H3324
HTA-H3334
Horizontal Tee Fitting
Aluminum
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
3 - 203 mm (8)"
4 - Ladder
HTA-H3334
HTA-H3354
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
5 - 300 mm (12)"
4 - Ladder
HTA-H3354
HTA-H3364
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
6 - 450 mm (18)"
4 - Ladder
HTA-H3364
HTA-H3374
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
7 - 600 mm (24)"
4 - Ladder
HTA-H3374
HTA-H3384
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
8 - 750 mm (30)"
4 - Ladder
HTA-H3384
HTA-H3394
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
3 - 203 mm (8)"
9 - 900 mm (36)"
4 - Ladder
HTA-H3394
HTA-H3524
Horizontal Reducing Tee F...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
2 - 150 mm (6)"
4 - Ladder
HTA-H3524
HTA-H3534
Horizontal Reducing Tee F...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
3 - 203 mm (8)"
4 - Ladder
HTA-H3534
HTA-H3554
Horizontal Tee Fitting
Aluminum
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
5 - 300 mm (12)"
4 - Ladder
HTA-H3554
HTA-H3564
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
6 - 450 mm (18)"
4 - Ladder
HTA-H3564
HTA-H3574
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
7 - 600 mm (24)"
4 - Ladder
HTA-H3574
HTA-H3584
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
8 - 750 mm (30)"
4 - Ladder
HTA-H3584
HTA-H3594
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
5 - 300 mm (12)"
9 - 900 mm (36)"
4 - Ladder
HTA-H3594
HTA-H3624
Horizontal Reducing Tee F...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
6 - 450 mm (18)"
2 - 150 mm (6)"
4 - Ladder
HTA-H3624
HTA-H3634
Horizontal Reducing Tee F...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
6 - 450 mm (18)"
3 - 203 mm (8)"
4 - Ladder
HTA-H3634
HTA-H3654
Horizontal Reducing Tee F...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
6 - 450 mm (18)"
5 - 300 mm (12)"
4 - Ladder
HTA-H3654
HTA-H3664
Horizontal Expanding Tee ...
Aluminum
H - E / 160 mm (6.3)"
3 - 305
6 - 450 mm (18)"
6 - 450 mm (18)"
4 - Ladder
HTA-H3664
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表