您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
T38 / ST38 - Threaded socket F2 / SF2
KVT Fastening
bigHead®
Threaded socket F2 / SF2
Powered by
CAD模型選擇
{kvt/bighead/gewindebuchse_f2_sf2/f2_sf2_t38_st38.prj},{NB=KVT F2/ST38-M5x5},{IDNR=},{BZC=F2/ST38-M5x5},{DXL=M5 x 5mm},{D=M5},{NDM=5},{KDM=4.134},{L=5},{W=Stahl, verzinkt},{KF=ST38 - offen},{VERSKF=2},{K=38 x 15},{DP=1.200},{DP1=1.600},{DV=12.700},{DM=9.500},{R1=3.000},{R2=2.500},{X1=30.000},{X2=16.000},{Y1=6.000},{O=9.500},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
DXL
Thread x Length
ⁿ/ₐ
D
Thread
ⁿ/ₐ
L
Length
[mm]
W
Material
ⁿ/ₐ
KF
Head shape
ⁿ/ₐ
K
Rectangular head
[mm]
KVT F2/T38-M6x5
F2/T38-M6x5
M6 x 5mm
M6
5
Steel, galvanized
T38 - closed
38 x 15
KVT F2/T38-M6x12
F2/T38-M6x12
M6 x 12mm
M6
12
Steel, galvanized
T38 - closed
38 x 15
KVT F2/T38-M6x16
F2/T38-M6x16
M6 x 16mm
M6
16
Steel, galvanized
T38 - closed
38 x 15
KVT F2/T38-M6x22
F2/T38-M6x22
M6 x 22mm
M6
22
Steel, galvanized
T38 - closed
38 x 15
KVT F2/T38-M8x10
F2/T38-M8x10
M8 x 10mm
M8
10
Steel, galvanized
T38 - closed
38 x 15
KVT F2/T38-M8x22
F2/T38-M8x22
M8 x 22mm
M8
22
Steel, galvanized
T38 - closed
38 x 15
KVT F2/T38-M10x14
F2/T38-M10x14
M10 x 14mm
M10
14
Steel, galvanized
T38 - closed
38 x 15
KVT F2/T38-M10x19
F2/T38-M10x19
M10 x 19mm
M10
19
Steel, galvanized
T38 - closed
38 x 15
KVT SF2/T38-M6x10
SF2/T38-M6x10
M6 x 10mm
M6
10
Stainless steel
T38 - closed
38 x 15
KVT SF2/T38-M6x15
SF2/T38-M6x15
M6 x 15mm
M6
15
Stainless steel
T38 - closed
38 x 15
KVT SF2/T38-M6x20
SF2/T38-M6x20
M6 x 20mm
M6
20
Stainless steel
T38 - closed
38 x 15
KVT SF2/T38-M6x22
SF2/T38-M6x22
M6 x 22mm
M6
22
Stainless steel
T38 - closed
38 x 15
KVT SF2/T38-M8x10
SF2/T38-M8x10
M8 x 10mm
M8
10
Stainless steel
T38 - closed
38 x 15
KVT SF2/T38-M8x20
SF2/T38-M8x20
M8 x 20mm
M8
20
Stainless steel
T38 - closed
38 x 15
KVT F2/ST38-M4x5
F2/ST38-M4x5
M4 x 5mm
M4
5
Steel, galvanized
ST38 - open
38 x 15
KVT F2/ST38-M5x5
F2/ST38-M5x5
M5 x 5mm
M5
5
Steel, galvanized
ST38 - open
38 x 15
KVT F2/ST38-M5x10
F2/ST38-M5x10
M5 x 10mm
M5
10
Steel, galvanized
ST38 - open
38 x 15
KVT F2/ST38-M6x5
F2/ST38-M6x5
M6 x 5mm
M6
5
Steel, galvanized
ST38 - open
38 x 15
KVT F2/ST38-M6x10
F2/ST38-M6x10
M6 x 10mm
M6
10
Steel, galvanized
ST38 - open
38 x 15
KVT F2/ST38-M6x14
F2/ST38-M6x14
M6 x 14mm
M6
14
Steel, galvanized
ST38 - open
38 x 15
KVT F2/ST38-M6x16
F2/ST38-M6x16
M6 x 16mm
M6
16
Steel, galvanized
ST38 - open
38 x 15
KVT F2/ST38-M8x14
F2/ST38-M8x14
M8 x 14mm
M8
14
Steel, galvanized
ST38 - open
38 x 15
KVT SF2/ST38-M4x5
SF2/ST38-M4x5
M4 x 5mm
M4
5
Stainless steel
ST38 - open
38 x 15
KVT SF2/ST38-M4x10
SF2/ST38-M4x10
M4 x 10mm
M4
10
Stainless steel
ST38 - open
38 x 15
KVT SF2/ST38-M5x5
SF2/ST38-M5x5
M5 x 5mm
M5
5
Stainless steel
ST38 - open
38 x 15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表