您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Type J-Radial,with both sealed type
NTN Corporation
Special Used Bearings
Super-light case shape ball bearing
Powered by
CAD模型選擇
{ntn/special_used_bearings/super_light_case_sbb/type_j_radial_with_both_sealed_type.prj},{NB=KRJ060LL},{SD=152.40},{D=171.45},{B=12.7},{C=0.4},{ORDER=KRJ060LL},{CR=13.2},{COR=17.7},{CU=0.600},{CRF=1210},{CORF=1810},{MASS=0.367},{N=156.3},{P=166.7},{DS1=1.150},{DS2=1.098}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Width
[mm]
C
Chamfer
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic load ratings
[kN]
COR
Basic Static Load Ratings
[kN]
CU
Fatigue load limit
[kN]
MASS
mass
[kg]
N
Diameter
[mm]
P
Diameter
[mm]
KRJ040LL
101.60
120.65
12.7
0.4
KRJ040LL
11.4
12.4
0.505
0.249
105.5
115.9
KRJ042LL
107.95
127.00
12.7
0.4
KRJ042LL
11.7
13.0
0.520
0.263
111.8
122.2
KRJ045LL
114.30
133.35
12.7
0.4
KRJ045LL
11.9
13.7
0.530
0.277
118.2
128.6
KRJ047LL
120.65
139.70
12.7
0.4
KRJ047LL
12.1
14.4
0.545
0.295
124.6
135.0
KRJ050LL
127.00
146.05
12.7
0.4
KRJ050LL
12.4
15.0
0.555
0.308
130.9
141.3
KRJ055LL
139.70
158.75
12.7
0.4
KRJ055LL
12.8
16.4
0.580
0.336
143.6
154.0
KRJ060LL
152.40
171.45
12.7
0.4
KRJ060LL
13.2
17.7
0.600
0.367
156.3
166.7
KRJ065LL
165.10
184.15
12.7
0.4
KRJ065LL
13.6
19.1
0.620
0.395
169.0
179.4
KRJ070LL
177.80
196.85
12.7
0.4
KRJ070LL
13.9
20.4
0.640
0.422
181.7
192.1
KRJ075LL
190.50
209.55
12.7
0.4
KRJ075LL
14.3
21.7
0.660
0.450
194.4
204.8
KRJ080LL
203.20
222.25
12.7
0.4
KRJ080LL
14.6
23.1
0.680
0.481
207.1
217.5
KRJ090LL
228.60
247.65
12.7
0.4
KRJ090LL
15.2
25.7
0.720
0.535
232.5
242.9
KRJ100LL
254.00
273.05
12.7
0.4
KRJ100LL
15.8
28.4
0.755
0.594
257.9
268.3
KRJ110LL
279.40
298.45
12.7
0.4
KRJ110LL
16.3
31.0
0.790
0.648
283.3
293.7
KRJ1200LL
304.80
323.85
12.7
0.4
KRJ1200LL
16.8
34.0
0.820
0.708
308.7
319.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type H-Angular,with single sealed type
NTN Corporation
17.10.2023
Series AN 00-40
NTN Corporation
17.10.2023
Type S,Type A - Radial
NTN Corporation
17.10.2023
Bent inner tab type
NTN Corporation
17.10.2023
Type J-Four-Point Contact,with both sealed type
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
Type S,Type A-Four-Point Contact
NTN Corporation
17.10.2023
Type SNZ2
NTN Corporation
08.08.2022
UCC Cylindrical cartridge units
NTN Corporation
17.10.2023
Metric system sizes
NTN Corporation
17.10.2023
DIN 7603 C - Sealing rings, form C, fill gasket
Fabory
13.02.2023
With single shield Z
NTN Corporation
17.10.2023
Cylindrical bore
NTN Corporation
17.10.2023
Type SL01-48,Type SL01-49
NTN Corporation
17.10.2023
Show more
Previews
下載CAD模型
生成CAD模型
生成PDF資料表