품질보증 정보
카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6335.4 - Hand knobs, Type SG, Cast iron, with threaded stud steel
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star knobs
GN 6335.4
GN 6335.4 SG
Powered by
CAD모델 선택
{berger_tools/2_0_spannelemente/2_2/kreuzgriffe/gn6335_4/gn6335_4_sg/gn6335_4_sg.prj},{NB=Kreuzgriffschraube GN6335.4-SG-50-M10-25},{ARTNR=GN6335.4-SG-50-M10-25},{PARTNUMBER=GN 6335.4-SG-50-M10-25},{NORMNR=GN 6335.4},{D1=50},{D2=M10},{D2X=10},{L=25},{LX=25,30,35,45,55},{H3=20.000},{D3=18},{R1=4.000},{R2=17.000},{R3=70.000},{H1=32},{H2=18},{WEIGHT=0.1240},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Kreuzgriffschraube GN6335...
GN6335.4-SG-32-M6-16
32
M6
16
12
20
9
0.0340
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-32-M6-20
32
M6
20
12
20
9
0.0350
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-32-M6-25
32
M6
25
12
20
9
0.0360
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-32-M6-30
32
M6
30
12
20
9
0.0370
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-32-M6-35
32
M6
35
12
20
9
0.0380
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-32-M6-45
32
M6
45
12
20
9
0.0460
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-40-M8-15
40
M8
15
14
25
13
0.0580
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-40-M8-20
40
M8
20
14
25
13
0.0600
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-40-M8-25
40
M8
25
14
25
13
0.0610
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-40-M8-30
40
M8
30
14
25
13
0.0630
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-40-M8-40
40
M8
40
14
25
13
0.0660
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-40-M8-55
40
M8
55
14
25
13
0.0700
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-50-M10-25
50
M10
25
18
32
18
0.1240
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-50-M10-30
50
M10
30
18
32
18
0.1300
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-50-M10-35
50
M10
35
18
32
18
0.1290
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-50-M10-45
50
M10
45
18
32
18
0.1340
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-50-M10-55
50
M10
55
18
32
18
0.1390
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-63-M12-30
63
M12
30
20
40
23
0.2200
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-63-M12-35
63
M12
35
20
40
23
0.2080
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-63-M12-40
63
M12
40
20
40
23
0.2110
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-63-M12-50
63
M12
50
20
40
23
0.2500
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-63-M12-60
63
M12
60
20
40
23
0.2250
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-80-M16-30
80
M16
30
25
50
28
0.4100
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-80-M16-40
80
M16
40
25
50
28
0.4300
73181595
YES
Kreuzgriffschraube GN6335...
GN6335.4-SG-80-M16-50
80
M16
50
25
50
28
0.4520
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성