您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQG2F-F - Female Connector
SMC
bp4_air_line_equipment
fittings_and_tubing
KQG2-F FDA Compliant/Stainless Steel SUS316 One-touch Fittings
KQG2-F Applicable Tubing: Metric Size, Connection Thread: M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kqg2_f/kqg2_f/kqg2f_f.prj},{NB=KQG2F08-02-F},{OD=ø8},{ODX=8.0},{RC=1/4},{MODEL=KQG2F08-02-F},{H=17},{D=13.4},{L1=31.3},{L2=13.7},{M=16.1},{EA=26.1},{CNSMASSEXACT=25.5},{ND=13.157},{DV1=13.4},{DV2=11.0},{DV3=0.0},{LH1=2.0},{LH2=3.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
OD
Applicable tube O.D.
[mm]
RC
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flat
[mm]
D
[mm]
L1
[mm]
L2
[mm]
M
[mm]
EA
Effective area
[mm^2]
CNSMASSEXACT
Mass
[g]
KQG2F23-01-F
ø3.2
1/8
KQG2F23-01-F
12
8.0
23.3
9.8
12.0
3.4
8.9
KQG2F04-01-F
ø4
1/8
KQG2F04-01-F
12
8.7
23.7
9.8
12.6
5.6
9.2
KQG2F04-02-F
ø4
1/4
KQG2F04-02-F
17
8.7
28.7
13.2
12.6
5.6
21.6
KQG2F06-01-F
ø6
1/8
KQG2F06-01-F
12
11.1
24.2
10.0
13.6
13.1
10.5
KQG2F06-02-F
ø6
1/4
KQG2F06-02-F
17
11.1
29.2
13.4
13.6
13.1
23.1
KQG2F06-03-F
ø6
3/8
KQG2F06-03-F
19
11.1
30.6
14.2
13.6
13.1
24.5
KQG2F08-01-F
ø8
1/8
KQG2F08-01-F
14
13.4
26.3
9.6
16.1
26.1
16.3
KQG2F08-02-F
ø8
1/4
KQG2F08-02-F
17
13.4
31.3
13.7
16.1
26.1
25.5
KQG2F08-03-F
ø8
3/8
KQG2F08-03-F
19
13.4
32.7
14.4
16.1
26.1
27.0
KQG2F10-02-F
ø10
1/4
KQG2F10-02-F
17
16.4
31.6
13.9
17.0
41.5
28.8
KQG2F10-03-F
ø10
3/8
KQG2F10-03-F
19
16.4
33.0
14.7
17.0
41.5
30.4
KQG2F12-02-F
ø12
1/4
KQG2F12-02-F
19
18.5
32.6
13.3
18.6
58.3
37.5
KQG2F12-03-F
ø12
3/8
KQG2F12-03-F
19
18.5
34.0
14.7
18.6
58.3
32.3
KQG2F12-04-F
ø12
1/2
KQG2F12-04-F
24
18.5
39.3
18.4
18.6
58.3
50.2
KQG2F16-03-F
ø16
3/8
KQG2F16-03-F
24
24.6
35.3
13.5
20.8
81.0
59.7
KQG2F16-04-F
ø16
1/2
KQG2F16-04-F
24
24.6
40.6
18.8
20.8
113.0
57.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQB2F-G-F - Female Connector
SMC
22.11.2021
QNSFC, QNSFS - Quick Couplings - No Valve Type - Female Threaded Sockets
Misumi
04.06.2021
PCF
NIHON PISCO CO., LTD.
27.10.2022
KQG2S-F - Hexagon Socket Head Male Connector
SMC
22.11.2021
Fittings Mod.2521
Camozzi
11.06.2024
KQG2H-F - Different Diameter Straight
SMC
22.11.2021
KQ2F-G - Female Connector
SMC Corporation
22.03.2024
KQG2F-F - Female Connector
SMC Corporation
24.05.2022
KQB2F - Female Connector
SMC Corporation
01.07.2024
【Discontinued Product】: KQ2F Female Connector - One-touch Fittings Female C...
SMC Corporation
01.07.2024
XXN01 - Economical Type¡¤Quick Connector¡¤Direct Joint¡¤Internal Thread
Yiheda 3D Electronic Gallery
20.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表