您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2T - Union Tee
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Metric-size/Applicable Tubing:MetricSize Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_1/kq2t_c.prj},{NB=KQ2T06-00A},{GUI=KQ2T06-00A},{OD=6.0},{TUBE=06},{D=10.4},{D1=9.7},{D2=6.80},{L1=16.3},{L2=21.5},{M=13.3},{Q=6.8},{O=6},{N=3.2},{EA1=13.4},{EA2=10.6},{MBS=4.5},{CNSMASSEXACT=3.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.
[mm]
MODEL
Model
ⁿ/ₐ
D
[mm]
L1
[mm]
L2
[mm]
M
[mm]
Q
[mm]
O
[mm]
N
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2T02-00A
KQ2T02-00A
2.0
KQ2T02-00A
5.8
12.9
15.8
11.9
4.5
6
3.2
0.0
0.9
1.4
1.4
KQ2T23-00A
KQ2T23-00A
3.2
KQ2T23-00A
7.1
14.9
18.5
13.3
5.4
6
3.2
3.4
2.9
2.5
2.3
KQ2T04-00A
KQ2T04-00A
4.0
KQ2T04-00A
8.2
15.3
19.4
13.3
5.7
6
3.2
6.4
4.4
3.0
2.8
KQ2T06-00A
KQ2T06-00A
6.0
KQ2T06-00A
10.4
16.3
21.5
13.3
6.8
6
3.2
13.4
10.6
4.5
3.8
KQ2T08-00A
KQ2T08-00A
8.0
KQ2T08-00A
13.2
18.2
24.8
14.2
8.4
8
4.2
25.6
17.7
6.0
7.0
KQ2T10-00A
KQ2T10-00A
10.0
KQ2T10-00A
15.9
20.6
28.6
15.6
9.6
8
4.2
40.0
28.4
7.5
11.0
KQ2T12-00A
KQ2T12-00A
12.0
KQ2T12-00A
18.5
23.0
32.3
17.0
10.7
8
4.2
57.4
45.4
9.0
15.7
KQ2T16-00A
KQ2T16-00A
16.0
KQ2T16-00A
23.8
28.6
40.5
20.6
13.4
8
4.2
100.0
58.9
13.0
29.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQ2U - Union "Y"
SMC
23.11.2021
KQ2R - Plug-in Reducer
SMC
23.11.2021
KQ2H - Straight Union
SMC
23.11.2021
KQ2L - Union Elbow
SMC
23.11.2021
KQ2E - Bulkhead Union (KJ Interchangeable Type)
SMC
28.09.2023
KQ2H - Male Connector (Sealant)
SMC
28.09.2023
KQ2T_2 - Different Diameter Tee
SMC
23.11.2021
KQ2L - Male Elbow (Sealant)
SMC
28.09.2023
KQ2T_1 - Different Diameter Tee
SMC
23.11.2021
25 - Silencer / Metal Case Style
SMC
23.12.2021
KQ2H - Male Connector (Gasket Seal)
SMC
28.09.2023
KQ2N - Nipple
SMC
23.11.2021
AN05_40 - Silencer/Miniature Resin Type/Male Thread Type
SMC
28.09.2023
ZH-D-A - Vacuum Ejector Body Ported Type
SMC
26.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表