您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2S Hexagon Socket Head Male Connector - One-touch Fitting Hexagon Socket Male Connector (G Thread)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fitting G(PF)
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2-g/kq2s-g.prj},{NB=KQ2S10-G01},{IDNR=},{S=10},{T=1/8},{PART=KQ2S10-G01},{H=5},{D1=17.0},{D2=14},{D3=0},{L=29.3},{A=24.7},{M=21.0},{TT1=9.728},{TT3=2},{AA=6.1},{AB=13.0},{AC=1.5},{AD=2.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
S
Tube outer diameter
[mm]
T
Thread
ⁿ/ₐ
H
Hexagon
[mm]
D1
maximum Diameter
[mm]
D2
[mm]
L
[mm]
A
[mm]
M
[mm]
KQ2S04-G01
4
1/8
3
13.0
14
23.0
18.4
16.0
KQ2S06-G01
6
1/8
4
13.0
14
24.0
19.4
17.0
KQ2S06-G02
6
1/4
4
16.0
17
24.0
17.9
17.0
KQ2S08-G01
8
1/8
5
14.0
14
26.6
22.0
18.5
KQ2S08-G02
8
1/4
6
16.0
17
28.5
22.4
18.5
KQ2S08-G03
8
3/8
6
20.0
21
29.1
23.0
18.5
KQ2S10-G01
10
1/8
5
17.0
14
29.3
24.7
21.0
KQ2S10-G02
10
1/4
8
17.0
17
29.7
23.6
21.0
KQ2S10-G03
10
3/8
8
20.0
21
27.9
21.8
21.0
KQ2S10-G04
10
1/2
8
24.0
25
28.4
19.8
21.0
KQ2S12-G02
12
1/4
8
19.0
17
32.0
25.9
22.0
KQ2S12-G03
12
3/8
10
20.0
21
32.0
25.9
22.0
KQ2S12-G04
12
1/2
10
24.0
25
28.0
19.4
22.0
KQ2S16-G03
16
3/8
10
25.7
21
35.5
29.4
25.0
KQ2S16-G04
16
1/2
12
25.7
25
37.5
28.9
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KQ2H Male Connector - One-touch Fittings Male connector (G Thread)
SMC
23.11.2021
KQ2L Male elbow - Inch-size One-touch Fittings Male elbow (G Thread)
SMC
23.11.2021
KQ2F Female Connector - One-touch Fittings Female Connector (G Thread)
SMC
23.11.2021
KQ2S - Hex. Socket Head Male Connector (Sealant)
SMC
28.09.2023
Plug screw connection/straight screw-in union - Accessories
WOERNER Lubrication
13.07.2021
AKH - Male Connector Type Check Valve
SMC
28.09.2023
KQ2V Universal Male Elbow - One-touch Fittings KQ2V Universal Male Elbow (G...
SMC
23.11.2021
M-01AN/AU-4/6 - Barb Fitting For Nylon Tubing, Soft Tubing
SMC
23.11.2021
KFG2H - Male Connector
SMC Corporation
02.06.2024
KQ2L - Male Elbow (Sealant)
SMC
28.09.2023
【Discontinued Product】: KJW - Extended Male Elbow :This product has been di...
SMC Corporation
02.06.2024
KQH Uni Male Connector - One-touch Fitting Uni Male Connector
SMC
23.11.2021
KQS Hexagon Socket Head Male Connector - One-touch Fitting Hexagon Socket M...
SMC
23.11.2021
KQ2S - Hex. Socket Head Male Connector (Face Seal)
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表