您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
KQ2L (Inch) - Male Elbow (Sealant)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fittings (New)
KQ2 Inch-size/Applicable Tubing:Inch Size Connection Thread:M,R,Rc
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2_new/kq2_3/kq2l_me_s_inch.prj},{NB=KQ2L09-01AQ},{GUI=KQ2L09-01*Q},{OD=5/16},{OD1=7.937},{T=1/8},{RA=9.728},{MATERIAL=A},{SEAL=},{TUBE=09},{PORT=01},{H=12},{D1=13.2},{D2=12},{D3=13.00},{D4=8.950},{D5=10.000},{L1=17.2},{L2=23.5},{L3=7.1},{L4=6.600},{L5=12.000},{A=27.0},{M=14.2},{EA1=21.6},{EA2=14.9},{MBS=6.0},{CNSMASSEXACT=9.3},{DX=12.000},{LY=1.000},{LY2=6.600},{R=2.500},{LX=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
GUI
ⁿ/ₐ
OD
Applicable tubing O.D.(inch)
ⁿ/ₐ
T
Connection thread
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
H
Width across flats
[mm]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
A
[mm]
M
[mm]
EA1
Effective area Nylon
[mm^2]
EA2
Effective area Urethane
[mm^2]
MBS
Min.bore size
[mm]
CNSMASSEXACT
Mass
[g]
KQ2L05-01A
KQ2L05-01
3/16
1/8
KQ2L05-01A
10
9.1
10
15.0
16.7
18.2
13.3
6.8
5.6
3.5
5.0
KQ2L05-02A
KQ2L05-02
3/16
1/4
KQ2L05-02A
14
9.1
10
15.0
22.2
22.1
13.3
6.8
5.6
3.5
14.5
KQ2L07-01A
KQ2L07-01
1/4
1/8
KQ2L07-01A
10
11.1
10
15.6
17.7
20.2
13.3
11.3
10.0
4.5
5.3
KQ2L07-02A
KQ2L07-02
1/4
1/4
KQ2L07-02A
14
11.1
10
15.6
23.2
24.1
13.3
11.3
10.0
4.5
14.8
KQ2L07-03A
KQ2L07-03
1/4
3/8
KQ2L07-03A
17
11.1
10
15.6
24.5
25.0
13.3
11.3
10.0
4.5
26.5
KQ2L09-01A
KQ2L09-01
5/16
1/8
KQ2L09-01A
10
13.2
10
16.4
18.7
22.2
14.2
11.4
11.4
4.5
6.1
KQ2L09-01AQ
KQ2L09-01*Q
5/16
1/8
KQ2L09-01AQ
12
13.2
12
17.2
23.5
27.0
14.2
21.6
14.9
6.0
9.3
KQ2L09-02A
KQ2L09-02
5/16
1/4
KQ2L09-02A
14
13.2
12
17.2
25.4
27.3
14.2
21.6
14.9
6.0
17.7
KQ2L09-03A
KQ2L09-03
5/16
3/8
KQ2L09-03A
17
13.2
12
17.2
25.5
27.0
14.2
21.6
14.9
6.0
24.7
KQ2L11-02A
KQ2L11-02
3/8
1/4
KQ2L11-02A
17
15.4
17
19.3
28.5
31.5
15.6
28.8
23.8
7.0
21.5
KQ2L11-03A
KQ2L11-03
3/8
3/8
KQ2L11-03A
17
15.4
17
19.3
29.4
32.0
15.6
28.8
23.8
7.0
22.0
KQ2L11-04A
KQ2L11-04
3/8
1/2
KQ2L11-04A
22
15.4
17
19.3
33.4
34.7
15.6
28.8
23.8
7.0
44.4
KQ2L13-02A
KQ2L13-02
1/2
1/4
KQ2L13-02A
17
19.3
17
21.5
30.4
35.3
17.0
50.3
44.4
9.0
23.8
KQ2L13-03A
KQ2L13-03
1/2
3/8
KQ2L13-03A
17
19.3
17
21.8
28.5
33.0
17.0
56.7
44.4
9.5
23.2
KQ2L13-04A
KQ2L13-04
1/2
1/2
KQ2L13-04A
22
19.3
17
21.8
30.5
33.7
17.0
56.7
44.4
9.5
44.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZPT - Pad Diameter 2x4/3.5x7/4x10/Dia 2-8
SMC Corporation
02.06.2024
KQ2L - Male Elbow (Sealant)
SMC
28.09.2023
M-5UL - Universal Elbow
SMC
23.11.2021
KQ2T (Inch) - Union Tee
SMC
23.11.2021
M-5AU-3/-4/-6 - Barb Fitting For Soft Tubing
SMC
23.11.2021
NCQ8/NCDQ8 - Compact Cylinder/Double Acting Single Rod
SMC Corporation
02.06.2024
KQ2R (Inch) - Plug-in Reducer
SMC
23.11.2021
KQ2L (Inch) - Male Elbow (Sealant)
SMC Corporation
02.06.2024
KQ2H (Inch) - Male Connector (Sealant)
SMC
28.09.2023
KQ2E - Bulkhead Union (KQ Interchangeable Type)
SMC
28.09.2023
KQ2L (Inch) - Male Elbow (Face Seal)
SMC
28.09.2023
KQ2L - Male Elbow (Gasket Seal)
SMC
28.09.2023
KQ2L - Male Elbow (Sealant)
SMC Corporation
02.06.2024
KQ2L - Male Elbow (Face Seal)
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表