KQ2E Bulkhead Connector - One-touch Fittings KQ2E Bulkhead Connector (G Thread)
SMC
bp4_air_line_equipment
fittings_and_tubing
KQ2 One-touch Fitting G(PF)
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/fittings_and_tubing/kq2-g/kq2e-g_bc.prj},{NB=KQ2E08-G02},{IDNR=},{S=8.0},{T=1/4},{PART=KQ2E08-G02},{TM=M16 x 1},{H1=17},{H2=19},{L1=35.1},{L2=14.9},{L3=11.0},{MH=17},{M=18.5},{TT1=13.157},{TT3=16},{TT5=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
S
Tube Outer Diameter
[mm]
T
Thread Rc (PT)
ⁿ/ₐ
TM
Thread (Metric)
ⁿ/ₐ
H1
Hexagonal 1
[mm]
H2
Hexagonal 2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
MH
Mounting Hole
[mm]
M
[mm]
KQ2E04-G01
4.0
1/8
M12 x 1
14
14
27.7
11.1
7.4
13
16.0
KQ2E04-G02
4.0
1/4
M12 x 1
17
14
33.1
16.5
11.0
13
16.0
KQ2E06-G01
6.0
1/8
M14 x 1
17
17
28.3
11.3
7.4
15
17.0
KQ2E06-G02
6.0
1/4
M14 x 1
17
17
33.6
16.6
11.0
15
17.0
KQ2E06-G03
6.0
3/8
M14 x 1
19
17
35.2
18.2
11.4
15
17.0
KQ2E08-G01
8.0
1/8
M16 x 1
17
19
29.7
9.5
7.4
17
18.5
KQ2E08-G02
8.0
1/4
M16 x 1
17
19
35.1
14.9
11.0
17
18.5
KQ2E08-G03
8.0
3/8
M16 x 1
19
19
36.6
16.4
11.4
17
18.5
KQ2E10-G02
10.0
1/4
M20 x 1
22
24
36.7
14.8
11.0
21
21.0
KQ2E10-G03
10.0
3/8
M20 x 1
22
24
38.3
15.6
11.4
21
21.0
KQ2E12-G03
12.0
3/8
M22 x 1
24
27
38.8
15.1
11.4
23
22.0
KQ2E12-G04
12.0
1/2
M22 x 1
24
27
43.9
20.2
15.0
23
22.0
KQ2E16-G03
16.0
3/8
M28 x 1,5
30
32
41.1
14.8
11.4
29
25.0
KQ2E16-G04
16.0
1/2
M28 x 1,5
30
32
46.2
19.9
15.0
29
25.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
KQ2F Female Connector - One-touch Fittings Female Connector (G Thread)
SMC
23.11.2021
KQ2H Male Connector - One-touch Fittings Male connector (G Thread)
SMC
23.11.2021
KQ2S Hexagon Socket Head Male Connector - One-touch Fitting Hexagon Socket ...
SMC
23.11.2021
KQ2H - Male Connector (Sealant)
SMC
28.09.2023
C3P4 Adapter - Male elbow
Parker
31.05.2022
KQ2L Male elbow - Inch-size One-touch Fittings Male elbow (G Thread)
SMC
23.11.2021
AN - Silencer BC Sintered Body
SMC
23.12.2021
KRE (Bulkhead Union) - One-touch Fittings / Flame Resistant / Bulkhead Unio...
SMC
23.11.2021
KQ2E - Bulkhead Union (KQ Interchangeable Type)
SMC
28.09.2023
KFG2E - Bulkhead Union
SMC
23.11.2021
DA EO - Distance piece adapter
Parker
31.05.2022
Fittings Mod. 5052... e Mod. 5082
Camozzi
16.05.2024
SFJ, SFU, SSFJ, SSFU, PSFJ, PSFU, PSSFJ, PSSFU, RSFJ, RSSFJ, PSFG, PSSFG, S...
Misumi
27.05.2023
KQE Bulkhead Connector - One-touch Fittings KQE Bulkhead Connector
SMC
23.11.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성