您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 653.10 ST - Knurled Screws
Elesa+Ganter
紧固旋钮
GN 653.10
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn653_10/gn653_10_st.prj},{NB=Raendelschraube GN 653.10-M6-20-ST-MS},{PARTNUMBER=GN 653.10-M6-20-ST-MS},{D1=M6},{NDM=6},{L1=20},{L1X=12,16,20,25,30},{WDVIS=Messing},{WDX='MS','Messing','KU','Kunststoff'},{D3=24},{K=5},{CH=0.7},{P=1.0},{WEIGHT=0.0202},{CTN=73181595},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
[mm]
WDVIS
Material of the thrust pad
ⁿ/ₐ
D3
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Knurled Screw GN 653.10-M...
GN 653.10-M5-12-ST-KU
M5
12
1.0
3.0
Kunststoff
20
4
0.0107
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-12-ST-MS
M5
12
0.5
3.0
Messing
20
4
0.0110
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-16-ST-KU
M5
16
1.0
3.0
Kunststoff
20
4
0.0113
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-16-ST-MS
M5
16
0.5
3.0
Messing
20
4
0.0115
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-20-ST-KU
M5
20
1.0
3.0
Kunststoff
20
4
0.0115
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-20-ST-MS
M5
20
0.5
3.0
Messing
20
4
0.0111
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-25-ST-KU
M5
25
1.0
3.0
Kunststoff
20
4
0.0118
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M5-25-ST-MS
M5
25
0.5
3.0
Messing
20
4
0.0122
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-12-ST-KU
M6
12
1.3
3.5
Kunststoff
24
5
0.0188
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-12-ST-MS
M6
12
1.0
4.0
Messing
24
5
0.0189
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-16-ST-KU
M6
16
1.3
3.5
Kunststoff
24
5
0.0190
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-16-ST-MS
M6
16
1.0
4.0
Messing
24
5
0.0194
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-20-ST-KU
M6
20
1.3
3.5
Kunststoff
24
5
0.0200
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-20-ST-MS
M6
20
1.0
4.0
Messing
24
5
0.0202
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-25-ST-KU
M6
25
1.3
3.5
Kunststoff
24
5
0.0207
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-25-ST-MS
M6
25
1.0
4.0
Messing
24
5
0.0214
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-30-ST-KU
M6
30
1.3
3.5
Kunststoff
24
5
0.0216
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M6-30-ST-MS
M6
30
1.0
4.0
Messing
24
5
0.0214
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-16-ST-KU
M8
16
1.6
5.0
Kunststoff
30
6
0.0358
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-16-ST-MS
M8
16
1.5
6.0
Messing
30
6
0.0377
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-20-ST-KU
M8
20
1.6
5.0
Kunststoff
30
6
0.0366
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-20-ST-MS
M8
20
1.5
6.0
Messing
30
6
0.0376
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-25-ST-KU
M8
25
1.6
5.0
Kunststoff
30
6
0.0388
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-25-ST-MS
M8
25
1.5
6.0
Messing
30
6
0.0395
73181595
YES
Knurled Screw GN 653.10-M...
GN 653.10-M8-30-ST-KU
M8
30
1.6
5.0
Kunststoff
30
6
0.0395
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MBT.p - Diamond cut knurled knobs
Elesa
13.05.2024
MCT. - Knurled knobs
Elesa
13.05.2024
DIN 467 - Flat knurled nuts, Steel, zinc plated
Elesa+Ganter
28.03.2024
DIN 467 - Flat knurled nuts
Elesa+Ganter
28.03.2024
DIN 467 - Stainless Steel-Flat knurled nuts
Elesa+Ganter
28.03.2024
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fix...
Ganter
12.04.2024
GN 31 - Stainless Steel-Levelling feet rubber black/white
Elesa+Ganter
28.03.2024
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type B, with mount...
Elesa+Ganter
28.03.2024
GN 23 - Stainless Steel-Levelling feet, with turned foot plate, with fixing...
Ganter
12.04.2024
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Elesa+Ganter
28.03.2024
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mo...
Elesa+Ganter
28.03.2024
GN 33 - Stainless Steel-Levelling feet with fixing lug rubber black
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type R, Serrated contact face
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type RH, Serrated contact face, with hard metal b...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表