您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
4510B - Torque Measuring Flange
Kistler
Torque
Rotating sensors DMS
Powered by
CAD模型選擇
{kistler/03_torque/02_rotating_sensors_dms/4510b_asmtab.prj},{NB=KISTLER Typ 4510B1k2A0B10},{TYP=4510B},{SZ=2},{VER=2},{MB=1k2},{DB=Data sheet},{RS=A0},{OS=B1},{IA=Without},{D=228},{D1=110},{D2=155},{D3=175},{D4=179},{D5=48},{D6=-},{B1=83.5},{B2=85.5},{B4=-},{B5=-},{T=20},{E=5},{TK=130.0},{G=M12},{H=225.0},{H1=137.7},{PPATH=4510b/4510b_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TYP
Type
ⁿ/ₐ
SZ
Size
ⁿ/ₐ
MB
Measuring Range
ⁿ/ₐ
IA
Increased Accuracy
ⁿ/ₐ
D
[mm]
D1
H7
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
G5
[mm]
D6
[mm]
B1
[mm]
B2
[mm]
B4
[mm]
B5
[mm]
T
[mm]
E
[mm]
TK
[mm]
G
ⁿ/ₐ
H
[mm]
H1
[mm]
SAP
Material numbers
ⁿ/ₐ
KISTLER Type 4510B100A0B1...
4510B
1
100
Without
197
75
120
140
144
48
90
78.0
104.0
68
70
20
5
101.5
M8
180.0
120.5
000000000018003401
KISTLER Type 4510B200A0B1...
4510B
1
200
Without
197
75
120
140
144
48
90
78.0
104.0
68
70
20
5
101.5
M8
180.0
120.5
000000000018003431
KISTLER Type 4510B500A0B1...
4510B
2
500
Without
228
110
155
175
179
48
-
83.5
85.5
-
-
20
5
130.0
M12
225.0
137.7
000000000018003465
KISTLER Type 4510B1k2A0B1...
4510B
2
1k2
Without
228
110
155
175
179
48
-
83.5
85.5
-
-
20
5
130.0
M12
225.0
137.7
000000000018003419
KISTLER Type 4510B1k3A0B1...
4510B
3
1k3
Without
228
110
155
175
179
65
141
83.5
123.0
86
88
19
5
130.0
M12
225.0
137.7
000000000018003425
KISTLER Type 4510B2kA0B10
4510B
3
2k
Without
228
110
155
175
179
65
141
83.5
123.0
86
88
19
5
130.0
M12
225.0
137.7
000000000018003444
KISTLER Type 4510B4kA0B10
4510B
3
4k
Without
228
110
155
175
179
80
170
83.5
132.0
93
95
19
5
130.0
M12
225.0
137.7
000000000018003458
KISTLER Type 4510B10kA0B1...
4510B
4
10k
Without
297
140
250
262
265
115
263
78.0
142.5
117
119
-
7
218.0
M16
148.5
174.5
000000000018003409
KISTLER Type 4510B20kA0B1...
4510B
4
20k
Without
297
140
250
262
265
130
290
78.0
149.0
123
125
-
7
218.0
M16
148.5
174.5
000000000011036964
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
4550A Rotor - KiTorq Rotor
Kistler
04.04.2024
2153A - NC Joining Module NCFN
Kistler
04.04.2024
4541A - KiTorq Stator
Kistler
17.05.2024
4503B - Torque Sensor with Dual-Range-Option
Kistler
17.05.2024
4504B - Torque Measuring Flange
Kistler
04.04.2024
2300A...S - Torsion Proof Multi-disk Coupling - Coupling with Tension Ring ...
Kistler
17.05.2024
4542A Stator - KiTorq Stator
Kistler
17.05.2024
4503A - Torque Sensor
Kistler
04.04.2024
4501A HA - Torque Sensor
Kistler
17.05.2024
Gauge BG4 - Futura series
Knocks Fluid-Technik
26.08.2021
Bowl BG0 (M - AM) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Filter silencer (FSD 5x) - Futura series, Multi-Fix series, Standard series
Knocks Fluid-Technik
26.08.2021
Service 2 unit BG5 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Pressure regulator with gauge inside the setting knob BG0 (G25) - Multi-Fix...
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表