您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-5493 - Male Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-5493.prj},{NB=KHA-7095},{PN=KHA-7095},{AMERSID=1086870},{APACID=-},{EMEAID=-},{TYPE=Stud with Steel Insert},{CMAT=Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=1/2-13},{C=1.97},{D=1.18},{E=0.91},{F=0.49},{H=2.83},{J=1.93},{L=4.33},{MS=Inch},{SL=50.038},{TS=12.700},{PITCH=1.95385}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
[Inch]
C
C Stud Length
[Inch]
D
D Body Diameter
[Inch]
E
E Base Diameter
[Inch]
F
F Base Height
[Inch]
H
H Overall Height
[Inch]
J
J Overall Body Height
[Inch]
L
L Handle Length from Hole Center
[Inch]
MS
Measurement System
ⁿ/ₐ
KHA-5493
KHA-5493
1086336
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
0.98
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5496
KHA-5496
1086337
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
0.98
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5529
KHA-5529
1086348
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.18
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5532
KHA-5532
1086349
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
1.18
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5565
KHA-5565
1086360
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.38
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5568
KHA-5568
1086361
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
1.38
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5601
KHA-5601
1086372
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.57
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5604
KHA-5604
1086373
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
1.57
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5637
KHA-5637
1086384
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.77
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5640
KHA-5640
1086385
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
1.77
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5673
KHA-5673
1086396
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
1.97
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5676
KHA-5676
1086397
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
1.97
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5700
KHA-5700
1086405
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
2.17
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5703
KHA-5703
1086406
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
2.17
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5727
KHA-5727
1086414
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
2.36
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5730
KHA-5730
1086415
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
2.36
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5739
KHA-5739
1086418
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
2.76
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5742
KHA-5742
1086419
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
2.76
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5751
KHA-5751
1086422
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
3.15
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5754
KHA-5754
1086423
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
3.15
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5763
KHA-5763
1086426
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
5/8-11
3.54
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-5766
KHA-5766
1086427
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Blue
1/2-13
3.54
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-6204
KHA-6204
1086573
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
1/2-13
0.98
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-6207
KHA-6207
1086574
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
5/8-11
0.98
1.18
0.91
0.49
2.83
1.93
4.33
Inch
KHA-6240
KHA-6240
1086585
-
-
Stud with Steel Insert
Steel
Reinforced Plastic
Green
1/2-13
1.18
1.18
0.91
0.49
2.83
1.93
4.33
Inch
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表