您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-3995 - Male Clamping Handles - Notched Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Notched Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-3995.prj},{NB=KHA-4676},{PN=KHA-4676},{AMERSID=1086067},{APACID=-},{EMEAID=-},{TYPE=Stud with Stainless Steel},{CMAT=Stainless Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=M10 x 1.5},{C=30},{D=21.5},{E=16.0},{F=10.0},{H=53.5},{J=37.0},{L=80.0},{MS=Metric},{SL=30.000},{TS=10.000},{PITCH=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Overall Height
[mm]
J
J Overall Body Height
[mm]
L
L Handle Length from Hole Center
[mm]
MS
Measurement System
ⁿ/ₐ
KHA-3995
KHA-3995
1087523
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M8 x 1.25
20
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-3998
KHA-3998
1087524
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M10 x 1.5
20
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4016
KHA-4016
1087530
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M8 x 1.25
25
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4019
KHA-4019
1087531
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M10 x 1.5
25
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4037
KHA-4037
1087537
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M8 x 1.25
30
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4040
KHA-4040
1087538
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M10 x 1.5
30
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4061
KHA-4061
1087545
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M8 x 1.25
40
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4064
KHA-4064
1087546
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M10 x 1.5
40
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4085
KHA-4085
1087553
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M8 x 1.25
50
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4088
KHA-4088
1087554
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M10 x 1.5
50
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4106
KHA-4106
1087560
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M8 x 1.25
60
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4109
KHA-4109
1087561
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M10 x 1.5
60
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4313
KHA-4313
1087629
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M8 x 1.25
20
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4316
KHA-4316
1087630
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M10 x 1.5
20
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4334
KHA-4334
1087636
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M8 x 1.25
25
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4337
KHA-4337
1087637
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M10 x 1.5
25
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4355
KHA-4355
1087643
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M8 x 1.25
30
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4358
KHA-4358
1087644
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M10 x 1.5
30
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4379
KHA-4379
1087651
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M8 x 1.25
40
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4382
KHA-4382
1087652
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M10 x 1.5
40
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4403
KHA-4403
1087659
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M8 x 1.25
50
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4406
KHA-4406
1087660
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M10 x 1.5
50
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4424
KHA-4424
1087666
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M8 x 1.25
60
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4427
KHA-4427
1087667
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M10 x 1.5
60
21.5
16.0
10.0
53.5
37.0
80.0
Metric
KHA-4631
KHA-4631
1086052
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Orange
M8 x 1.25
20
21.5
16.0
10.0
53.5
37.0
80.0
Metric
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表