您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
Mubux®-ASK - Press-in threaded insert
Kerb-Konus
Threaded inserts for plastic and wood
Mubux®
Powered by
CAD模型選擇
{kerb_konus/ds30/mubux_a/mubux_ask_8570.prj},{NB=KerbKonus 857000040820},{ARTNRX=8570000408},{AX=4.0},{E=5.80},{E1=7.2},{K=0.8},{B=8.2},{S=20},{L=5.4 +0,1},{T=min. 9.2},{W=2.5},{MAT=Messing},{INFO=PDF},{ESDX=4.94},{FBDX=4.2},{FBTX=0.60},{BDX=5.3},{BDHX=1.30},{ESDDX=4.56},{EDHHX=1.55},{ESHX=0.30},{FX=0.30},{RDGX=5.80},{RDKX=5.62},{L1X=1.20},{L2X=2.70},{L3X=4.20},{FGX=0.40},{GAX=1.4},{SX1= 20, '6', 40, '10', 60, '16', 80, '25'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
External thread
ⁿ/ₐ
E
External diameter
[mm]
E1
Head diameter
[mm]
K
Head hight
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 857000030820
857000030820
M3
4.20
5.6
0.6
5.9
3.8 +0,1
min. 6.9
2.0
Brass
KerbKonus 857000035820
857000035820
M3,5
5.00
6.4
0.8
7.1
4.6 +0,1
min. 7.1
2.5
Brass
KerbKonus 857000040820
857000040820
M4
5.80
7.2
0.8
8.2
5.4 +0,1
min. 9.2
2.5
Brass
KerbKonus 857000050820
857000050820
M5
6.60
8.0
1.0
9.3
6.2 +0,1
min. 10.3
2.5
Brass
KerbKonus 857000060820
857000060820
M6
8.20
9.5
1.3
10.5
7.8 +0,1
min. 11.5
2.8
Brass
KerbKonus 857000080820
857000080820
M8
9.70
11.0
1.3
10.5
9.3 +0,1
min. 11.5
3.8
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Mubux®-AS - Press-in threaded insert
Kerb-Konus
28.03.2024
Mubux®-MO - Threaded insert
Kerb-Konus
28.03.2024
Flat End (F)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
KYS18 - XY axis
SURUGA SEIKI CO.,LTD.
04.09.2023
TA, DA, SA, MA, VB - Global P3 Accessories
Parker Pneumatic Division
04.04.2022
PR354, PR364 - Air Line Regulators - Miniature
Parker Pneumatic Division
26.07.2021
130 Series - Relief Valves
Parker Pneumatic Division
26.07.2021
3047 Series - Check Valves, 1/4" Ports
Parker Pneumatic Division
26.07.2021
PF11 - Air Line Filters, Coalescing - Standard
Parker Pneumatic Division
26.07.2021
PF501 - Air Line Filters, Coalescing - Miniature
Parker Pneumatic Division
26.07.2021
KZ07 - Z axis
SURUGA SEIKI CO.,LTD.
04.09.2023
KYC06 - XY axis
SURUGA SEIKI CO.,LTD.
04.09.2023
KXT04015
SURUGA SEIKI CO.,LTD.
04.09.2023
PG4 - X axis
SURUGA SEIKI CO.,LTD.
04.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表