您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
B-Lok®-R - Expansion inserts, self locking
Kerb-Konus
Threaded inserts for plastic and wood
B-Lok®
Powered by
CAD模型選擇
{kerb_konus/ds30/banclok/banclok_r_8410.prj},{NB=KerbKonus 841000035800},{ARTNRX=841000035800},{AX=3.5},{E=5.00},{B=6.4},{L=4.7 +0,1},{T=7.4},{W=3.6},{MAT=Messing},{INFO=PDF},{ESDX=4.7},{SBX=0.8},{STX=5.45},{ESH=1.65},{FX=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External diameter
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 841000020800
841000020800
M2
3.45
4.0
3.2 +0,1
5.0
2.4
Brass
KerbKonus 841000025800
841000025800
M2,5
4.20
4.8
4.0 +0,1
5.8
3.2
Brass
KerbKonus 841000030800
841000030800
M3
4.20
4.8
4.0 +0,1
5.8
3.2
Brass
KerbKonus 841000035800
841000035800
M3,5
5.00
6.4
4.7 +0,1
7.4
3.6
Brass
KerbKonus 841000040800
841000040800
M4
5.85
8.0
5.5 +0,1
9.0
4.0
Brass
KerbKonus 841000050800
841000050800
M5
6.60
9.5
6.3 +0,1
10.5
4.8
Brass
KerbKonus 841000060800
841000060800
M6
8.40
12.7
7.9 +0,1
13.7
6.0
Brass
KerbKonus 841000080800
841000080800
M8
9.90
12.7
9.5 +0,1
13.7
7.0
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表