您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
Anchor®-Tanktyp - Rivet Bushing, serrated
Kerb-Konus
Fasteners for thin sheet metal
Anchor®
Powered by
CAD模型選擇
{kerb_konus/ds40/anchor/anchor_7400.prj},{NB=KerbKonus 741000050100},{BLECHDICKE=0.5},{ARTNRX2=000050},{AX=5.0},{E=11.0},{K=10.0},{L=8.4},{C=5.0},{MAT=100},{EINBAUSITUATION=0},{RDGX=8.30},{RDKX=8.05},{FBGX=7.0},{FBKX=6.30},{RDX=1.2},{INFO=PDF},{MONTAGE=PDF},{X=2.40},{FX=0.3},{OFLX=100,'Stahl, ohne Veredelung', 110,'Stahl, verzinkt, blau passiviert',112,'Stahl, verzinkt, transparent dickschichtpassiviert',140,'Stahl, Zink-Nickel, silber passiviert, versiegelt gem. GS 90010-1',143,'Stahl, Zink-Nickel, transparent passiviert',144,'Stahl, Zink-Nickel, transparent passiviert, versiegelt',146,'Stahl, Zink-Nickel, schwarz passiviert, versiegelt', 500, 'Edelstahl 1.4305', 700,'Leichtmetall', 800,'Messing'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External diameter
[mm]
K
Nut heigth
[mm]
L
Recommended hole diameter
[mm]
C
Depth of thread
[mm]
KerbKonus 741000030100
741000030100
M3
8.0
8.5
6.0
3.0
KerbKonus 741000035100
741000035100
M3,5
9.5
9.0
7.0
4.0
KerbKonus 741000040100
741000040100
M4
9.5
9.0
7.0
4.0
KerbKonus 741000050100
741000050100
M5
11.0
10.0
8.4
5.0
KerbKonus 741000060100
741000060100
M6
12.5
12.0
9.7
5.5
KerbKonus 741000080100
741000080100
M8
16.0
12.0
13.2
5.5
KerbKonus 741000100100
741000100100
M10
19.0
13.5
15.5
6.0
KerbKonus 741000120100
741000120100
M12
25.4
19.0
19.6
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Anchor® - Rivet Bushing, serrated
Kerb-Konus
28.03.2024
Anchor®-Mini - Rivet Bushing, serrated
Kerb-Konus
28.03.2024
Clifa®-ABO - Press-in bushing, open
Kerb-Konus
28.03.2024
With Thrust Ball Bearing-with Inner Rings (NAXI,NAXI..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
PB548, PB558 - Filter/Regulator – Miniature
Parker Pneumatic Division
26.07.2021
3047 Series - Check Valves, 1/4" Ports
Parker Pneumatic Division
26.07.2021
P31FB, P32FB, P33FA - Global P3 Filter Series
Parker Pneumatic Division
04.04.2022
Prep-Air II Accessories - 14 Series Miniature
Parker Pneumatic Division
26.07.2021
RV Series - Relief Valves
Parker Pneumatic Division
26.07.2021
Mubux®-A - Press-in threaded insert
Kerb-Konus
28.03.2024
S-Lok®-KO - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
28.03.2024
B-Lok®-R - Expansion inserts, self locking
Kerb-Konus
28.03.2024
S-Lok®-S - Theaded studs for heat or ultrasound embedding
Kerb-Konus
28.03.2024
P31PA, P32PA - Global P3 Proportional Regulator Series
Parker Pneumatic Division
04.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表