您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
Ensat®-SH - Threaded insert self-tapping or thread forming - for application in plastic
Kerb-Konus
Threaded inserts for plastic and wood
Ensat®
Powered by
CAD模型選擇
{kerb_konus/ds30/ensat/ensat_sh_3090.prj},{NB=KerbKonus 309000050110},{ARTNRX=309000050},{AX=5.0},{E=9.0},{P=3.0},{B=12.0},{ST=3.0},{SB=2.0},{KD=6.5},{KL=2.2},{LW=>= 6.6},{LH=6.7 - 6.9},{T=15.0},{W=>=0.25 - 0.9 E},{MAT=110},{INFO=PDF},{MONTAGE=PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External thread
[mm]
P
Pitch
[mm]
B
Length
[mm]
LW
Guideline values for receiving hole diameter softwood
[mm]
LH
Guideline values for receiving hole diameter plastic, hardwood
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
KerbKonus 309000025110
309000025110
M2,5
5.0
1.6
6.0
>= 3.5
3.6 - 3.8
8.0
>=0.25 - 0.9 E
KerbKonus 309000030110
309000030110
M3
5.5
1.6
6.0
>= 4.1
4.2 - 4.3
8.0
>=0.25 - 0.9 E
KerbKonus 309000035110
309000035110
M3,5
6.5
1.6
8.0
>= 4.6
4.7 - 4.8
10.0
>=0.25 - 0.9 E
KerbKonus 309000040110
309000040110
M4
7.0
2.5
10.0
>= 5.1
5.2 - 5.3
13.0
>=0.25 - 0.9 E
KerbKonus 309000050110
309000050110
M5
9.0
3.0
12.0
>= 6.6
6.7 - 6.9
15.0
>=0.25 - 0.9 E
KerbKonus 309000060110
309000060110
M6
10.0
4.0
14.0
>= 7.6
7.7 - 7.9
17.0
>=0.25 - 0.9 E
KerbKonus 309000080110
309000080110
M8
13.0
4.0
20.0
>= 9.9
10.1 - 10.3
23.0
>=0.25 - 0.9 E
KerbKonus 309000100110
309000100110
M10
16.0
5.0
23.0
>= 12.4
12.6 - 12.8
26.0
>=0.25 - 0.9 E
KerbKonus 309000120110
309000120110
M12
19.0
5.0
26.0
>= 15.4
15.6 - 15.8
30.0
>=0.25 - 0.9 E
KerbKonus 309000140110
309000140110
M14
22.0
5.0
26.0
>= 18.4
18.6 - 18.8
30.0
>=0.25 - 0.9 E
KerbKonus 309000160110
309000160110
M16
24.0
5.0
26.0
>= 20.4
20.6 - 20.8
30.0
>=0.25 - 0.9 E
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ensat®-SHI - Threaded insert self-tapping or thread forming with hexagonal ...
Kerb-Konus
28.03.2024
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
Ensat®-SB - Threaded insert, self tapping with cutting bores– for applicati...
Kerb-Konus
28.03.2024
Ensat®-3F - Threaded insert, thread forming
Kerb-Konus
28.03.2024
Mubux®-MO - Threaded insert
Kerb-Konus
28.03.2024
3462 - Countersunk head cap screws
Kern
26.02.2019
Ensat®-SD - Thin walled threaded insert, self tapping - for application in ...
Kerb-Konus
28.03.2024
Ensat®-SBI - Threaded insert, self tapping with hexagonal socket - for appl...
Kerb-Konus
28.03.2024
Mubux®-AK - Press-in threaded insert
Kerb-Konus
28.03.2024
Ensat®-SI - Threaded insert, self tapping hexagonal socket - for applicatio...
Kerb-Konus
28.03.2024
Ensat®-S Inch - Threaded insert self-tapping, inch inner thread – for appli...
Kerb-Konus
28.03.2024
Ensat®-SBD - Thin walled threaded insert, self tapping cutting-bore - for a...
Kerb-Konus
28.03.2024
Ensat®-SBSK - Threaded insert, self tapping with chip reservoirs - for appl...
Kerb-Konus
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表