您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
Ensat®-SBI - Threaded insert, self tapping with hexagonal socket - for application in plastic
Kerb-Konus
Threaded inserts for plastic and wood
Ensat®
Powered by
CAD模型選擇
{kerb_konus/ds30/ensat/ensat_sbi_3072.prj},{NB=KerbKonus 308200060110},{AX=6.0},{E=10.0},{P=1.25},{PX=1.25},{B=12.0},{SW=4.9},{T=15.0},{SB=3.2},{KL=1.5},{ZD=9.0},{KHA=0.9},{KHE=1.5},{SBH=2.5},{ARTNRX=308200060},{L=9.3 - 9.5},{W=>=0.25 - 0.9 E},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{MAT=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External thread
[mm]
P
Pitch
[mm]
B
Length
[mm]
SW
Hexagon
[mm]
L
Receiving hole dia. for plastics (guideline values)
ⁿ/ₐ
T
Minimum borehole depth for blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
KerbKonus 307200040110
307200040110
M4
6.5
0.80
6.0
3.2
6.0 - 6.1
8.0
>=0.25 - 0.9 E
KerbKonus 308200040110
308200040110
M4
6.5
0.80
8.0
3.2
6.0 - 6.1
10.0
>=0.25 - 0.9 E
KerbKonus 307200050110
307200050110
M5
8.0
1.00
7.0
4.1
7.4 - 7.6
9.0
>=0.25 - 0.9 E
KerbKonus 308200050110
308200050110
M5
8.0
1.00
10.0
4.1
7.4 - 7.6
13.0
>=0.25 - 0.9 E
KerbKonus 307200060110
307200060110
M6
10.0
1.25
8.0
4.9
9.3 - 9.5
10.0
>=0.25 - 0.9 E
KerbKonus 308200060110
308200060110
M6
10.0
1.25
12.0
4.9
9.3 - 9.5
15.0
>=0.25 - 0.9 E
KerbKonus 307200080110
307200080110
M8
12.0
1.50
9.0
6.6
11.1 - 11.3
11.0
>=0.25 - 0.9 E
KerbKonus 308200080110
308200080110
M8
12.0
1.50
14.0
6.6
11.1 - 11.3
17.0
>=0.25 - 0.9 E
KerbKonus 307200100110
307200100110
M10
14.0
1.50
10.0
8.3
13.1 - 13.3
13.0
>=0.25 - 0.9 E
KerbKonus 308200100110
308200100110
M10
14.0
1.50
18.0
8.3
13.1 - 13.3
22.0
>=0.25 - 0.9 E
KerbKonus 307200120110
307200120110
M12
16.0
1.75
12.0
10.1
15.0 - 15.2
15.0
>=0.25 - 0.9 E
KerbKonus 308200120110
308200120110
M12
16.0
1.75
22.0
10.1
15.0 - 15.2
26.0
>=0.25 - 0.9 E
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表