您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
Ensat®-SI - Threaded insert, self tapping hexagonal socket - for application in plastic
Kerb-Konus
Threaded inserts for plastic and wood
Ensat®
Powered by
CAD模型選擇
{kerb_konus/ds30/ensat/ensat_si_3022.prj},{NB=KerbKonus 302200060110},{ARTNRX=302200060},{AX=6.0},{E=10.0},{P=1.50},{B=14.0},{SW=4.9},{ST=6.7},{SB=3.0},{KD=8.60},{KL=4.0},{L=9.3 - 9.5},{T=17.0},{W=>=0.25 - 0.9 E},{MAT=110},{INFO=PDF},{BOHRUNG=PDF},{MONTAGE=PDF},{OFLX=110,'Stahl einsatzgehärtet, verzinkt, blau passiviert',112,'Stahl einsatzgehärtet, verzinkt, transparent dickschichtpassiviert',140,'Stahl einsatzgehärtet, Zink-Nickel, silber passiviert, versiegelt',143,'Stahl einsatzgehärtet, Zink-Nickel, transparent passiviert',144,'Stahl einsatzgehärtet, Zink-Nickel, transparent passiviert, versiegelt',146,'Stahl einsatzgehärtet, Zink-Nickel, schwarz passiviert',800,'Messing', 500, 'Edelstahl 1.4305',504,'Edelstahl 1.4404'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External thread
[mm]
P
Pitch
[mm]
B
Length
[mm]
SW
Hexagon
[mm]
L
Receiving hole dia. for plastics (guideline values)
ⁿ/ₐ
T
Minimum borehole depth for blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
KerbKonus 302200040110
302200040110
M4
6.5
0.75
8.0
3.2
6.0 - 6.1
10.0
>=0.25 - 0.9 E
KerbKonus 302200050110
302200050110
M5
8.0
1.00
10.0
4.1
7.4 - 7.6
13.0
>=0.25 - 0.9 E
KerbKonus 302200060110
302200060110
M6
10.0
1.50
14.0
4.9
9.3 - 9.5
17.0
>=0.25 - 0.9 E
KerbKonus 302200080110
302200080110
M8
12.0
1.50
15.0
6.6
11.1 - 11.3
18.0
>=0.25 - 0.9 E
KerbKonus 302200100110
302200100110
M10
14.0
1.50
18.0
8.3
13.1 - 13.3
22.0
>=0.25 - 0.9 E
KerbKonus 302200120110
302200120110
M12
16.0
1.50
22.0
10.1
15.0 - 15.2
26.0
>=0.25 - 0.9 E
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
Ensat®-SI - Threaded insert, self tapping hexagonal socket - for applicatio...
Kerb-Konus
28.03.2024
Ensat®-SBI - Threaded insert, self tapping with hexagonal socket - for appl...
Kerb-Konus
28.03.2024
Ensat®-SD - Thin walled threaded insert, self tapping - for application in ...
Kerb-Konus
28.03.2024
Ensat®-SBI - Threaded insert, self tapping with hexagonal socket - for appl...
Kerb-Konus
28.03.2024
S-Lok®-KOK - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
28.03.2024
Ensat®-SB - Threaded insert, self tapping with cutting bores – for applicat...
Kerb-Konus
28.03.2024
Ensat®-SBN - Threaded insert, self tapping with safety groove - for applica...
Kerb-Konus
28.03.2024
Ensat®-SK - Threaded insert, self tapping thread- for application in metal
Kerb-Konus
28.03.2024
CT 260/350
IKO (NIPPON THOMPSON CO.,LTD)
18.07.2019
KRB06011
SURUGA SEIKI CO.,LTD.
04.09.2023
KXC06 - X axis
SURUGA SEIKI CO.,LTD.
04.09.2023
KX07 - X axis
SURUGA SEIKI CO.,LTD.
04.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表