您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBK/EPA - Safety Coupling with Keyway and Outer Cone
KBK Antriebstechnik
Torque Limiters / Safety Couplings
Safety Couplings with Servo Inserts
Powered by
CAD模型選擇
{kbk/torque_limiters_safety_couplings/safety_coupl_with_servo_inserts/kbk_epa.prj},{NB=KBK/EPA-24-119.5-N16-15-12Nm-C-1},{L=119.5},{L1=48},{D=79},{D1MIN=16},{D1MAX=28},{D2MIN=15},{D2MAX=32},{LD=38},{DX=31},{D3=55},{S=1.2},{TA=8.7},{CNSMASSEXACT=1.29},{J=7.9},{KR=0.10},{KW=0.9},{T=60.0},{RPM=7630},{TKN1MIN=12},{TKN1MAX=35},{TKN2MIN=20},{TKN2MAX=60},{SIZE=24},{N=with_keyway.jpg},{F=M5},{KA=+1.4/-0.5},{CNSSTDDTIME=1 week},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO4=Product Information},{INFOX=kbk_epa_technical_data_sheet_$(CADENAS_LANGUAGE).pdf},{INFO2X=../../commonpool/proximity_switch_$(CADENAS_LANGUAGE).pdf},{INFO3X=../../commonpool/spider_elements_$(CADENAS_LANGUAGE).pdf},{D1=16.00},{D2=15.00},{DT=12},{SCH=C},{OTR=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SIZE
Size
ⁿ/ₐ
L
Length ±1
[mm]
L1
Length
[mm]
D
Outer Diameter
[mm]
D3
Hub Diameter
[mm]
S
Disengagement Travel
[mm]
F
Screw (ISO 4762)
ⁿ/ₐ
TA
Tightening Torque
[Nm]
CNSMASSEXACT
Mass
[kg]
J
Moment of Inertia
[kg cm²]
KR
Misalignment radial max.
[mm]
KA
Misalignment axial max.
[mm]
KW
Misalignment angular max.
[°]
T
Torque 98 ShA
[Nm]
RPM
Speed max.
[1/min]
KBK/EPA-14-67-N6-5-3Nm-C-...
14
67.0
24
49
30
0.7
M3
2.1
0.22
0.5
0.09
+1.0/-0.5
0.9
12.5
11690
KBK/EPA-19-96-N10-10-5Nm-...
19
96.0
41
64
40
1.2
M5
5.9
0.71
2.9
0.06
+1.2/-0.5
0.9
17.0
8950
KBK/EPA-24-119.5-N16-15-1...
24
119.5
48
79
55
1.2
M5
8.7
1.29
7.9
0.10
+1.4/-0.5
0.9
60.0
7630
KBK/EPA-28-144-N20-20-50N...
28
144.0
59
94
65
2.0
M6
15.0
2.30
20.4
0.11
+.1.5/-0.7
0.9
160.0
6030
KBK/EPA-38-160-N20-25-60N...
38
160.0
69
119
80
2.0
M8
25.0
4.50
67.3
0.12
+1.8/-0.7
0.9
325.0
4980
KBK/EPA-42-189-N20-35-80N...
42
189.0
76
129
95
2.0
M8
36.0
8.80
156.1
0.14
+2.0/-1.0
0.9
450.0
4440
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WKM - Standard – iglidur® W300 (Standard); sehr verschleißfestes Material
igus
12.02.2024
DryLin® SHT - Basic
igus
12.09.2022
KBK/LL-I - Safety Couplings with Inner Cone and 2 ball bearings
KBK Antriebstechnik
26.11.2019
KBK/LL-A - Safety Coupling with Outer Cone and 2 Ball Bearings
KBK Antriebstechnik
26.11.2019
EBRM - Rod end with internal thread, right-hand thread
igus
01.02.2024
GEFM - Spring-loaded fixing clip
igus
12.02.2024
GELMK - Clevis joints with clevis pin and circlip, left-hand thread
igus
12.02.2024
WGRM LC - Angle joint with ball stud, low cost, right-hand thread
igus
01.02.2024
WEM - Standard – iglidur® W300; extreme wear resistance
igus
12.02.2024
EFSM HT - High-temperature flange bearings with 4 mounting holes
igus
12.02.2024
GSR - Circlip
igus
19.01.2021
KALM - Rod end with male thread, left-hand thread
igus
01.02.2024
KARI - Rod end bearing with male thread, spherical ball iglidur® W300, inch...
igus
01.02.2024
KBRI - Rod end with female thread, spherical ball iglidur® W300, inch, righ...
igus
01.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表