您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
中文
English (United States)
NK120-2B/NK120-2C - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.120
Un-finished sprocket (Steel)
2B, 2C Type
Powered by
CAD模型選擇
{kana/sprockets/chain_no_120/un_finished_sprocket_steel/2b_2c_type/nk1202b_2c_keyway_tapped_holes.prj},{NB=KANA120-2B24D341570010000_K-_0-N/AN/A_(H 710000 N/A 00 0 N/A N/A)},{TYPE=NK120-2B},{TYPEX=120-2B},{TYP=B},{NOT=24},{NOTX=24.000},{DP=291.90},{DO=312},{MATC=},{SD=34.0},{SDMIN=34.000},{SDMAX=110.000},{SDAS=H},{SDAC=7},{BD=157.0},{BDL=0.0},{BDR=0.0},{BDMAX=157.000},{BL=100.0},{BLL=0.0},{BLR=0.0},{BLMAX=100.000},{AA=12},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{THPL=N/A},{M=N/A},{ML=N/A},{NOTHP=0},{A=0.0},{A2=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK120-2B10D27
NK120-2B
10
123.29
140
101.06
101.06
22.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B11D27
NK120-2B
11
135.24
153
113.01
111.63
22.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B12D29
NK120-2B
12
147.21
165
124.98
124.98
22.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B13D29
NK120-2B
13
159.20
177
136.97
135.81
22.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B14D29
NK120-2B
14
171.22
190
148.99
148.99
22.7
Induction hardening
C : Cutting type
0/+21
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B15D34
NK120-2B
15
183.25
202
161.02
160.02
22.7
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B16D34
NK120-2B
16
195.29
214
173.06
173.06
22.7
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B17D34
NK120-2B
17
207.35
227
185.12
184.24
22.7
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B18D34
NK120-2B
18
219.41
239
197.18
197.18
22.7
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B19D34
NK120-2B
19
231.48
251
209.25
208.46
22.7
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B20D34
NK120-2B
20
243.55
263
221.32
221.32
22.7
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B21D34
NK120-2B
21
255.63
276
233.40
232.69
22.7
Induction hardening
C : Cutting type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B22D34
NK120-2B
22
267.72
288
245.49
245.49
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B23D34
NK120-2B
23
279.80
300
257.57
256.92
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B24D34
NK120-2B
24
291.90
312
269.67
269.67
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B25D34
NK120-2B
25
303.99
324
281.76
281.16
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B26D34
NK120-2B
26
316.09
337
293.86
293.86
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B28D34
NK120-2B
28
340.29
361
318.06
318.06
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B30D34
NK120-2B
30
364.50
385
342.27
342.27
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B32D34
NK120-2B
32
388.71
410
366.48
366.48
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B35D34
NK120-2B
35
425.04
446
402.81
402.38
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B36D39
NK120-2B
36
437.15
458
414.92
414.92
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2B38D39
NK120-2B
38
461.38
483
439.15
439.15
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2C40D39
NK120-2C
40
485.60
507
463.37
463.37
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK120-2C42D39
NK120-2C
42
509.84
531
487.61
487.61
22.7
None
W : Welding type
0/+25
0.0
0.0
N/A
-
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成