您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1893 - Elastomer dog couplings, short type with removeable clamp hubs
KIPP USA
Machine & Fixture Components
couplings
Powered by
CAD模型選擇
{kipp_usa/maschine_vorrichtungselemente/couplings/23022-25_asmtab.prj},{NB=K1893.24920581925},{NENNDM=35.0},{DM=70.0},{TSS=2300.0},{TSD=5130},{FSR=1900},{WVR=0.15},{WV=1.0},{DZ=7000},{A=20.0},{ANZDM=15.00},{D1=19},{D2=25},{D1D2MIN=10},{D1D2MAX=32},{D4=55},{L=58},{L1=20},{L2=18},{L3=8.0},{L4=26.000},{K=16.00},{GR=24},{GEW=0.2800},{EAN=4059245687701},{NDM=6.000},{XA=20.000},{XE=45.000},{XF=135.000},{XG=360.000},{XH=180.000},{XN=70.000},{TYP=1},{BESTKIPPUSA=K1893.24920581925},{FARBE=gelb},{TM=0.121},{KSH=92 Shore A},{WVA=+1,4 / -0,5},{R=57.5},{C=M6},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=23022-25_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
TM
moment of inertia
[(gm²)]
KSH
Coupling spider hardness
ⁿ/ₐ
NENNDM
Nom. torque
[Nm]
DM
max. torque
[Nm]
TSS
Torsional stiffness static
[(Nm/rad)]
TSD
Torsional stiffness
[(Nm/rad)]
FSR
Spring stiffness radial
[N/mm]
WVA
max. shaft offset radial
[mm]
WVR
max. shaft offset axial
[mm]
WV
max. angular offset
[°]
DZ
max. rpm
[1/min]
A
distance
[mm]
ANZDM
tightening torque of screws
[Nm]
D1
diameter
[mm]
D2
diameter
[mm]
D1D2MIN
diameter
[mm]
D1D2MAX
diameter
[mm]
D4
diameter
[mm]
R
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
C
ISO 4029
[mm]
K
distance
[mm]
GR
ⁿ/ₐ
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1893.14800320404
K1893.14800320404
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
4
4
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687046
31.12.2099
98% Warenverfügbarkeit. N...
K1893.14800320808
K1893.14800320808
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
8
8
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687053
31.12.2099
98% Warenverfügbarkeit. N...
K1893.14800320810
K1893.14800320810
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
8
10
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687060
31.12.2099
98% Warenverfügbarkeit. N...
K1893.14800320812
K1893.14800320812
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
8
12
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687077
31.12.2099
98% Warenverfügbarkeit. N...
K1893.14800320814
K1893.14800320814
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
8
14
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687084
31.12.2099
98% Warenverfügbarkeit. N...
K1893.14800321010
K1893.14800321010
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
10
10
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687091
31.12.2099
98% Warenverfügbarkeit. N...
K1893.14800321012
K1893.14800321012
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
10
12
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687107
31.12.2099
98% Warenverfügbarkeit. N...
K1893.14800321014
K1893.14800321014
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
10
14
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687114
31.12.2099
98% Warenverfügbarkeit. N...
K1893.14800321212
K1893.14800321212
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
12
12
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687121
31.12.2099
98% Warenverfügbarkeit. N...
K1893.14800321214
K1893.14800321214
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
12
14
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687138
31.12.2099
98% Warenverfügbarkeit. N...
K1893.14800321414
K1893.14800321414
blue
0.006
80 Shore A
4.0
8.0
60.2
180
153
+1 / -0,5
0.21
1.1
13000
10.5
4.50
14
14
4
16
30
35
32
10
13
4.5
16.400
M4
7.80
14
0.0470
Infotext
Yes
4059245687145
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800500808
K1893.19800500808
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
8
8
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687152
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800501212
K1893.19800501212
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
12
12
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687169
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800501214
K1893.19800501214
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
12
14
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687176
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800501215
K1893.19800501215
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
12
15
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687183
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800501216
K1893.19800501216
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
12
16
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687190
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800501414
K1893.19800501414
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
14
14
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687206
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800501415
K1893.19800501415
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
14
15
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687213
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800501416
K1893.19800501416
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
14
16
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687220
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800501515
K1893.19800501515
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
15
15
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687237
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800501516
K1893.19800501516
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
15
16
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687244
31.12.2099
98% Warenverfügbarkeit. N...
K1893.19800501616
K1893.19800501616
blue
0.019
80 Shore A
6.0
12.0
618.0
1065
582
+1,2 / -0,5
0.15
1.1
10000
14.5
15.00
16
16
8
21
40
46
50
17
16
8.0
21.000
M6
14.50
19
0.0790
Infotext
Yes
4059245687251
31.12.2099
98% Warenverfügbarkeit. N...
K1893.24800581010
K1893.24800581010
blue
0.121
80 Shore A
17.0
34.0
860.0
1390
840
+1,4 / -0,5
0.20
1.0
7000
20.0
15.00
10
10
10
32
55
57.5
58
20
18
8.0
26.000
M6
16.00
24
0.2800
Infotext
Yes
4059245687268
31.12.2099
98% Warenverfügbarkeit. N...
K1893.24800581818
K1893.24800581818
blue
0.121
80 Shore A
17.0
34.0
860.0
1390
840
+1,4 / -0,5
0.20
1.0
7000
20.0
15.00
18
18
10
32
55
57.5
58
20
18
8.0
26.000
M6
16.00
24
0.2800
Infotext
Yes
4059245687275
31.12.2099
98% Warenverfügbarkeit. N...
K1893.24800581819
K1893.24800581819
blue
0.121
80 Shore A
17.0
34.0
860.0
1390
840
+1,4 / -0,5
0.20
1.0
7000
20.0
15.00
18
19
10
32
55
57.5
58
20
18
8.0
26.000
M6
16.00
24
0.2800
Infotext
Yes
4059245687282
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KBE2C - Servo Insert Coupling Compact Version
KBK Antriebstechnik
26.11.2019
CEG01
VIPDO
26.01.2024
KBE2HC - Servo Insert Coupling with Split Hubs
KBK Antriebstechnik
26.11.2019
K1893 - Elastomer dog couplings, short type with removeable clamp hubs
KIPP
27.05.2024
SJCM-55C - Jaw Coupling
Sungil Machinery
17.05.2021
MJS-C
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
CASR,CASRS - coupling-Rigid coupling-Separation type
SRD-FA
04.07.2022
KBE2 - Servo Insert Coupling with Collet Clamps
KBK Antriebstechnik
26.11.2019
KB4P - Bellows Couplings, axial pluggable
KBK Antriebstechnik
26.11.2019
CPSR, CPSRS - Couplings - Rigid, Split
Misumi
30.06.2021
DCM01 - Plum-type coupling ??¡§¡§ with keyway screw clamping type ??¡§¡§ al...
Yiheda 3D Electronic Gallery
09.05.2024
MMJCN, MMJCP - Couplings - Jaw Clamping Type - Standard Hole
Misumi
08.06.2021
CAPJC,CAPJCK - coupling-Quincunx coupling-Clamping type
SRD-FA
04.07.2022
MJS-CS
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表