目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1841 - Locating bushes, stainless steel with status sensor
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/03197-15_asmtab.prj},{NB=K1841.11163001},{D=16},{D1=0},{D2=20.0},{D3=24},{D4=3},{H=35},{H1=8},{H2=11},{H3=6.0},{H4=24.2},{H5=4},{L=27},{N=2.5},{T=3.0},{SW=5},{GEW=0.1460},{ZTNUSA=0.000},{EAN=4059245637713},{TYP=6.000},{NDM=30.0},{BESTKIPPUSA=K1841.11163001},{MATERIAL=Edelstahl},{FORM=A},{FORMT=Gewinde durchgehend},{M=M30},{BS=Infotext},{MONTAGE=Montageanleitung},{ROHS=Yes},{FILTER=KIPP,NORELEM,KIPP_USA},{ZGT=Sensor},{PPATH=03197-15_schb.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
Distance
[mm]
H2
Distance
[mm]
H3
Distance
[mm]
H4
Distance
[mm]
H5
Distance
[mm]
L
Length
[mm]
M
thread
[mm]
N
width
[mm]
T
height
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1841.11051201
K1841.11051201
Stainless steel
A
full thread
5
0
6.0
9
3
25
4
10
1.5
16.2
4
27
M12
1.5
1.5
5
0.0330
Yes
0.000
4059245637669
98% Warenverfügbarkeit. N...
31.12.2099
K1841.11061601
K1841.11061601
Stainless steel
A
full thread
6
0
7.5
12
3
25
5
10
2.0
17.1
4
27
M16
2.0
2.0
5
0.0470
Yes
0.000
4059245637676
98% Warenverfügbarkeit. N...
31.12.2099
K1841.11081601
K1841.11081601
Stainless steel
A
full thread
8
0
10.0
12
3
25
5
10
3.1
18.1
4
27
M16
2.0
2.0
5
0.0430
Yes
0.000
4059245637683
98% Warenverfügbarkeit. N...
31.12.2099
K1841.11102401
K1841.11102401
Stainless steel
A
full thread
10
0
13.0
18
3
30
6
8
4.0
17.2
4
27
M24
2.5
3.0
5
0.0960
Yes
0.000
4059245637690
98% Warenverfügbarkeit. N...
31.12.2099
K1841.11122401
K1841.11122401
Stainless steel
A
full thread
12
0
15.0
18
3
30
6
8
4.8
18.2
4
27
M24
2.5
3.0
5
0.0900
Yes
0.000
4059245637706
98% Warenverfügbarkeit. N...
31.12.2099
K1841.11163001
K1841.11163001
Stainless steel
A
full thread
16
0
20.0
24
3
35
8
11
6.0
24.2
4
27
M30
2.5
3.0
5
0.1460
Yes
0.000
4059245637713
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12051201
K1841.12051201
Stainless steel
B
with thread and collar
5
20
6.0
0
3
20
3
5
1.5
11.2
4
27
M12
2.0
2.0
5
0.0350
Yes
0.000
4059245637720
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12061601
K1841.12061601
Stainless steel
B
with thread and collar
6
24
7.5
0
3
20
3
5
2.0
12.1
4
27
M16
2.5
2.0
5
0.0480
Yes
0.000
4059245637737
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12081601
K1841.12081601
Stainless steel
B
with thread and collar
8
24
10.0
0
3
20
3
5
3.1
13.1
4
27
M16
2.5
2.0
5
0.0450
Yes
0.000
4059245637744
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12102401
K1841.12102401
Stainless steel
B
with thread and collar
10
34
13.0
0
3
25
5
10
4.0
19.2
4
27
M24
2.5
3.0
5
0.1010
Yes
0.000
4059245637751
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12122401
K1841.12122401
Stainless steel
B
with thread and collar
12
34
15.0
0
3
25
5
10
4.8
20.2
4
27
M24
2.5
3.0
5
0.0950
Yes
0.000
4059245637768
98% Warenverfügbarkeit. N...
31.12.2099
K1841.12163001
K1841.12163001
Stainless steel
B
with thread and collar
16
40
20.0
0
3
30
5
10
6.0
23.2
4
27
M30
2.5
3.0
5
0.1490
Yes
0.000
4059245637775
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表