您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1548 - Horizontal Pneumatic Clamps
KIPP USA
Toggle Clamps
Push-pull Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/push-pull_clamps/k1548_asmtab.prj},{NB=K1548.01200$POS.},{OG=85},{A=12.7},{A1=218.0},{A2=7},{B=26.8},{B1=48},{B3=6.2},{C=25.0},{C1=11.0},{D=5.2},{H=61.5},{L=261.0},{L1=43.0},{GEW=0.7100},{EAN=4059245497263},{TYP=2},{XA=3},{XB=10},{XC=22},{XD=4},{XE=6},{XF=8},{XG=9},{XH=14},{XI=4},{XJ=3},{XK=3},{XL=17},{XM=3},{XN=5},{XO=5},{XP=6},{XQ=6},{XR=2},{BESTKIPPUSA=K1548.01200},{M=M6X50},{R=G1/8},{HALTEKRAFTF1=1200},{HALTEKRAFTF2=1800},{SPANNKRAFTF3=1000},{SPANNKRAFTF4=1500},{LVDH=0,08 DM³},{BDRUCK=2-6},{N=60},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA},{PPATH=k1548_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
OG
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
B
width
[mm]
B1
width
[mm]
B3
distance
[mm]
C
distance
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
R
thread
[mm]
HALTEKRAFTF1
Haltekraft F1 bei 6 Bar
[N]
HALTEKRAFTF2
Haltekraft F2 bei 6 bar
[N]
SPANNKRAFTF3
Spannkraft F3 bei 6 Bar
[N]
SPANNKRAFTF4
Spannkraft F4 bei 6 Bar
[N]
LVDH
Air consumption per up-and-down stroke
ⁿ/ₐ
BDRUCK
Operating pressure
[Bar]
N
strokes per min. at 6 bar
[Bar]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1548.01000
K1548.01000
70
16.0
212.5
5
24.0
40
5.5
18.0
9.0
4.5
52.0
243.5
31.0
M5X35
G1/8
1000
1500
800
1200
0,06 DM³
2-6
60
0.6000
Yes
4059245497256
31.12.2099
98% Warenverfügbarkeit. N...
K1548.01200
K1548.01200
85
12.7
218.0
7
26.8
48
6.2
25.0
11.0
5.2
61.5
261.0
43.0
M6X50
G1/8
1200
1800
1000
1500
0,08 DM³
2-6
60
0.7100
Yes
4059245497263
31.12.2099
98% Warenverfügbarkeit. N...
K1548.01600
K1548.01600
90
19.0
270.0
8
32.0
59
8.9
34.5
17.5
7.1
85.2
345.2
75.2
M8X65
G1/8
1600
2400
1200
1800
0,28 DM³
2-6
50
1.4500
Yes
4059245497270
31.12.2099
98% Warenverfügbarkeit. N...
K1548.03000
K1548.03000
85
32.0
311.5
10
45.0
76
13.2
53.5
25.0
8.7
117.5
435.5
124.0
M12X100
G1/8
3000
5400
2400
4800
0,32 DM³
2-6
50
2.8800
Yes
4059245497287
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表