目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1345 - Hinges, stainless steel lift-off, left
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/27870-01_asmtab.prj},{NB=K1345.163018180},{BESTKIPPUSA=K1345.16301818},{MATERIAL=Edelstahl},{AUSF=links},{W=0},{A=59},{A1=17.5},{A2=17.5},{A3=29.5},{A4=29.5},{B=48},{B2=28},{B3=10},{D1=6.6},{D2=6},{D3=14},{H=16},{H1=9},{F1=1.0},{F2=0.710},{GEW=0.1592},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{EAN=4059245346349},{PSTOL=0.001},{FILTER=KIPP,NORELEM,KIPP_USA ,BLOHM},{PPATH=27870-01_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Distance
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
Width
[mm]
B2
Width
[mm]
B3
Distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
F1
F1 max.
ⁿ/ₐ
F2
F2 max
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1345.16261515
K1345.16261515
stainless steel
left
52
15.0
15.0
26.0
26.0
48
28
10
6.6
6
14
16
9
0.9
0.625
0.1355
Yes
4059245346332
31.12.2099
98% Warenverfügbarkeit. N...
K1345.16301818
K1345.16301818
stainless steel
left
59
17.5
17.5
29.5
29.5
48
28
10
6.6
6
14
16
9
1.0
0.710
0.1592
Yes
4059245346349
31.12.2099
98% Warenverfügbarkeit. N...
K1345.16392323
K1345.16392323
stainless steel
left
77
22.5
22.5
38.5
38.5
48
28
10
6.6
6
14
16
9
1.0
0.500
0.2005
Yes
4059245346356
31.12.2099
98% Warenverfügbarkeit. N...
K1345.16442525
K1345.16442525
stainless steel
left
87
25.0
25.0
43.5
43.5
48
28
10
6.6
6
14
16
9
1.2
0.450
0.2211
Yes
4059245346363
31.12.2099
98% Warenverfügbarkeit. N...
K1345.16583333
K1345.16583333
stainless steel
left
115
32.5
32.5
57.5
57.5
48
28
10
6.6
6
14
16
9
1.2
0.350
0.2836
Yes
4059245346370
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-M437-SW-SI-FKT - Hinges M437, Zinc Die Cast, with adjustable friction
MÄDLER
10.04.2024
7214301 - Aluminium profile hinges - small dimension
Pinet
23.02.2024
K0438 - Hinges plastic, lift-off, with guide tabs
KIPP
27.05.2024
K1345 - Hinges, stainless steel lift-off, right
KIPP USA
05.06.2024
7214137 - Small friction hinges - adjustable
Pinet
23.02.2024
6013331 - Small butt hinges with one cranked leaf and removable pin 38 mm
Pinet
23.02.2024
K1345 - Hinges, stainless steel lift-off, left
KIPP
27.05.2024
7-205 - Lift-off Hinge,both RH and LH application stainless steel
Dirak
15.12.2023
K1342 - Hinges lift-off stainless steel
KIPP
27.05.2024
K1341 - Hinges stainless steel
KIPP
27.05.2024
K1342 - Hinges lift-off stainless steel
KIPP USA
05.06.2024
TCAH 50 P - Hinge
FlexLink
30.08.2022
K1345 - Hinges, stainless steel lift-off, right
KIPP
27.05.2024
AES-12067 - Leaf Hinge for Structural Systems
Essentra Components
10.07.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表