您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1317 - Clamping lever with external thread and collar for Hygienic USIT® sealing and shim washer
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/k1317.prj},{NB=K1317.308X30},{GR=3},{D=18.0},{D1=23.6},{D2=24.9},{H=54.7},{H1=12.1},{H2=44.0},{H3=77.0},{H4=73.5},{A=81.5},{A1=94.0},{B=14.2},{L=30},{ZZ=20},{GEW=0.2700},{EAN=4059245330867},{NDM=8.000},{XA=76.800},{XB=64.800},{XC=209.000},{XD=269.700},{XE=16.200},{XF=6.300},{XG=6.100},{XH=49.000},{XI=9.900},{XJ=200.000},{XK=6.500},{XL=40.100},{XM=18.800},{XN=15.800},{XO=58.500},{XP=62.300},{XQ=12.700},{XR=66.400},{XS=74.200},{XT=4.600},{XU=62.400},{XV=10.800},{XW=7.100},{XX=64.000},{XY=5.900},{XZ=8.700},{XA1=4.900},{XB1=14.200},{XC1=10.300},{XD1=1.500},{XE1=8.400},{XF1=0.600},{XG1=13.500},{XH1=4.300},{XI1=3.000},{XJ1=9.900},{XK1=0.400},{XL1=0.100},{XM1=9.200},{XN1=8.000},{XO1=0.800},{XP1=0.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order number
ⁿ/ₐ
GR
Size
ⁿ/ₐ
X
Thread
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
L
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1317.106X20
K1317.106X20
1
M6
14.2
21.0
21.7
36.7
8.8
27.0
50.6
47.6
47.4
58.2
11.8
20
16
0.1224
Yes
4059245470952
31.12.2099
98% Warenverfügbarkeit. N...
K1317.106X30
K1317.106X30
1
M6
14.2
21.0
21.7
36.7
8.8
27.0
50.6
47.6
47.4
58.0
11.8
30
16
0.1320
Yes
4059245470969
31.12.2099
98% Warenverfügbarkeit. N...
K1317.106X40
K1317.106X40
1
M6
14.2
21.0
21.7
36.7
8.8
27.0
50.6
47.6
47.4
58.0
11.8
40
16
0.1340
Yes
4059245470976
31.12.2099
98% Warenverfügbarkeit. N...
K1317.106X50
K1317.106X50
1
M6
14.2
21.0
21.7
36.7
8.8
27.0
50.6
47.6
47.4
58.0
11.8
50
16
0.1360
Yes
4059245470983
31.12.2099
98% Warenverfügbarkeit. N...
K1317.206X20
K1317.206X20
2
M6
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
20
16
0.1820
Yes
4059245470990
31.12.2099
98% Warenverfügbarkeit. N...
K1317.206X30
K1317.206X30
2
M6
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
30
16
0.1840
Yes
4059245471003
31.12.2099
98% Warenverfügbarkeit. N...
K1317.206X40
K1317.206X40
2
M6
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
40
16
0.1860
Yes
4059245471010
31.12.2099
98% Warenverfügbarkeit. N...
K1317.206X50
K1317.206X50
2
M6
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
50
16
0.1880
Yes
4059245471027
31.12.2099
98% Warenverfügbarkeit. N...
K1317.208X20
K1317.208X20
2
M8
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
20
16
0.1880
Yes
4059245471034
31.12.2099
98% Warenverfügbarkeit. N...
K1317.208X30
K1317.208X30
2
M8
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
30
16
0.1920
Yes
4059245471041
31.12.2099
98% Warenverfügbarkeit. N...
K1317.208X40
K1317.208X40
2
M8
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
40
16
0.1960
Yes
4059245471058
31.12.2099
98% Warenverfügbarkeit. N...
K1317.208X50
K1317.208X50
2
M8
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
50
16
0.2000
Yes
4059245471065
31.12.2099
98% Warenverfügbarkeit. N...
K1317.208X60
K1317.208X60
2
M8
18.0
21.0
22.1
45.7
10.7
36.8
64.1
61.1
66.5
77.5
13.0
60
16
0.2040
Yes
4059245471072
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X16
K1317.308X16
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
16
20
0.2550
Yes
4059245330836
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X20
K1317.308X20
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
20
20
0.2600
Yes
4059245330843
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X25
K1317.308X25
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
25
20
0.2650
Yes
4059245330850
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X30
K1317.308X30
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
30
20
0.2700
Yes
4059245330867
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X35
K1317.308X35
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
35
20
0.2750
Yes
4059245330874
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X40
K1317.308X40
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
40
20
0.2800
Yes
4059245342259
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X50
K1317.308X50
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
50
20
0.2900
Yes
4059245342266
31.12.2099
98% Warenverfügbarkeit. N...
K1317.308X60
K1317.308X60
3
M8
18.0
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
60
20
0.3000
Yes
4059245342273
31.12.2099
98% Warenverfügbarkeit. N...
K1317.310X20
K1317.310X20
3
M10
22.3
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
20
20
0.2850
Yes
4059245330881
31.12.2099
98% Warenverfügbarkeit. N...
K1317.310X25
K1317.310X25
3
M10
22.3
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
25
20
0.2900
Yes
4059245330898
31.12.2099
98% Warenverfügbarkeit. N...
K1317.310X30
K1317.310X30
3
M10
22.3
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
30
20
0.2950
Yes
4059245330904
31.12.2099
98% Warenverfügbarkeit. N...
K1317.310X35
K1317.310X35
3
M10
22.3
23.6
24.9
54.7
12.1
44.0
77.0
73.5
81.5
94.0
14.2
35
20
0.3000
Yes
4059245330911
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0660 - Horizontal Toogle Clamps with flat foot and adjustable clamping spi...
KIPP USA
21.05.2024
K1362 - Combination spanner with protective caps
KIPP USA
21.05.2024
K0662 - Vertical Toggle Clamps with flat foot and adjustable clamping spind...
KIPP USA
21.05.2024
K1314 - Wing nut narrow in Hygienic DESIGN
KIPP USA
21.05.2024
K1308 - Mushroom knobs female thread with high head for Hygienic USIT® Freu...
KIPP USA
21.05.2024
K1312 - Wing nut for Hygienic USIT® sealing and shim washer
KIPP USA
21.05.2024
K1361 - Sockets and plastic inserts
KIPP USA
21.05.2024
K0204 - Pull Handles aluminium
KIPP USA
21.05.2024
K1491 - Hygienic USIT® seal and shim washers
KIPP USA
21.05.2024
K0124 - Adjustable Handles Modern Design Style, stainless steel, external t...
KIPP USA
21.05.2024
K1626 - Clamping levers, zinc with male thread and clamping force intensifi...
KIPP USA
21.05.2024
K1316 - Clamping lever with internal thread and collar for Hygienic USIT® s...
KIPP USA
21.05.2024
K0106 - Protective caps
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表