您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1299 - Ball lock pins with mushroom grip stainless steel, adjustable
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/03418-10.prj},{NB=K1299.02510025},{D=25},{D1=10},{D2=12.00},{D3=17.0},{L1=8.9},{L2=33.0},{GEW=0.0730},{EAN=4059245326488},{XA=4.000},{XB=7.000},{XC=4.000},{XD=8.000},{XE=0.500},{XF=8.500},{XG=4.500},{XH=5.000},{XI=1.500},{XJ=0.500},{XK=22.500},{XL=33.100},{XM=1.600},{XN=15.000},{XO=41.400},{XP=10.500},{XQ=1.500},{XR=23.600},{XS=2.000},{XT=2.600},{XU=9.500},{XV=3.000},{XW=0.500},{XX=0.000},{LX=25},{L3X=10.1},{XAA=7.500},{XAB=1.250},{XAC=14.000},{XAD=15.900},{XAE=14.500},{XAF=2.550},{XAG=15.000},{XAH=3.000},{BESTKIPPUSA=K1299.02510025},{L=15-25},{L5=23.9-33.9},{AUFNAHME=10},{FESTIGKEIT=60},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{POS=0},{L3=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[kN]
L5
Length
[mm]
AUFNAHME
Receiving hole H11
[mm]
FESTIGKEIT
Shering force double shear max. kN
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1299.01905010
K1299.01905010
19
5
5.50
13.5
2-10
5.9
25.0
7.9-15.9
5
15
0.0277
Yes
4059245326266
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01905015
K1299.01905015
19
5
5.50
13.5
7-15
5.9
25.0
12.9-20.9
5
15
0.0283
Yes
4059245326273
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01905020
K1299.01905020
19
5
5.50
13.5
12-20
5.9
25.0
17.9-25.9
5
15
0.0292
Yes
4059245326280
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01905025
K1299.01905025
19
5
5.50
13.5
17-25
5.9
25.0
22.9-30.9
5
15
0.0297
Yes
4059245326297
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01905030
K1299.01905030
19
5
5.50
13.5
22-30
5.9
25.0
27.9-35.9
5
15
0.0312
Yes
4059245326303
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01906010
K1299.01906010
19
6
6.85
13.5
2-10
6.8
25.0
8.8-16.8
6
22
0.0285
Yes
4059245326310
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01906015
K1299.01906015
19
6
6.85
13.5
7-15
6.8
25.0
13.8-21.8
6
22
0.0296
Yes
4059245326327
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01906020
K1299.01906020
19
6
6.85
13.5
12-20
6.8
25.0
18.8-26.8
6
22
0.0307
Yes
4059245326334
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01906025
K1299.01906025
19
6
6.85
13.5
17-25
6.8
25.0
23.8-31.8
6
22
0.0320
Yes
4059245326341
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01906030
K1299.01906030
19
6
6.85
13.5
22-30
6.8
25.0
28.8-36.8
6
22
0.0337
Yes
4059245326358
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01906035
K1299.01906035
19
6
6.85
13.5
27-35
6.8
25.0
33.8-41.8
6
22
0.0341
Yes
4059245326365
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01906040
K1299.01906040
19
6
6.85
13.5
32-40
6.8
25.0
38.8-48.8
6
22
0.0351
Yes
4059245326372
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01906045
K1299.01906045
19
6
6.85
13.5
37-45
6.8
25.0
43.8-51.8
6
22
0.0340
Yes
4059245326389
98% Warenverfügbarkeit. N...
31.12.2099
K1299.01906050
K1299.01906050
19
6
6.85
13.5
42-50
6.8
25.0
48.8-56.8
6
22
0.0350
Yes
4059245326396
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02508020
K1299.02508020
25
8
9.50
17.0
10-20
7.8
33.0
17.8-27.8
8
38
0.0660
Yes
4059245326402
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02508025
K1299.02508025
25
8
9.50
17.0
15-25
7.8
33.0
22.8-32.8
8
38
0.0676
Yes
4059245326419
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02508030
K1299.02508030
25
8
9.50
17.0
20-30
7.8
33.0
27.8-37.8
8
38
0.0697
Yes
4059245326426
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02508035
K1299.02508035
25
8
9.50
17.0
25-35
7.8
33.0
32.8-42.8
8
38
0.0693
Yes
4059245326433
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02508040
K1299.02508040
25
8
9.50
17.0
30-40
7.8
33.0
37.8-47.8
8
38
0.0735
Yes
4059245326440
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02508045
K1299.02508045
25
8
9.50
17.0
35-45
7.8
33.0
42.8-52.8
8
38
0.0728
Yes
4059245326457
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02508050
K1299.02508050
25
8
9.50
17.0
40-50
7.8
33.0
47.8-57.8
8
38
0.0775
Yes
4059245326464
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02510020
K1299.02510020
25
10
12.00
17.0
10-20
8.9
33.0
18.9-28.9
10
60
0.0715
Yes
4059245326471
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02510025
K1299.02510025
25
10
12.00
17.0
15-25
8.9
33.0
23.9-33.9
10
60
0.0730
Yes
4059245326488
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02510030
K1299.02510030
25
10
12.00
17.0
20-30
8.9
33.0
28.9-38.9
10
60
0.0786
Yes
4059245326495
98% Warenverfügbarkeit. N...
31.12.2099
K1299.02510035
K1299.02510035
25
10
12.00
17.0
25-35
8.9
33.0
33.9-43.9
10
60
0.0813
Yes
4059245326501
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0791 - Ball lock pins with mushroom grip, stainless steel with high shear ...
KIPP USA
05.06.2024
K0364 - Ball lock pins stainless steel
KIPP
11.06.2024
K1299 - Ball lock pins with mushroom grip stainless steel, adjustable
KIPP
27.05.2024
K1653 - Snap locks, plastic with knob
KIPP USA
05.06.2024
K1651 - Snap locks, plastic with fold-down grip
KIPP USA
05.06.2024
K1299 - Ball lock pins with mushroom grip stainless steel with high shear s...
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表