您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1259 - Toggle clamps vertical with angled foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1259_asmtab.prj},{NB=K1259.010000},{LOCH=2},{OG=69},{OH=96},{A1=29},{A2=0},{A3=0},{B=17.5},{B1=28},{B2=10.0},{B5=2.5},{C=44},{C1=10},{H=121},{L=67},{L1=31},{L2=26.0},{HALTEKRAFTF1=700},{HALTEKRAFTF2=1000},{SPANNKRAFTF3=500},{SPANNKRAFTF4=800},{GEW=0.1390},{EAN=4059245316946},{XA=5.000},{XB=35.000},{XC=68.47742},{XD=49.54480},{TYP=9},{TYP1=1},{TYP2=21.000},{TYP3=19.000},{TYP4=8},{TYP5=7},{TYP6=1},{TYP7=7},{BESTKIPPUSA=K1259.01000},{A=14},{B3=2},{D=4.9},{M=M5x35},{HANDKRAFT=50},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1259_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
LOCH
Lochbild
[mm]
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
distance
[mm]
B3
distance
[mm]
B5
distance
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
distance
ⁿ/ₐ
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[Ns]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1259.01000
K1259.01000
2
69
96
14
29
0
0
17.5
28
10.0
2
2.5
44
10
4.9
121
67
31
26.0
M5x35
50
700
1000
500
800
0.1390
Info
Yes
4059245316946
31.12.2099
98% Warenverfügbarkeit. N...
K1259.02000
K1259.02000
2
70
108
19
35
0
0
26.0
42
11.0
3
3.0
64
13
5.5
170
79
35
29.5
M6x50
100
1000
2000
900
1300
0.2782
Info
Yes
4059245316953
31.12.2099
98% Warenverfügbarkeit. N...
K1259.03600
K1259.03600
1
67
106
35
51
8
16
35.0
51
14.8
8.8
3.0
82
19
6.8
244
143
93
70.0
M8x60
100
1800
3600
900
1300
0.6014
Info
Yes
4059245316960
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1542 - Toggle clamp, horizontal with angled foot and adjustable clamping s...
KIPP
27.05.2024
K1436 - Toggle clamps vertical with angled foot and fixed clamping spindle
KIPP USA
05.06.2024
K1546 - Push-pull toggle clamp with mounting bracket
KIPP
27.05.2024
K0062 - Toggle clamps vertical with angled foot and adjustable clamping spi...
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表