您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1258 - Toggle clamps vertical with flat foot and full holding arm
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1258_asmtab.prj},{NB=K1258.040000},{OG=61},{OH=112},{A1=49.2},{B=45.3},{B1=64.3},{B3=8},{B5=3},{C=44.0},{C1=19.0},{C3=20},{E=34},{H=206},{L=140.3},{L1=91.1},{HALTEKRAFTF1=2000},{HALTEKRAFTF2=4000},{SPANNKRAFTF3=1400},{SPANNKRAFTF4=3000},{GEW=0.6749},{EAN=4059245316939},{XA=10.000},{XB=85.000},{XC=61.00200},{XD=45.90000},{TYP=10},{TYP1=2},{TYP2=6.000},{TYP3=2.000},{TYP4=11},{TYP5=16.000},{XE=0.500},{TYP6=5},{TYP7=1},{BESTKIPPUSA=K1258.04000},{A=31.8},{D=8.7},{M=M10x85},{HANDKRAFT=250},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1258_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
B1
width
[mm]
B3
width
[mm]
B5
width
[mm]
C
height
[mm]
C1
height
[mm]
C3
height
[mm]
D
diameter
[mm]
E
distance
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1258.02600
K1258.02600
70
90
19
35.0
32.0
47.0
6
3
32.0
17.5
16
7.1
31
173
111.9
73.9
M8x60
150
1000
2600
800
1600
0.4394
Info
Yes
4059245347940
31.12.2099
98% Warenverfügbarkeit. N...
K1258.04000
K1258.04000
61
112
31.8
49.2
45.3
64.3
8
3
44.0
19.0
20
8.7
34
206
140.3
91.1
M10x85
250
2000
4000
1400
3000
0.6749
Info
Yes
4059245316939
31.12.2099
98% Warenverfügbarkeit. N...
K1258.04400
K1258.04400
70
90
32
50.0
45.0
64.0
8
4
42.0
22.0
20
8.3
40
218
148.0
98.0
M10x80
200
2200
4400
1400
2800
0.9184
Info
Yes
4059245347957
31.12.2099
98% Warenverfügbarkeit. N...
K1258.07000
K1258.07000
70
90
32
53.0
45.0
64.0
10
5
51.0
25.0
23
8.7
44
226
178.0
128.0
M12x100
250
3200
7000
1400
3000
1.3000
Info
Yes
4059245347964
31.12.2099
98% Warenverfügbarkeit. N...
K1258.08000
K1258.08000
50
100
50.8
76.2
69.8
95.2
10
8
82.1
31.8
32
12.3
50
303
234.0
157.8
M16x150
280
3000
8000
1800
3900
2.7000
Info
Yes
4059245347971
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MC04-4L - Toggle Clamps - Bottom Holder, Vertical Handle Type (Long Arm)
Misumi
30.06.2021
K1246 - Toggle clamps vertical with straight foot and adjustable clamping s...
KIPP
17.05.2024
05805-01 - Toggle clamps horizontal with horizontal foot and full holding a...
norelem
30.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表