您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1250 - Toggle clamps vertical heavy-duty with fixed clamping spindle
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1250_asmtab.prj},{NB=K1250.0070000},{OG=130},{OH=205},{A1=45},{A3=25},{B=20},{B1=10},{B2=49.5},{B3=10},{C=70},{C1=30},{C4=50},{H=243},{L=105},{L1=51.1},{HALTEKRAFTF1=7000},{SPANNKRAFTF3=1400},{GEW=1.2480},{EAN=4059245316557},{XA=12.000},{XB=100.000},{XC=130.78148},{XD=38.27093},{XE=2.000},{XF=11.000},{XG=12.000},{XH=7.000},{BESTKIPPUSA=K1250.007000},{M=M10x80},{HANDKRAFT=300},{BS=Infotext},{INFO=},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1250_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A1
width
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C4
distance
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1250.007000
K1250.007000
130
205
45
25
20
10
49.5
10
70
30
50
243
105
51.1
M10x80
300
7000
1400
1.2480
Yes
4059245316557
31.12.2099
98% Warenverfügbarkeit. N...
K1250.012000
K1250.012000
130
195
50
25
24
12
56.5
12
85
30
63
279
124
61.1
M12x100
500
12000
1400
2.1650
Yes
4059245316564
31.12.2099
98% Warenverfügbarkeit. N...
K1250.014000
K1250.014000
130
195
63
40
32
16
67.5
16
108
38
78
325
158
75.0
M16x150
500
14000
1850
3.9700
Yes
4059245316571
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表