您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1240 - Toggle clamps horizontal with flat foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Horizontal Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/horizontal_toggle_clamp/k1240_asmtab.prj},{NB=K1240.0450000},{OH=90},{OG=68},{A=41.3},{A1=57.1},{A3=0.0},{B=41.3},{B1=57.2},{B2=19.0},{B3=11.0},{B5=4.0},{C=44.4},{C1=19.0},{D=8.3},{H=63.4},{L=295.6},{L1=108.3},{L2=63.6},{GEW=0.6650},{EAN=4059245316403},{XA=67.78594},{XB=68.21667},{XC=10.000},{XD=26.900},{XE=16.000},{XF=1.000},{XG=85.000},{TYP=5.000},{TYP1=4.000},{TYP2=4},{TYP3=4},{BESTKIPPUSA=K1240.045000},{MATERIAL=Stahl},{FORM=F},{M=M10X85},{HANDKRAFT=250},{HALTEKRAFTF1=2200},{HALTEKRAFTF2=5000},{SPANNKRAFTF3=1100},{SPANNKRAFTF4=3000},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1240_schb.prj},{EOL=31.12.2099},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
A
distance
[mm]
A1
width
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B5
distance
[mm]
C
height
[mm]
C1
[mm]
D
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1240.010500
K1240.010500
Stahl
A
90
75
15.9
23.8
11.1
15.9
23.8
8.0
5.0
1.5
7.7
6.8
4.4
17.3
79.0
20.7
13.5
M4X20
50
250
500
150
350
0.0284
Info
Yes
4059245316342
31.12.2099
98% Warenverfügbarkeit. N...
K1240.022000
K1240.022000
Stahl
B
85
73
27.0
37.0
25.4
22.0
36.0
11.4
7.4
2.0
25.1
12.7
5.5
37.8
143.5
56.9
35.7
M6X44
100
1000
2000
600
1200
0.1244
Info
Yes
4059245316366
31.12.2099
98% Warenverfügbarkeit. N...
K1240.033200
K1240.033200
Stahl
D
90
65
25.4
38.0
20.8
22.2
35.0
14.7
8.7
3.0
34.9
12.7
6.7
47.6
173.0
71.6
39.1
M8X63
150
2000
3200
800
1600
0.2564
Info
Yes
4059245316380
31.12.2099
98% Warenverfügbarkeit. N...
K1240.045000
K1240.045000
Stahl
F
90
68
41.3
57.1
0.0
41.3
57.2
19.0
11.0
4.0
44.4
19.0
8.3
63.4
295.6
108.3
63.6
M10X85
250
2200
5000
1100
3000
0.6650
Info
Yes
4059245316403
31.12.2099
98% Warenverfügbarkeit. N...
K1240.110500
K1240.110500
Edelstahl
A
90
75
15.9
23.8
11.1
15.9
23.8
8.0
5.0
1.5
7.7
6.8
4.4
17.3
79.0
20.7
13.5
M4X20
50
250
500
150
350
0.0299
Info
Yes
4059245316359
31.12.2099
98% Warenverfügbarkeit. N...
K1240.122000
K1240.122000
Edelstahl
C
85
73
27.0
37.0
25.4
22.0
36.0
11.4
7.4
2.0
25.1
12.7
5.5
37.8
143.5
56.9
35.7
M6X40
100
1000
2000
600
1200
0.1252
Info
Yes
4059245316373
31.12.2099
98% Warenverfügbarkeit. N...
K1240.133200
K1240.133200
Edelstahl
E
90
65
25.4
38.0
20.8
22.2
35.0
14.7
8.7
3.0
34.9
12.7
6.7
47.6
173.0
71.6
39.1
M8X60
150
2000
3200
800
1600
0.2559
Info
Yes
4059245316397
31.12.2099
98% Warenverfügbarkeit. N...
K1240.145000
K1240.145000
Edelstahl
G
90
68
41.3
57.1
0.0
41.3
57.2
19.0
11.0
4.0
44.4
19.0
8.3
63.4
295.6
108.3
63.6
M10X80
250
2200
5000
1100
3000
0.6279
Info
Yes
4059245316410
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1545 - Mini push-pull toggle clamp with mounting bracket
KIPP
27.05.2024
GN 820.3 - Stainless Steel-Toggle clamps, Type MLC, offener Spannarm, mit 2...
Ganter
12.04.2024
GN842 - Plunger clamps for push-pull clamping, type AS
Berger Tools
26.04.2023
K1240 - Toggle clamps horizontal with flat foot and adjustable clamping spi...
KIPP
27.05.2024
K1241 - Toggle clamps horizontal with flat foot and adjustable clamping spi...
KIPP USA
21.05.2024
GN 810 C - Toggle clamps, Type C, U-bar version, with two flanged washers a...
Elesa+Ganter
28.03.2024
WDC01-10 - Japanese Standard Quick Clamp/Flange base/Horizontal compression...
Yiheda 3D Electronic Gallery
09.05.2024
DDH-201-C - Clamp · Horizontal
SRD-FA
28.04.2022
WDC201-B_WDC201-BSS - Quick Clamp ¡¤ Horizontal Press Type ¡¤ Straight Base
Yiheda 3D Electronic Gallery
09.05.2024
111
Kukamet
25.10.2019
K0070 - Toggle clamps mini horizontal with flat foot and fixed clamping spi...
KIPP USA
21.05.2024
K0071 - Toggle clamps mini horizontal with flat left foot and adjustable cl...
KIPP USA
21.05.2024
MC01-4, MC01-S4 - Toggle Clamps - Bottom Holder, Horizontal Handle Type
Misumi
30.06.2021
DDH-225-D,DDH-225-DSS - Clamp · Horizontal
SRD-FA
28.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表