您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1172 - Spring plungers, smooth version
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/03077.prj},{NB=K1172.10},{D=10},{D1=8.0},{D2=11.0},{L=26.0},{L1=1.5},{L2=4.2},{L3=14.3},{F1=16.2},{F2=22.3},{GEW=0.0091},{EAN=4059245843855},{HX=8.000},{XA=1.3},{XB=55.0},{XC=0.5},{XD=9.55},{XE=12.7},{XF=18.2},{XG=9.1},{XH=1.6},{XI=6.30},{XJ=5.6},{XK=0.329},{XL=1.000},{XM=0.074},{XN=4.4},{XO=1.0},{XP=1.0},{XQ=0.1},{XR=5.200},{XS=60.000},{XT=1.200},{XU=48.000},{XV=0.4},{XW=0.7},{XX=1.400},{XY=5.370},{TYP=2.000},{BESTKIPPUSA=K1172.10},{MATERIAL=Edelstahl},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{IMPERIAL=MM},{H=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1172.04
K1172.04
Stainless steel
4
2.8
4.6
10.7
0.9
1.8
5.6
3.0
6.5
0.0006
Yes
4059245843817
98% Warenverfügbarkeit. N...
31.12.2099
K1172.05
K1172.05
Stainless steel
5
3.8
5.6
12.0
0.9
2.1
6.0
3.3
9.4
0.0012
Yes
4059245293544
98% Warenverfügbarkeit. N...
31.12.2099
K1172.06
K1172.06
Stainless steel
6
4.8
6.5
15.0
1.0
2.3
8.2
6.1
12.6
0.0022
Yes
4059245293551
98% Warenverfügbarkeit. N...
31.12.2099
K1172.08
K1172.08
Stainless steel
8
6.2
8.5
18.0
1.1
2.9
9.5
10.7
20.4
0.0042
Yes
4059245293568
98% Warenverfügbarkeit. N...
31.12.2099
K1172.10
K1172.10
Stainless steel
10
8.0
11.0
26.0
1.5
4.2
14.3
16.2
22.3
0.0091
Yes
4059245843855
98% Warenverfügbarkeit. N...
31.12.2099
K1172.204
K1172.204
POM
4
2.8
4.6
10.7
0.9
1.8
5.6
3.0
6.5
0.0004
Yes
4059245843862
98% Warenverfügbarkeit. N...
31.12.2099
K1172.205
K1172.205
POM
5
3.8
5.6
12.0
0.9
2.1
6.0
3.3
9.4
0.0007
Yes
4059245843879
98% Warenverfügbarkeit. N...
31.12.2099
K1172.206
K1172.206
POM
6
4.8
6.5
15.0
1.0
2.3
8.2
6.1
12.6
0.0011
Yes
4059245843886
98% Warenverfügbarkeit. N...
31.12.2099
K1172.208
K1172.208
POM
8
6.2
8.5
18.0
1.1
2.9
9.5
10.7
20.4
0.0023
Yes
4059245293612
98% Warenverfügbarkeit. N...
31.12.2099
K1172.210
K1172.210
POM
10
8.0
11.0
26.0
1.5
4.2
14.3
16.2
22.3
0.0049
Yes
4059245843909
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0334 - Spring Plungers push fit plastic
KIPP USA
21.05.2024
K0657 - Spring plungers with hexagon socket and thrust pin, long version
KIPP
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表