您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0792 - Ball Lock Pins with L-grip, self-locking, precipitation hardened
KIPP USA
Ball Lock Pins
Ball Lock Pins, T and L Grip
Powered by
CAD模型選擇
{kipp_usa/kugelsperrbolzen/ball_lock_pins_t_and_l_grip/03420_4.prj},{NB=K0792.1147160800},{B=33.0},{D=70.2},{D1=16},{D2=19.00},{D3=26.3},{D4=47.0},{L=80},{L1=13.1},{L2=39.5},{L3=28.4},{AUFNAHME=16},{FESTIGKEIT=257},{GEW=0.1150},{EAN=4059245324538},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=46.4},{XL=46.2},{XM=34.1},{XN=38.8},{XO=0.8},{XP=23.7},{XQ=13.2},{XR=2.0},{XS=45.0},{XT=4.6},{XU=19.0},{XV=21.9},{XW=50.3},{XX=5.2},{XY=43.5},{XZ=4.0},{XA1=33.5},{XB1=6.0},{XC1=39.5},{XD1=3.1},{XE1=22.0},{XF1=6.00000},{XG1=270.00000},{XH1=23.200},{XI1=47.000},{XJ1=6.200},{XK1=6.000},{XL1=41.300},{XM1=309.000},{XN1=35.000},{XO1=21.200},{XP1=31.300},{XQ1=17.900},{XR1=36.200},{XS1=13.500},{XT1=27.900},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0792.112605010
K0792.112605010
black
17.6
39.3
5
5.50
13.2
26.0
10
5.9
25.0
19.2
15.9
5
24
0.0155
Yes
4059245324088
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112605015
K0792.112605015
black
17.6
39.3
5
5.50
13.2
26.0
15
5.9
25.0
19.2
20.9
5
24
0.0173
Yes
4059245324095
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112605020
K0792.112605020
black
17.6
39.3
5
5.50
13.2
26.0
20
5.9
25.0
19.2
25.9
5
24
0.0148
Yes
4059245324101
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112605025
K0792.112605025
black
17.6
39.3
5
5.50
13.2
26.0
25
5.9
25.0
19.2
30.9
5
24
0.0150
Yes
4059245324118
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112605030
K0792.112605030
black
17.6
39.3
5
5.50
13.2
26.0
30
5.9
25.0
19.2
35.9
5
24
0.0180
Yes
4059245324125
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112606010
K0792.112606010
black
17.6
39.3
6
6.85
13.2
26.0
10
6.8
25.0
19.2
16.8
6
35
0.0176
Yes
4059245324132
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112606015
K0792.112606015
black
17.6
39.3
6
6.85
13.2
26.0
15
6.8
25.0
19.2
21.8
6
35
0.0186
Yes
4059245324149
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112606020
K0792.112606020
black
17.6
39.3
6
6.85
13.2
26.0
20
6.8
25.0
19.2
26.8
6
35
0.0180
Yes
4059245324156
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112606025
K0792.112606025
black
17.6
39.3
6
6.85
13.2
26.0
25
6.8
25.0
19.2
31.8
6
35
0.0183
Yes
4059245324163
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112606030
K0792.112606030
black
17.6
39.3
6
6.85
13.2
26.0
30
6.8
25.0
19.2
36.8
6
35
0.0186
Yes
4059245324170
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112606035
K0792.112606035
black
17.6
39.3
6
6.85
13.2
26.0
35
6.8
25.0
19.2
41.8
6
35
0.0188
Yes
4059245324187
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112606040
K0792.112606040
black
17.6
39.3
6
6.85
13.2
26.0
40
6.8
25.0
19.2
46.8
6
35
0.0190
Yes
4059245324194
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112606045
K0792.112606045
black
17.6
39.3
6
6.85
13.2
26.0
45
6.8
25.0
19.2
51.8
6
35
0.0198
Yes
4059245324200
98% Warenverfügbarkeit. N...
31.12.2099
K0792.112606050
K0792.112606050
black
17.6
39.3
6
6.85
13.2
26.0
50
6.8
25.0
19.2
56.8
6
35
0.0200
Yes
4059245324217
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113508020
K0792.113508020
black
23.0
52.2
8
9.50
17.3
35.4
20
7.8
33.0
24.2
27.8
8
63
0.0318
Yes
4059245324224
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113508025
K0792.113508025
black
23.0
52.2
8
9.50
17.3
35.4
25
7.8
33.0
24.2
32.8
8
63
0.0370
Yes
4059245324231
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113508030
K0792.113508030
black
23.0
52.2
8
9.50
17.3
35.4
30
7.8
33.0
24.2
37.8
8
63
0.0370
Yes
4059245324248
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113508035
K0792.113508035
black
23.0
52.2
8
9.50
17.3
35.4
35
7.8
33.0
24.2
42.8
8
63
0.0410
Yes
4059245324255
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113508040
K0792.113508040
black
23.0
52.2
8
9.50
17.3
35.4
40
7.8
33.0
24.2
47.8
8
63
0.0415
Yes
4059245324262
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113508045
K0792.113508045
black
23.0
52.2
8
9.50
17.3
35.4
45
7.8
33.0
24.2
52.8
8
63
0.0415
Yes
4059245324279
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113508050
K0792.113508050
black
23.0
52.2
8
9.50
17.3
35.4
50
7.8
33.0
24.2
57.8
8
63
0.0420
Yes
4059245324286
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113510020
K0792.113510020
black
23.0
52.2
10
12.00
17.3
35.4
20
8.9
33.0
24.2
28.9
10
100
0.0400
Yes
4059245324293
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113510025
K0792.113510025
black
23.0
52.2
10
12.00
17.3
35.4
25
8.9
33.0
24.2
33.9
10
100
0.0440
Yes
4059245324309
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113510030
K0792.113510030
black
23.0
52.2
10
12.00
17.3
35.4
30
8.9
33.0
24.2
38.9
10
100
0.0449
Yes
4059245324316
98% Warenverfügbarkeit. N...
31.12.2099
K0792.113510035
K0792.113510035
black
23.0
52.2
10
12.00
17.3
35.4
35
8.9
33.0
24.2
43.9
10
100
0.0420
Yes
4059245324323
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表