您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0792 - Ball lock pins
KIPP USA
Ball Lock Pins
Ball Lock Pins, Modern Style
Powered by
CAD模型選擇
{kipp_usa/kugelsperrbolzen/ball_lock_pins_modern_style/03420.prj},{NB=K0792.0046160800},{B=33.0},{D=45.9},{D1=16},{D2=19.00},{D3=26.3},{L=80},{L1=13.1},{L2=39.5},{L3=31.3},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2434},{EAN=4059245254804},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=22.8},{XL=22.2},{XM=32.0},{XN=38.7},{XO=0.5},{XP=20.9},{XQ=13.2},{XR=2.0},{XS=45.0},{XT=4.6},{XU=19.0},{XV=21.9},{XW=50.1},{XX=6.2},{XY=19.5},{XZ=4.0},{XB1=6.0},{XA1=33.5},{XC1=39.5},{XD1=3.1},{XE1=22.0},{XF1=6.00000},{XG1=270.00000},{BESTKIPPUSA=K0792.004616080},{FARBE=schwarz},{L5=93.1},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0792.002605010
K0792.002605010
black
17.6
26.4
5
5.50
13.2
10
5.9
25.0
20.2
15.9
5
15
0.0194
Yes
4059245254354
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002605015
K0792.002605015
black
17.6
26.4
5
5.50
13.2
15
5.9
25.0
20.2
20.9
5
15
0.0204
Yes
4059245254361
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002605020
K0792.002605020
black
17.6
26.4
5
5.50
13.2
20
5.9
25.0
20.2
25.9
5
15
0.0210
Yes
4059245254378
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002605025
K0792.002605025
black
17.6
26.4
5
5.50
13.2
25
5.9
25.0
20.2
30.9
5
15
0.0219
Yes
4059245254385
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002605030
K0792.002605030
black
17.6
26.4
5
5.50
13.2
30
5.9
25.0
20.2
35.9
5
15
0.0226
Yes
4059245254392
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002606010
K0792.002606010
black
17.6
26.4
6
6.85
13.2
10
6.8
25.0
20.2
16.8
6
22
0.0208
Yes
4059245254408
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002606015
K0792.002606015
black
17.6
26.4
6
6.85
13.2
15
6.8
25.0
20.2
21.8
6
22
0.0219
Yes
4059245254415
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002606020
K0792.002606020
black
17.6
26.4
6
6.85
13.2
20
6.8
25.0
20.2
26.8
6
22
0.0228
Yes
4059245254422
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002606025
K0792.002606025
black
17.6
26.4
6
6.85
13.2
25
6.8
25.0
20.2
31.8
6
22
0.0238
Yes
4059245254439
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002606030
K0792.002606030
black
17.6
26.4
6
6.85
13.2
30
6.8
25.0
20.2
36.8
6
22
0.0272
Yes
4059245254446
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002606035
K0792.002606035
black
17.6
26.4
6
6.85
13.2
35
6.8
25.0
20.2
41.8
6
22
0.0261
Yes
4059245254453
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002606040
K0792.002606040
black
17.6
26.4
6
6.85
13.2
40
6.8
25.0
20.2
46.8
6
22
0.0271
Yes
4059245254460
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002606045
K0792.002606045
black
17.6
26.4
6
6.85
13.2
45
6.8
25.0
20.2
51.8
6
22
0.0282
Yes
4059245254477
98% Warenverfügbarkeit. N...
31.12.2099
K0792.002606050
K0792.002606050
black
17.6
26.4
6
6.85
13.2
50
6.8
25.0
20.2
56.8
6
22
0.0293
Yes
4059245254484
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003308020
K0792.003308020
black
23.0
33.2
8
9.50
17.3
20
7.8
33.0
26.1
27.8
8
38
0.0513
Yes
4059245254491
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003308025
K0792.003308025
black
23.0
33.2
8
9.50
17.3
25
7.8
33.0
26.1
32.8
8
38
0.0532
Yes
4059245254507
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003308030
K0792.003308030
black
23.0
33.2
8
9.50
17.3
30
7.8
33.0
26.1
37.8
8
38
0.0548
Yes
4059245254514
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003308035
K0792.003308035
black
23.0
33.2
8
9.50
17.3
35
7.8
33.0
26.1
42.8
8
38
0.0563
Yes
4059245254521
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003308040
K0792.003308040
black
23.0
33.2
8
9.50
17.3
40
7.8
33.0
26.1
47.8
8
38
0.0591
Yes
4059245254538
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003308045
K0792.003308045
black
23.0
33.2
8
9.50
17.3
45
7.8
33.0
26.1
52.8
8
38
0.0610
Yes
4059245254545
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003308050
K0792.003308050
black
23.0
33.2
8
9.50
17.3
50
7.8
33.0
26.1
57.8
8
38
0.0628
Yes
4059245254552
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003310020
K0792.003310020
black
23.0
33.2
10
12.00
17.3
20
8.9
33.0
26.1
28.9
10
60
0.0577
Yes
4059245254569
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003310025
K0792.003310025
black
23.0
33.2
10
12.00
17.3
25
8.9
33.0
26.1
33.9
10
60
0.0597
Yes
4059245254576
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003310030
K0792.003310030
black
23.0
33.2
10
12.00
17.3
30
8.9
33.0
26.1
38.9
10
60
0.0628
Yes
4059245254583
98% Warenverfügbarkeit. N...
31.12.2099
K0792.003310035
K0792.003310035
black
23.0
33.2
10
12.00
17.3
35
8.9
33.0
26.1
43.9
10
60
0.0666
Yes
4059245254590
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 113.5 - ELESA-Ball lock pins
Elesa
24.06.2024
K0363 - Ball lock pins
KIPP USA
05.06.2024
K0364 - Ball lock pins stainless steel
KIPP USA
11.06.2024
K0792 - Ball lock pins with L-grip
KIPP USA
05.06.2024
K0793 - Ball lock pins with T-grip
KIPP USA
05.06.2024
K0792 - Ball Lock Pins self-locking, precipitation hardened
KIPP USA
05.06.2024
K0790 - Ball lock pins stainless steel
KIPP USA
05.06.2024
03420 - Ball lock pins with high shear strength
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表