您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0737 - Adjustable Handles straight bolts and internal components in steel, external thread
KIPP USA
Adjustable Handles
Adjustable Handles, Modern Design Style
Powered by
CAD模型選擇
{kipp_usa/adjustable_handles/adjustable_handles_modern_design_style/06458.prj},{NB=K0737.310184X60},{D=16.0},{D1=21.2},{D2=22.0},{H=37.0},{H1=10.0},{H2=23.8},{H3=38.0},{H4=42.0},{A=80},{A1=91.0},{B=11.7},{L=60},{ZZ=22},{GEW=0.1680},{EAN=4059245639557},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=0.0},{XB=31.9},{XC=4.8},{XD=0.5},{XE=105.2},{XF=2.9},{XG=89.3},{XH=615.8},{XI=577.8},{XJ=33.4},{XK=2.8},{XL=8.0},{XM=215.5},{XN=45.7},{XO=188.8},{XP=29.0},{XQ=2.4},{XR=23.5},{XS=7.4},{XT=11.3},{XU=0.6},{XV=60.0},{XW=18.7},{XX=8.6},{XY=8.0},{XZ=59.3},{XA1=27.0},{XB1=17.5},{XC1=3.7},{XD1=1.1},{XE1=75.2},{XF1=5.0},{XG1=30.9},{XH1=32.8},{XI1=7.1},{XJ1=7.2},{XK1=49.0},{XL1=9.9},{XM1=4.8},{XN1=1.050},{XO1=9.8},{XP1=26.0},{XQ1=10.0},{XR1=1.5},{XS1=10.3},{XT1=1.5},{XU1=4.0},{XV1=8.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
L
Length
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0737.2061X15
K0737.2061X15
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0856
Yes
4059245086405
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X20
K0737.2061X20
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0873
Yes
4059245086412
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X25
K0737.2061X25
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0883
Yes
4059245086429
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X30
K0737.2061X30
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0882
Yes
4059245086436
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X35
K0737.2061X35
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.0897
Yes
4059245086443
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X40
K0737.2061X40
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
40
20
0.0906
Yes
4059245086450
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X45
K0737.2061X45
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
45
20
0.0885
Yes
4059245086467
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X50
K0737.2061X50
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
50
20
0.0924
Yes
4059245086474
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X55
K0737.2061X55
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
55
20
0.0898
Yes
4059245086481
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2061X60
K0737.2061X60
jet black RAL 9005
satin finish
2
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
60
20
0.0941
Yes
4059245086498
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X15
K0737.2081X15
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0888
Yes
4059245086603
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X20
K0737.2081X20
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0894
Yes
4059245086610
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X25
K0737.2081X25
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0909
Yes
4059245086627
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X30
K0737.2081X30
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0936
Yes
4059245086634
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X35
K0737.2081X35
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.0950
Yes
4059245086641
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X40
K0737.2081X40
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
40
20
0.0957
Yes
4059245086658
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X45
K0737.2081X45
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
45
20
0.0972
Yes
4059245086665
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X50
K0737.2081X50
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
50
20
0.0992
Yes
4059245086672
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X55
K0737.2081X55
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
55
20
0.0977
Yes
4059245086689
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2081X60
K0737.2081X60
jet black RAL 9005
satin finish
2
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
60
20
0.1012
Yes
4059245086696
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2101X15
K0737.2101X15
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
15
20
0.0881
Yes
4059245086801
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2101X20
K0737.2101X20
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
20
0.0934
Yes
4059245086818
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2101X25
K0737.2101X25
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
25
20
0.0951
Yes
4059245086825
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2101X30
K0737.2101X30
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
30
20
0.0988
Yes
4059245086832
31.12.2099
98% Warenverfügbarkeit. N...
K0737.2101X35
K0737.2101X35
jet black RAL 9005
satin finish
2
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
35
20
0.1011
Yes
4059245086849
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表