您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0720 - Rod ends with plain bearing external thread, stainless steel DIN ISO 12240-4
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/27629.prj},{NB=K0720.22},{BESTKIPPUSA=K0720.22},{AUSF=Rechtsgewinde},{ROT=0},{D=22},{D1=M 22 x 1,5},{A=84},{B=54},{H=28},{H1=20.00},{K=38.10},{L=51},{L1=26},{W=13},{TZD=97.2},{TZS=99.7},{GEW=0.4634},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245180271},{XROT=0,[-$W.:$W.]},{NDM=22.0},{XA=16.4},{ST=1.50},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
A
distance
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
K
ball
[mm]
L
Length
[mm]
L1
Length
[mm]
W
angle a
[°]
TZD
basic dynamic load rating
[kN]
TZS
basic static load rating
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0720.05
K0720.05
right-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
6.2
0.0140
Yes
4059245180134
31.12.2099
98% Warenverfügbarkeit. N...
K0720.06
K0720.06
right-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
8.8
0.0200
Yes
4059245180158
31.12.2099
98% Warenverfügbarkeit. N...
K0720.08
K0720.08
right-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
16.1
0.0380
Yes
4059245180172
31.12.2099
98% Warenverfügbarkeit. N...
K0720.10
K0720.10
right-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
25.5
0.0615
Yes
4059245180196
31.12.2099
98% Warenverfügbarkeit. N...
K0720.12
K0720.12
right-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
34.5
0.0947
Yes
4059245180219
31.12.2099
98% Warenverfügbarkeit. N...
K0720.16
K0720.16
right-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
13
52.7
60.6
0.2020
Yes
4059245180233
31.12.2099
98% Warenverfügbarkeit. N...
K0720.20
K0720.20
right-hand thread
20
M 20 x 1,5
78
50
25
18.00
34.92
47
28
13
78.1
83.1
0.3270
Yes
4059245180257
31.12.2099
98% Warenverfügbarkeit. N...
K0720.22
K0720.22
right-hand thread
22
M 22 x 1,5
84
54
28
20.00
38.10
51
26
13
97.2
99.7
0.4634
Yes
4059245180271
31.12.2099
98% Warenverfügbarkeit. N...
K0720.051
K0720.051
left-hand thread
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
6.2
0.0142
Yes
4059245180141
31.12.2099
98% Warenverfügbarkeit. N...
K0720.061
K0720.061
left-hand thread
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
8.8
0.0196
Yes
4059245180165
31.12.2099
98% Warenverfügbarkeit. N...
K0720.081
K0720.081
left-hand thread
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
16.1
0.0376
Yes
4059245180189
31.12.2099
98% Warenverfügbarkeit. N...
K0720.101
K0720.101
left-hand thread
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
25.5
0.0624
Yes
4059245180202
31.12.2099
98% Warenverfügbarkeit. N...
K0720.121
K0720.121
left-hand thread
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
34.5
0.0902
Yes
4059245180226
31.12.2099
98% Warenverfügbarkeit. N...
K0720.161
K0720.161
left-hand thread
16
M 16
66
42
21
15.00
28.57
40
22
15
52.7
60.6
0.1953
Yes
4059245180240
31.12.2099
98% Warenverfügbarkeit. N...
K0720.201
K0720.201
left-hand thread
20
M 20 x 1,5
78
50
25
18.00
34.92
47
28
15
78.1
83.1
0.3439
Yes
4059245180264
31.12.2099
98% Warenverfügbarkeit. N...
K0720.221
K0720.221
left-hand thread
22
M 22 x 1,5
84
54
28
20.00
38.10
51
26
15
97.2
99.7
0.4582
Yes
4059245180288
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0718 - Rod ends with plain bearing external thread, DIN ISO 12240-4
KIPP USA
05.06.2024
K0720 - Rod ends with plain bearing external thread, stainless steel DIN IS...
KIPP
27.05.2024
K0716 - Rod ends with ball bearing, external thread DIN ISO 12240-4
KIPP
11.06.2024
DIN-ISO-12240.4-K-GS-AG - Heavy-Duty Rod Ends GS DIN 12240-4 (DIN 648) Seri...
MÄDLER
26.04.2024
K0718 - Rod ends with plain bearing external thread, DIN ISO 12240-4
KIPP
27.05.2024
KALM - Rod end with male thread, left-hand thread
igus
01.02.2024
K0722 - Rod ends with plain bearing external thread, narrow version DIN ISO...
KIPP USA
05.06.2024
EARM HT - High temperature rod ends with male thread, right-hand thread
igus
01.02.2024
EALM - Rod end bearing with external thread, left-hand thread
igus
01.02.2024
AHR_003 - Rod ends with a male thread
SKF
31.05.2024
K0720 - Rod ends with plain bearing external thread, stainless steel
KIPP (BIM)
25.05.2021
EARM - Rod end bearing with external thread, right-hand thread
igus
01.02.2024
EALM HT - High temperature rod ends with male thread, leftt-hand thread
igus
01.02.2024
KARM CL - Rod end with male thread, right-hand thread, 2nd generation
igus
01.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表