您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0671 - Handwheels gray cast iron DIN 950
KIPP USA
Handwheels
Two- and Three-Spoke Handwheels
Powered by
CAD模型選擇
{kipp_usa/handraeder/two-and_three-spoke_handweels/06271.prj},{NB=K0671.3400X30},{D1=400},{D3=68},{L1=38},{L3=63},{B3=8},{T=33.3},{Z=1},{GEW=0.0097},{EAN=4059245066452},{TAB=2},{TYP3=1},{TAB1=1},{NDM=16.000},{TYP=2.000},{TYP2=2},{XA=2.000},{D2X=30.000},{E=171.000},{R7=17.000},{GR3=41.000},{GR2=68.000},{GR1=7.000},{GL3=14.000},{GD5=18.000},{GE=42.000},{GL1=112.000},{GD4=22.000},{GD1=36.000},{R8=0.250},{R6=10.500},{R5=16.000},{R4=32.000},{R3=8.000},{R2=24.000},{R1=12.000},{L2=25.000},{H2=30.000},{H1=34.000},{D5=80.000},{D4=70.000},{C=12.000},{B2=26.000},{B1=37.000},{A=50.000},{D22=30.000},{B33=8},{BESTKIPPUSA=K0671.3400X30},{AUSF=feststehender Ballengriff, Nabe mit Nut},{MATERIAL=Grauguss},{D2=30},{SPEICHEN=5},{GRIFF1=Ø36 x M 16 x 112},{GRIFF2=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
L1
width
[mm]
L3
width
[mm]
B3
width
[mm]
T
depth
[mm]
SPEICHEN
Number of spokes
ⁿ/ₐ
GEW
Approx. weight
[kg]
GRIFF1
Fixed Machine Handle to Din 39 Form E
ⁿ/ₐ
GRIFF2
Revolving Machine Handles to DIN 98 Form E
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0671.0080X10
K0671.0080X10
without machine handle, h...
Cast iron
80
10
25
16
29
3
11.4
3
0.3005
-
-
Yes
4059245065615
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0080X12
K0671.0080X12
without machine handle, h...
Cast iron
80
12
25
16
29
4
13.8
3
0.2755
-
-
Yes
4059245065622
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0100X10
K0671.0100X10
without machine handle, h...
Cast iron
100
10
26
17
33
3
11.4
3
0.3978
-
-
Yes
4059245065639
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0100X12
K0671.0100X12
without machine handle, h...
Cast iron
100
12
26
17
33
4
13.8
3
0.4019
-
-
Yes
4059245065646
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0125X12
K0671.0125X12
without machine handle, h...
Cast iron
125
12
33
18
36
4
13.8
3
0.6468
-
-
Yes
4059245065653
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0125X14
K0671.0125X14
without machine handle, h...
Cast iron
125
14
33
18
36
5
16.3
3
0.6431
-
-
Yes
4059245065660
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0140X14
K0671.0140X14
without machine handle, h...
Cast iron
140
14
33
19
39
5
16.3
3
0.7954
-
-
Yes
4059245065677
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0140X16
K0671.0140X16
without machine handle, h...
Cast iron
140
16
33
19
39
5
18.3
3
0.7761
-
-
Yes
4059245065684
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0160X14
K0671.0160X14
without machine handle, h...
Cast iron
160
14
37
20
40
5
16.3
3
1.1540
-
-
Yes
4059245065691
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0160X16
K0671.0160X16
without machine handle, h...
Cast iron
160
16
37
20
40
5
18.3
3
1.1540
-
-
Yes
4059245065707
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0180X16
K0671.0180X16
without machine handle, h...
Cast iron
180
16
36
22
43
5
18.3
3
1.6620
-
-
Yes
4059245065714
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0180X18
K0671.0180X18
without machine handle, h...
Cast iron
180
18
36
22
43
6
20.8
3
1.6560
-
-
Yes
4059245065721
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0200X18
K0671.0200X18
without machine handle, h...
Cast iron
200
18
38
24
45
6
20.8
3
2.0410
-
-
Yes
4059245065738
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0200X22
K0671.0200X22
without machine handle, h...
Cast iron
200
22
38
24
45
6
24.8
3
1.8960
-
-
Yes
4059245065745
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0250X22
K0671.0250X22
without machine handle, h...
Cast iron
250
22
46
28
50
6
24.8
5
3.7400
-
-
Yes
4059245065752
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0250X26
K0671.0250X26
without machine handle, h...
Cast iron
250
26
46
28
50
8
29.3
5
3.6000
-
-
Yes
4059245065769
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0315X26
K0671.0315X26
without machine handle, h...
Cast iron
315
26
54
33
56
8
29.3
5
5.6400
-
-
Yes
4059245065776
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0315X30
K0671.0315X30
without machine handle, h...
Cast iron
315
30
54
33
56
8
33.3
5
5.6000
-
-
Yes
4059245065783
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0400X30
K0671.0400X30
without machine handle, h...
Cast iron
400
30
68
38
63
8
33.3
5
9.4800
-
-
Yes
4059245065790
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0400X34
K0671.0400X34
without machine handle, h...
Cast iron
400
34
68
38
63
10
37.3
5
9.3450
-
-
Yes
4059245065806
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0500X34
K0671.0500X34
without machine handle, h...
Cast iron
500
34
79
45
72
10
37.3
5
15.0100
-
-
Yes
4059245065813
31.12.2099
98% Warenverfügbarkeit. N...
K0671.0500X40
K0671.0500X40
without machine handle, h...
Cast iron
500
40
79
45
72
12
43.3
5
14.4500
-
-
Yes
4059245065820
31.12.2099
98% Warenverfügbarkeit. N...
K0671.1080X10
K0671.1080X10
without machine handle, h...
Cast iron
80
10
25
16
29
3
11.4
3
0.3018
-
-
Yes
4059245065837
31.12.2099
98% Warenverfügbarkeit. N...
K0671.1080X12
K0671.1080X12
without machine handle, h...
Cast iron
80
12
25
16
29
4
13.8
3
0.2862
-
-
Yes
4059245065844
31.12.2099
98% Warenverfügbarkeit. N...
K0671.1100X10
K0671.1100X10
without machine handle, h...
Cast iron
100
10
26
17
33
3
11.4
3
0.3958
-
-
Yes
4059245065851
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0160 - Handwheels aluminium DIN 950
KIPP USA
21.05.2024
K0671 - Handwheels DIN 950, grey cast iron
KIPP
27.05.2024
K0163 - Disc Handwheels aluminum similar to DIN 950
KIPP USA
21.05.2024
K0725 - Handwheels 2-spoke plastic, with revolving grip
KIPP USA
21.05.2024
06271 - Handwheels DIN 950, grey cast iron
norelem
30.05.2024
K0161 - Disc Handwheels aluminum planed
KIPP USA
21.05.2024
K0162 - Two-Spoke Aluminium Handwheels aluminium planed
KIPP USA
21.05.2024
K0725 - Handwheels 2-spoke plastic
KIPP USA
21.05.2024
K0160 - Handwheels DIN 950, aluminium
KIPP
27.05.2024
K0161 - Handwheels disc aluminum
KIPP
27.05.2024
GN 322 - Handwheels with keyway with revolving handle
Elesa+Ganter
28.03.2024
HA1-4A Hand Wheel Dished-Spoke Revolving Handle Cast Iron - Handl Wheels
Essentra Components
31.07.2014
K0395 - Leveling Pads
KIPP USA
21.05.2024
EH 24590. - Handwheels DIN 950 light-metal / without keyway, with rotating ...
Halder
22.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表