您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0661 - Horizontal Toggle Clamps with straight foot and adjustable clamping spindle, stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/05904_2_asmtab.prj},{NB=K0661.1050000},{OH=86},{OG=67},{GEW=0.0800},{EAN=4059245432714},{OGG=1.610},{OGGG=0.000},{OG1=66.740},{OH1=86.340},{OLO=107.44997},{OLG=41.22986},{OHG=1.65000},{OHGG=0.000},{HUB=0.000},{SCHRL=25},{OL=5.200},{GR1=0},{GR=2},{TYPC=1},{TYPB=2},{TYPA=1},{TYP=1},{BESTKIPPUSA=K0661.105000},{FARBE=schwarzgrau RAL 7021},{LOCHBILD=2},{HANDKRAFT=100},{HALTEKRAFT=650},{HALTEKRAFT1=900},{SPANNKRAFT=550},{SPANNKRAFT1=620},{M=M5X25},{A=18},{A1=27},{A2=4.5},{A3=13.5},{A4=-},{B=16.8},{B1=27},{B2=13.2},{B3=9,2},{B4=-},{B5=2},{B6=22.5},{C=18},{C2=5,2},{D=5.5},{H=52,2},{H1=47,9},{L=125,7},{L1=41,8},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,,BLOHM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
Thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0661.105001
K0661.105001
ultramarinblau RAL 5002
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27
13.2
9,2
-
2
22.5
18
5,2
5.5
52,2
47,9
125,7
41,8
0.0894
Yes
4059245199563
31.12.2099
98% Warenverfügbarkeit. N...
K0661.106001
K0661.106001
ultramarinblau RAL 5002
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
25.5
8
5.5
75,2
71
186,6
60,5
0.3239
Yes
4059245199570
31.12.2099
98% Warenverfügbarkeit. N...
K0661.108001
K0661.108001
ultramarinblau RAL 5002
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
10,5
6.2
88,2
84,3
233,1
74,9
0.3997
Yes
4059245199594
31.12.2099
98% Warenverfügbarkeit. N...
K0661.105000
K0661.105000
anthracite grey RAL 7021
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27
13.2
9,2
-
2
22.5
18
5,2
5.5
52,2
47,9
125,7
41,8
0.0800
Yes
4059245432714
31.12.2099
98% Warenverfügbarkeit. N...
K0661.106000
K0661.106000
anthracite grey RAL 7021
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
25.5
8
5.5
75,2
71
186,6
60,5
0.3239
Yes
4059245432721
31.12.2099
98% Warenverfügbarkeit. N...
K0661.108000
K0661.108000
anthracite grey RAL 7021
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
10,5
6.2
88,2
84,3
233,1
74,9
0.3570
Yes
4059245432738
31.12.2099
98% Warenverfügbarkeit. N...
K0661.105003
K0661.105003
traffic red RAL 3020
2
86
67
100
650
900
550
620
M5X25
18
27
4.5
13.5
-
16.8
27
13.2
9,2
-
2
22.5
18
5,2
5.5
52,2
47,9
125,7
41,8
0.0894
Yes
4059245432851
31.12.2099
98% Warenverfügbarkeit. N...
K0661.106003
K0661.106003
traffic red RAL 3020
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
25.5
8
5.5
75,2
71
186,6
60,5
0.3239
Yes
4059245432868
31.12.2099
98% Warenverfügbarkeit. N...
K0661.108003
K0661.108003
traffic red RAL 3020
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
10,5
6.2
88,2
84,3
233,1
74,9
0.3997
Yes
4059245432875
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0661 - Horizontal Toggle Clamps with Safet Interlock with straight foot an...
KIPP USA
21.05.2024
K0661 - Horizontal Toogle Clamps with Safety Interlock with straight foot a...
KIPP USA
21.05.2024
K0661 - Toggle clamps horizontal with straight foot and adjustable clamping...
KIPP USA
21.05.2024
K0351 - Locating Components with flattened ball end, Style D
KIPP USA
21.05.2024
K0623 - Square tube connectors three-way with tapped hole
KIPP USA
21.05.2024
K0663 - Vertical Toggle Clamps with straight foot and adjustable clamping s...
KIPP USA
21.05.2024
K0774 - Cylindrical grips revolving
KIPP USA
21.05.2024
K0324 - Spring Plungers LONG_LOK, pin style, slotted, stainless steel
KIPP USA
21.05.2024
K0098 - Angle Brackets
KIPP USA
21.05.2024
K0660 - Toggle clamps horizontal with safety interlock with flat foot and a...
KIPP USA
21.05.2024
K0740 - Cylindrical grips revolving with hexgon socket
KIPP USA
21.05.2024
K0384 - Ball-end thrust screws without head stainless steel with flattened ...
KIPP USA
21.05.2024
K0299 - Positioning Feet
KIPP USA
21.05.2024
K0775 - Cylindrical grips fold-down
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表