您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0632 - Indexing Plungers pull knob, stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/03089_3.prj},{NB=K0632.174516_(D_ENTSPANNT)},{D=16},{D2=40},{L=0.0},{L1=32},{L2=18},{L3=28},{L4=96.0},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{GEW=0.4017},{EAN=4059245621828},{TAB=1},{TAB1=1},{TAB2=1},{NDM=24},{NDM1=0.0000},{TYP3=1},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.3},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=12.000},{XT=30.000},{XU=36.000},{ST=2.000},{BESTKIPPUSA=K0632.174516},{MATERIAL=Edelstahl},{SS=1.4404},{PILZGRIFF=blank},{ARRETIERSTIFT=blank},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{GR=5},{D1=M 24 x 2},{SW2=36},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=ENTSPANNT}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
SS
Steel key
ⁿ/ₐ
PILZGRIFF
Mushroom grip
ⁿ/ₐ
ARRETIERSTIFT
locating pin
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0632.001903
K0632.001903
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
9
3
M 6 x 0.75
14
34.5
12
5
10
0.0
3.5
8
0
0.8
4.5
10
0.0131
Yes
4059245009930
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001004
K0632.001004
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
0
4
M 8 x 1
18
43.0
15
6
13
0.0
4.0
10
0
1.0
6.0
12
0.0274
Yes
4059245009862
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001105
K0632.001105
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
1
5
M 10 x 1
21
50.0
17
7
15
0.0
5.0
13
0
1.3
5.0
12
0.0483
Yes
4059245009879
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001206
K0632.001206
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
2
6
M 12 x 1,5
25
59.0
20
8
17
0.0
6.0
14
0
1.8
6.0
14
0.0738
Yes
4059245009886
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001308
K0632.001308
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
3
8
M 16 x 1,5
33
77.0
26
10
23
0.0
8.0
19
0
2.3
15.0
35
0.1721
Yes
4059245009893
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001410
K0632.001410
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
4
10
M 20 x 1,5
33
83.0
28
12
25
0.0
10.0
22
0
2.8
15.0
34
0.2134
Yes
4059245009909
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001412
K0632.001412
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
4
12
M 20 x 1,5
33
87.0
28
14
25
0.0
12.0
22
0
2.8
15.0
39
0.2173
Yes
4059245009916
98% Warenverfügbarkeit. N...
31.12.2099
K0632.001516
K0632.001516
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
5
16
M 24 x 2
40
106.0
32
18
28
0.0
16.0
27
0
3.2
20.0
46
0.4111
Yes
4059245009923
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002903
K0632.002903
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
9
3
M 6 x 0.75
14
34.5
12
5
10
0.0
3.5
8
10
0.8
4.5
10
0.0146
Yes
4059245010011
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002004
K0632.002004
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
0
4
M 8 x 1
18
43.0
15
6
13
0.0
4.0
10
13
1.0
6.0
12
0.0303
Yes
4059245009947
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002105
K0632.002105
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
1
5
M 10 x 1
21
50.0
17
7
15
0.0
5.0
13
17
1.3
5.0
12
0.0530
Yes
4059245009954
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002206
K0632.002206
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
2
6
M 12 x 1,5
25
59.0
20
8
17
0.0
6.0
14
19
1.8
6.0
14
0.0827
Yes
4059245009961
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002308
K0632.002308
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
3
8
M 16 x 1,5
33
77.0
26
10
23
0.0
8.0
19
24
2.3
15.0
35
0.1896
Yes
4059245009978
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002410
K0632.002410
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
4
10
M 20 x 1,5
33
83.0
28
12
25
0.0
10.0
22
30
2.8
15.0
34
0.2466
Yes
4059245009985
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002412
K0632.002412
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
4
12
M 20 x 1,5
33
87.0
28
14
25
0.0
12.0
22
30
2.8
15.0
39
0.2472
Yes
4059245009992
98% Warenverfügbarkeit. N...
31.12.2099
K0632.002516
K0632.002516
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
5
16
M 24 x 2
40
106.0
32
18
28
0.0
16.0
27
36
3.2
20.0
46
0.4665
Yes
4059245010004
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003903
K0632.003903
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
9
3
M 6 x 0.75
14
0.0
12
5
10
31.5
3.5
8
0
0.8
4.5
10
0.0120
Yes
4059245010097
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003004
K0632.003004
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
0
4
M 8 x 1
18
0.0
15
6
13
38.5
4.0
10
0
1.0
6.0
12
0.0207
Yes
4059245010028
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003105
K0632.003105
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
1
5
M 10 x 1
21
0.0
17
7
15
43.5
5.0
13
0
1.3
5.0
12
0.0378
Yes
4059245010035
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003206
K0632.003206
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
2
6
M 12 x 1,5
25
0.0
20
8
17
51.7
6.0
14
0
1.8
6.0
14
0.0536
Yes
4059245010042
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003308
K0632.003308
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
3
8
M 16 x 1,5
33
0.0
26
10
23
68.0
8.0
19
0
2.3
15.0
35
0.1297
Yes
4059245010059
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003410
K0632.003410
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
4
10
M 20 x 1,5
33
0.0
28
12
25
74.0
10.0
22
0
2.8
15.0
34
0.1839
Yes
4059245010066
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003412
K0632.003412
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
4
12
M 20 x 1,5
33
0.0
28
14
25
78.0
12.0
22
0
2.8
15.0
39
0.0711
Yes
4059245010073
98% Warenverfügbarkeit. N...
31.12.2099
K0632.003516
K0632.003516
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
5
16
M 24 x 2
40
0.0
32
18
28
96.0
16.0
27
0
3.2
20.0
46
0.3428
Yes
4059245010080
98% Warenverfügbarkeit. N...
31.12.2099
K0632.004903
K0632.004903
Stainless steel
1.4034
-
hardened
D
lockout type with locknut
9
3
M 6 x 0.75
14
0.0
12
5
10
31.5
3.5
8
10
0.8
4.5
10
0.0114
Yes
4059245010172
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0338 - Locking Bolt
KIPP USA
11.06.2024
K0348 - Cam Action Indexing Plungers
KIPP USA
11.06.2024
K0348 - Cam-action indexing plungers
KIPP USA
11.06.2024
K0637 - Cam Action Indexing Plungers stainless steel
KIPP USA
05.06.2024
K0630 - Indexing Plungers pull knob, with extended locking pin
KIPP USA
11.06.2024
K0637 - Locking bolts with grip in stainless steel
KIPP USA
05.06.2024
K0631 - Locking Bolt short version
KIPP USA
11.06.2024
K0345 - Indexing Plungers without collar
KIPP USA
11.06.2024
K0342 - Indexing Plungers
KIPP USA
05.06.2024
K0392 - Thrust Pads DIN 6311 extended
KIPP USA
05.06.2024
N260 Shoulder screws - Springs
Tecnorm
08.08.2016
FD06. Spring Plungers with internal hexagon and seal - Spring elements
Tecnorm
08.08.2016
N262 Distance tubes,compensated - Springs
Tecnorm
08.08.2016
N 413 Ball retainer with mounting aid - Guide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表