您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0579 - Hinges aluminium, lift-off right
KIPP USA
Product lines KIPP Inc.
Accessories for aluminium profiles
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/accessories_for_aluminum_profiles/27870_1_asmtab.prj},{NB=K0579.23520200},{BESTKIPPUSA=K0579.2352020},{MATERIAL=Aluminium},{AUSF=rechts},{W=0},{A=72},{A1=20.0},{A2=20.0},{A3=36.0},{A4=36.0},{B=48},{B1=48},{B2=28},{D1=6.6},{D2=6},{D3=14},{H=9},{F1=0.50},{F2=0.250},{TRAG=1500},{GEW=0.0666},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245190430},{PSTOL=0.001},{TYP=2},{TAB=2.000},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{PPATH=27870_1_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Distance
[mm]
A1
Distance
[mm]
A2
Distance
[mm]
A3
Length
[mm]
A4
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
height
[mm]
F1
F1 max. kN
[kN]
F2
F2 max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0579.2251515
K0579.2251515
Aluminium
right
52
15.0
15.0
26.0
26.0
48
48
28
6.6
6
14
9
0.41
0.250
0.0513
Yes
4059245190416
31.12.2099
98% Warenverfügbarkeit. N...
K0579.2301818
K0579.2301818
Aluminium
right
59
17.5
17.5
29.5
29.5
48
48
28
6.6
6
14
9
0.45
0.280
0.0590
Yes
4059245190423
31.12.2099
98% Warenverfügbarkeit. N...
K0579.2352020
K0579.2352020
Aluminium
right
72
20.0
20.0
36.0
36.0
48
48
28
6.6
6
14
9
0.50
0.250
0.0666
Yes
4059245190430
31.12.2099
98% Warenverfügbarkeit. N...
K0579.2402323
K0579.2402323
Aluminium
right
77
22.5
22.5
38.5
38.5
48
48
28
6.6
6
14
9
0.55
0.200
0.0638
Yes
4059245190447
31.12.2099
98% Warenverfügbarkeit. N...
K0579.2452525
K0579.2452525
Aluminium
right
87
25.0
25.0
43.5
43.5
48
48
28
6.6
6
14
9
0.55
0.200
0.0676
Yes
4059245190454
31.12.2099
98% Warenverfügbarkeit. N...
K0579.2502828
K0579.2502828
Aluminium
right
97
27.5
27.5
48.5
48.5
48
48
28
6.6
6
14
9
0.55
0.175
0.0745
Yes
4059245190461
31.12.2099
98% Warenverfügbarkeit. N...
K0579.2603333
K0579.2603333
Aluminium
right
115
32.5
32.5
57.5
57.5
48
48
28
6.6
6
14
9
0.57
0.150
0.0814
Yes
4059245190478
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 1366 - Hinges, Steel Profile, for Welding, Type A, without bores
Elesa+Ganter
28.03.2024
K0579 - Hinges aluminium, lift-off left
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表