您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0330 - Spring Plungers LONG-LOK, pin style, hexagon socket, stainless steel body and POM pin
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/03059.prj},{NB=K0330.16_0},{D1=7.5},{L=32},{L1=14},{H=5.0},{T=6.0},{T1=2.5},{N=2.5},{SX=5.000},{F1=45},{F2=100},{DREHMOMENTEIN=3.90},{DREHMOMENTAUS=3.00},{GEW=0.0307},{EAN=4059245225545},{TAB=0},{TYP=1},{NDM=16},{NDM1=0.0000},{TYP1=2},{TYP2=1},{XA=1.60},{XB=20.50},{XC=4.00},{XD=1.80},{BESTKIPPUSA=K0330.16},{AUSF=Standard Federkraft},{D=M 16},{L2=ca. zwei Gewindegänge},{S=5.0},{BESTMS=03040-9016},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,},{XPOS=[0:$H.]},{ZGT=Gewindestift eingeklebt},{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
T1
depth
[mm]
N
slot
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque after third unscrewing approx.
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0330.05
K0330.05
Standard spring force
M 5
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1.5
5
17
0.12
0.08
0.0015
Yes
4059245842704
98% Warenverfügbarkeit. N...
31.12.2099
K0330.06
K0330.06
Standard spring force
M 6
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
2.0
6
17
0.45
0.22
0.0024
Yes
4059245009169
98% Warenverfügbarkeit. N...
31.12.2099
K0330.08
K0330.08
Standard spring force
M 8
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
2.5
7
29
1.05
0.37
0.0049
Yes
4059245225514
98% Warenverfügbarkeit. N...
31.12.2099
K0330.10
K0330.10
Standard spring force
M 10
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
3.0
8
31
1.30
0.60
0.0080
Yes
4059245842735
98% Warenverfügbarkeit. N...
31.12.2099
K0330.12
K0330.12
Standard spring force
M 12
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
4.0
10
47
2.00
1.30
0.0137
Yes
4059245842742
98% Warenverfügbarkeit. N...
31.12.2099
K0330.16
K0330.16
Standard spring force
M 16
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
5.0
45
100
3.90
3.00
0.0307
Yes
4059245225545
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A1
K0330.A1
Standard spring force
10-32
2.4
18
7
approx. two thread dials
2.3
0.8
0.8
1/16
5
17
0.12
0.08
0.0014
Yes
4059245352296
98% Warenverfügbarkeit. N...
31.12.2099
K0330.AJ
K0330.AJ
Standard spring force
1/4-28
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
5/64
6
17
0.45
0.22
0.0030
Yes
4059245352357
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A2
K0330.A2
Standard spring force
1/4-20
2.7
20
7
approx. two thread dials
2.5
1.0
1.0
5/64
6
17
0.45
0.22
0.0029
Yes
4059245352302
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A3
K0330.A3
Standard spring force
5/16-18
3.5
22
8
approx. two thread dials
3.0
1.4
1.2
3/32
7
29
1.05
0.37
0.0046
Yes
4059245352319
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A4
K0330.A4
Standard spring force
3/8-16
4.0
22
9
approx. two thread dials
3.0
1.4
1.6
1/8
8
31
1.30
0.60
0.0067
Yes
4059245352326
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A5
K0330.A5
Standard spring force
1/2-13
6.0
28
10
approx. two thread dials
4.0
2.0
2.0
5/32
10
47
2.00
1.30
0.0160
Yes
4059245352333
98% Warenverfügbarkeit. N...
31.12.2099
K0330.A6
K0330.A6
Standard spring force
5/8-11
7.5
32
14
approx. two thread dials
5.0
2.5
2.5
3/16
45
100
3.90
3.00
0.0296
Yes
4059245352340
98% Warenverfügbarkeit. N...
31.12.2099
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0320 - Spring Plungers pin style, hexagon socket, stainless steel body and...
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表