您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0326 - Spring Plungers LONG-LOK, ball style, hexagon socket, stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/03036.prj},{NB=K0326.210_0},{D1=6.0},{L=23},{L1=9},{H=2.0},{SX=5.000},{F1=66.0},{F2=100},{DREHMOMENTEIN=1.30},{DREHMOMENTAUS=0.60},{GEW=0.0083},{EAN=4059245225071},{TYP=2},{TYP1=1},{TYP2=0},{NDM=10},{XK=10.000},{NDM1=0.0000},{XA=5.00},{XB=7.10},{XC=1.00},{XD=16.00},{XE=1.20},{XF=1.10},{XG=15.00},{XH=1.20},{XI=3.00},{XJ=9.00},{BESTKIPPUSA=K0326.210},{MATERIAL=Edelstahl},{AUSF=verstärkte Federkraft},{D=M 10},{L2=ca. zwei Gewindegänge},{S=5.0},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{XPOS=[0:$H.]},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=MM},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
spring travel
[mm]
S
width across flats
[mm / inch]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0326.03
K0326.03
Stainless steel
Standard spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
1.5
3
0.10
0.07
0.0002
Yes
4059245841592
98% Warenverfügbarkeit. N...
31.12.2099
K0326.04
K0326.04
Stainless steel
Standard spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
4.0
10
0.18
0.12
0.0004
Yes
4059245841608
98% Warenverfügbarkeit. N...
31.12.2099
K0326.05
K0326.05
Stainless steel
Standard spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
6.0
11
0.12
0.08
0.0012
Yes
4059245224982
98% Warenverfügbarkeit. N...
31.12.2099
K0326.06
K0326.06
Stainless steel
Standard spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
9.0
13
0.44
0.21
0.0017
Yes
4059245841622
98% Warenverfügbarkeit. N...
31.12.2099
K0326.08
K0326.08
Stainless steel
Standard spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
15.0
30
1.10
0.38
0.0036
Yes
4059245841639
98% Warenverfügbarkeit. N...
31.12.2099
K0326.10
K0326.10
Stainless steel
Standard spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
20.0
35
1.30
0.60
0.0078
Yes
4059245841646
98% Warenverfügbarkeit. N...
31.12.2099
K0326.12
K0326.12
Stainless steel
Standard spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
30.0
55
2.00
1.30
0.0121
Yes
4059245841653
98% Warenverfügbarkeit. N...
31.12.2099
K0326.16
K0326.16
Stainless steel
Standard spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
65.0
125
3.90
3.00
0.0309
Yes
4059245225033
98% Warenverfügbarkeit. N...
31.12.2099
K0326.203
K0326.203
Stainless steel
strong spring force
M 3
1.5
9
4
approx. two thread dials
0.4
1.5
5.0
7
0.10
0.07
0.0002
Yes
4059245841677
98% Warenverfügbarkeit. N...
31.12.2099
K0326.204
K0326.204
Stainless steel
strong spring force
M 4
2.5
10
5
approx. two thread dials
0.8
2.0
12.0
22
0.18
0.12
0.0005
Yes
4059245225057
98% Warenverfügbarkeit. N...
31.12.2099
K0326.205
K0326.205
Stainless steel
strong spring force
M 5
3.0
14
6
approx. two thread dials
0.9
2.5
19.0
30
0.12
0.08
0.0011
Yes
4059245841691
98% Warenverfügbarkeit. N...
31.12.2099
K0326.206
K0326.206
Stainless steel
strong spring force
M 6
3.5
15
7
approx. two thread dials
1.0
3.0
28.0
40
0.44
0.21
0.0018
Yes
4059245225064
98% Warenverfügbarkeit. N...
31.12.2099
K0326.208
K0326.208
Stainless steel
strong spring force
M 8
5.0
18
8
approx. two thread dials
1.5
4.0
47.0
73
1.10
0.38
0.0038
Yes
4059245008292
98% Warenverfügbarkeit. N...
31.12.2099
K0326.210
K0326.210
Stainless steel
strong spring force
M 10
6.0
23
9
approx. two thread dials
2.0
5.0
66.0
100
1.30
0.60
0.0083
Yes
4059245225071
98% Warenverfügbarkeit. N...
31.12.2099
K0326.212
K0326.212
Stainless steel
strong spring force
M 12
8.0
26
10
approx. two thread dials
2.5
6.0
66.0
120
2.00
1.30
0.0126
Yes
4059245225088
98% Warenverfügbarkeit. N...
31.12.2099
K0326.216
K0326.216
Stainless steel
strong spring force
M 16
10.0
33
14
approx. two thread dials
3.5
8.0
90.0
180
3.90
3.00
0.0309
Yes
4059245841745
98% Warenverfügbarkeit. N...
31.12.2099
K0326.AJ
K0326.AJ
Stainless steel
standard
1/4-28
3.5
15
7
approx. two thread dials
1.0
1/8
9.0
13
0.44
0.21
0.0021
Yes
4059245351237
98% Warenverfügbarkeit. N...
31.12.2099
K0326.A2
K0326.A2
Stainless steel
standard
1/4-20
3.5
15
7
approx. two thread dials
1.0
1/8
9.0
13
0.44
0.21
0.0019
Yes
4059245351183
98% Warenverfügbarkeit. N...
31.12.2099
K0326.A3
K0326.A3
Stainless steel
standard
5/16-18
5.0
18
8
approx. two thread dials
1.5
5/32
15.0
30
1.10
0.38
0.0035
Yes
4059245351190
98% Warenverfügbarkeit. N...
31.12.2099
K0326.A4
K0326.A4
Stainless steel
standard
3/8-16
6.0
23
9
approx. two thread dials
2.0
3/16
20.0
35
1.30
0.60
0.0066
Yes
4059245351206
98% Warenverfügbarkeit. N...
31.12.2099
K0326.A5
K0326.A5
Stainless steel
standard
1/2-13
8.0
26
10
approx. two thread dials
2.5
7/32
30.0
55
2.00
1.30
0.0140
Yes
4059245351213
98% Warenverfügbarkeit. N...
31.12.2099
K0326.A6
K0326.A6
Stainless steel
standard
5/8-11
10.0
33
14
approx. two thread dials
3.5
5/16
65.0
125
3.90
3.00
0.0294
Yes
4059245351220
98% Warenverfügbarkeit. N...
31.12.2099
K0326.2AJ
K0326.2AJ
Stainless steel
strong spring force
1/4-28
3.5
15
7
approx. two thread dials
1.0
1/8
28.0
40
0.44
0.21
0.0021
Yes
4059245351176
98% Warenverfügbarkeit. N...
31.12.2099
K0326.2A2
K0326.2A2
Stainless steel
strong spring force
1/4-20
3.5
15
7
approx. two thread dials
1.0
1/8
28.0
40
0.44
0.21
0.0019
Yes
4059245351121
98% Warenverfügbarkeit. N...
31.12.2099
K0326.2A3
K0326.2A3
Stainless steel
strong spring force
5/16-18
5.0
18
8
approx. two thread dials
1.5
5/32
47.0
73
1.10
0.38
0.0036
Yes
4059245351138
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0316 - Spring Plungers ball style, hexagon socket, stainless steel
KIPP USA
05.06.2024
K0333 - Spring Plungers push fit, stainless steel
KIPP USA
05.06.2024
K0322 - Spring Plungers LONG-LOK, ball style, slotted, stainless steel
KIPP USA
05.06.2024
03036 inch - Spring plungers with hexagon socket and ball, LONG-LOK secured...
norelem
30.05.2024
03031 - Spring plungers with hexagon socket and ball, LONG-LOK secured, ste...
norelem
30.05.2024
K0325 - Spring Plungers LONG-LOK, ball style, hexagon socket, steel
KIPP USA
05.06.2024
03031 inch - Spring plungers with hexagon socket and ball, LONG-LOK secured...
norelem
30.05.2024
KLI-65921 - Keylocking Thread Inserts
Essentra Components
28.07.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表