您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0324 - Spring Plungers LONG LOK, pin style, slotted, stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/03026.prj},{NB=K0324.AE0},{D1=1.8},{L=9},{L1=5},{H=1.5},{N=0.6},{F1=6},{F2=20},{GEW=0.0004},{EAN=4059245350735},{TYP=2},{TYP1=2},{TYP2=2},{TYP3=2},{TYP4=2},{Z=1},{NDM=0},{XJ=4.166},{NDM1=0.1640},{XA=1.20},{XB=3.00},{XC=1.00},{XD=1.50},{XE=5.00},{XF=7.70},{XG=0.45},{XH=0.50},{BESTKIPPUSA=K0324.AE},{MATERIAL=Edelstahl},{AUSF=Standard},{FORM=A},{D=8-32},{L2=ca. zwei Gewindegänge},{DREHMOMENTEIN=0,18},{DREHMOMENTAUS=0,12},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP_USA,KIPP,},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=INCH},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
ⁿ/ₐ
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0324.04
K0324.04
Stainless steel
Standard spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0005
Yes
4059245841233
98% Warenverfügbarkeit. N...
31.12.2099
K0324.05
K0324.05
Stainless steel
Standard spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
6
20
0,12
0,08
0.0010
Yes
4059245841240
98% Warenverfügbarkeit. N...
31.12.2099
K0324.06
K0324.06
Stainless steel
Standard spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0017
Yes
4059245224609
98% Warenverfügbarkeit. N...
31.12.2099
K0324.08
K0324.08
Stainless steel
Standard spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
15
30
1,10
0,38
0.0036
Yes
4059245224616
98% Warenverfügbarkeit. N...
31.12.2099
K0324.10
K0324.10
Stainless steel
Standard spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
20
35
1,36
0,62
0.0066
Yes
4059245841271
98% Warenverfügbarkeit. N...
31.12.2099
K0324.12
K0324.12
Stainless steel
Standard spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
30
55
2,11
1,41
0.0116
Yes
4059245224708
98% Warenverfügbarkeit. N...
31.12.2099
K0324.16
K0324.16
Stainless steel
Standard spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
45
100
3,95
3,05
0.0228
Yes
4059245224715
98% Warenverfügbarkeit. N...
31.12.2099
K0324.104
K0324.104
Stainless steel
light spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0004
Yes
4059245224630
98% Warenverfügbarkeit. N...
31.12.2099
K0324.105
K0324.105
Stainless steel
light spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
3
10
0,12
0,08
0.0010
Yes
4059245224647
98% Warenverfügbarkeit. N...
31.12.2099
K0324.106
K0324.106
Stainless steel
light spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
4
10
0,44
0,21
0.0017
Yes
4059245224654
98% Warenverfügbarkeit. N...
31.12.2099
K0324.108
K0324.108
Stainless steel
light spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
7
15
1,10
0,38
0.0036
Yes
4059245224661
98% Warenverfügbarkeit. N...
31.12.2099
K0324.110
K0324.110
Stainless steel
light spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
9
16
1,36
0,62
0.0065
Yes
4059245841325
98% Warenverfügbarkeit. N...
31.12.2099
K0324.112
K0324.112
Stainless steel
light spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
14
26
2,11
1,41
0.0110
Yes
4059245841332
98% Warenverfügbarkeit. N...
31.12.2099
K0324.116
K0324.116
Stainless steel
light spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
22
50
3,95
3,05
0.0216
Yes
4059245224692
98% Warenverfügbarkeit. N...
31.12.2099
K0324.AG
K0324.AG
Stainless steel
standard
8-36
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0004
Yes
4059245350742
98% Warenverfügbarkeit. N...
31.12.2099
K0324.AE
K0324.AE
Stainless steel
standard
8-32
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0004
Yes
4059245350735
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A1
K0324.A1
Stainless steel
standard
10-32
2.4
12
6
approx. two thread dials
2.0
0.8
6
20
0,12
0,08
0.0009
Yes
4059245350674
98% Warenverfügbarkeit. N...
31.12.2099
K0324.AJ
K0324.AJ
Stainless steel
standard
1/4-28
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0021
Yes
4059245350759
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A2
K0324.A2
Stainless steel
standard
1/4-20
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0019
Yes
4059245350681
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A3
K0324.A3
Stainless steel
standard
5/16-18
4.0
16
8
approx. two thread dials
2.0
1.2
15
30
1,10
0,38
0.0034
Yes
4059245350698
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A4
K0324.A4
Stainless steel
standard
3/8-16
4.5
19
9
approx. two thread dials
2.5
1.6
20
35
1,36
0,62
0.0057
Yes
4059245350704
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A5
K0324.A5
Stainless steel
standard
1/2-13
6.0
22
10
approx. two thread dials
3.5
2.0
30
55
2,11
1,41
0.0129
Yes
4059245350711
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A6
K0324.A6
Stainless steel
standard
5/8-11
8.5
24
14
approx. two thread dials
4.5
2.5
45
100
3,95
3,05
0.0214
Yes
4059245350728
98% Warenverfügbarkeit. N...
31.12.2099
K0324.1AG
K0324.1AG
Stainless steel
light spring force
8-36
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0009
Yes
4059245350650
98% Warenverfügbarkeit. N...
31.12.2099
K0324.1AE
K0324.1AE
Stainless steel
light spring force
8-32
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0004
Yes
4059245350643
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0322 - Spring Plungers LONG-LOK, ball style, slotted, stainless steel
KIPP USA
05.06.2024
K0327 - Spring Plungers LONG-LOK, pin style, hexagon socket, steel body and...
KIPP USA
05.06.2024
K0316 - Spring Plungers ball style, hexagon socket, stainless steel
KIPP USA
05.06.2024
K0354 - Free-Milled Positioning Pins
KIPP USA
05.06.2024
K0661 - Toggle clamps horizontal with straight foot and adjustable clamping...
KIPP USA
05.06.2024
K0299 - Positioning Feet
KIPP USA
05.06.2024
K0618 - Square tube connectors four-way, flat
KIPP USA
05.06.2024
K0329 - Spring Plungers LONG-LOK, pin style, hexagon socket, stainless stee...
KIPP USA
05.06.2024
K0333 - Spring Plungers push fit extended, stainless steel
KIPP USA
05.06.2024
K0725 - Handwheels 2-spoke plastic
KIPP USA
05.06.2024
K0617 - Square tube connectors three-way, flat
KIPP USA
05.06.2024
K0313 - Spring Plungers pin style, slotted, steel
KIPP USA
05.06.2024
K0660 - Toggle clamps horizontal with safety interlock with flat foot and a...
KIPP USA
05.06.2024
K0774 - Cylindrical grips revolving
KIPP USA
05.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表