您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0274 - Wing grips
KIPP USA
Product lines KIPP Inc.
NOVO grip
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/nowo_grip/06652.prj},{NB=K0274.09057X15},{D2=12},{A=38},{B=4.5},{H=18.0},{H1=8.5},{T=0},{L=15},{GEW=0.0062},{EAN=4059245117734},{NDM=5},{NDM1=0.0000},{TYP1=1},{ZZ=2.000},{TAB=1},{TAB1=1},{TAB2=1},{XA=9.400},{XB=9.500},{XC=3.700},{XD=9.200},{XE=5.900},{XF=20.000},{XG=3.800},{XH=1.000},{XI=6.000},{XJ=2.600},{XK=2.100},{XL=2.100},{XM=13.500},{XN=7.400},{XO=0.400},{XP=0.300},{XQ=0.300},{XR=8.600},{XS=10.200},{XT=9.500},{XU=14.200},{XV=5.000},{BESTKIPPUSA=K0274.09057X15},{FARBE=rapsgelb RAL 1021},{AUSF=mit Aussengewinde},{MATERIAL=Bolzen Edelstahl},{D=M 5},{FARBBEISPIEL=Farbbeispiel},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,KIPP_BIM,BLOHM},{GR=9},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
D
thread
ⁿ/ₐ
D2
diameter
[mm]
A
Length
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0274.904
K0274.904
anthracite grey RAL 7021
with internal thread
bush in steel
M 4
12
38
4.5
18.0
8.5
10
0
0.0067
Yes
4059245118915
31.12.2099
98% Warenverfügbarkeit. N...
K0274.905
K0274.905
anthracite grey RAL 7021
with internal thread
bush in steel
M 5
12
38
4.5
18.0
8.5
8
0
0.0062
Yes
4059245119035
31.12.2099
98% Warenverfügbarkeit. N...
K0274.906
K0274.906
anthracite grey RAL 7021
with internal thread
bush in steel
M 6
12
38
4.5
18.0
8.5
8
0
0.0058
Yes
4059245119196
31.12.2099
98% Warenverfügbarkeit. N...
K0274.105
K0274.105
anthracite grey RAL 7021
with internal thread
bush in steel
M 5
14
50
5.0
24.0
11.5
8
0
0.0083
Yes
4059245118052
31.12.2099
98% Warenverfügbarkeit. N...
K0274.106
K0274.106
anthracite grey RAL 7021
with internal thread
bush in steel
M 6
14
50
5.0
24.0
11.5
8
0
0.0077
Yes
4059245118175
31.12.2099
98% Warenverfügbarkeit. N...
K0274.208
K0274.208
anthracite grey RAL 7021
with internal thread
bush in steel
M 8
21
75
7.0
35.6
16.5
14
0
0.0232
Yes
4059245118557
31.12.2099
98% Warenverfügbarkeit. N...
K0274.210
K0274.210
anthracite grey RAL 7021
with internal thread
bush in steel
M 10
21
75
7.0
35.6
16.5
14
0
0.0207
Yes
4059245118717
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0904
K0274.0904
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 4
12
38
4.5
18.0
8.5
10
0
0.0068
Yes
4059245117512
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0905
K0274.0905
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 5
12
38
4.5
18.0
8.5
8
0
0.0063
Yes
4059245117635
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0906
K0274.0906
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 6
12
38
4.5
18.0
8.5
8
0
0.0057
Yes
4059245117796
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0105
K0274.0105
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 5
14
50
5.0
24.0
11.5
8
0
0.0078
Yes
4059245116751
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0106
K0274.0106
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 6
14
50
5.0
24.0
11.5
8
0
0.0078
Yes
4059245116874
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0208
K0274.0208
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 8
21
75
7.0
35.6
16.5
14
0
0.0232
Yes
4059245117154
31.12.2099
98% Warenverfügbarkeit. N...
K0274.0210
K0274.0210
anthracite grey RAL 7021
with internal thread
bush in stainless steel
M 10
21
75
7.0
35.6
16.5
14
0
0.0211
Yes
4059245117314
31.12.2099
98% Warenverfügbarkeit. N...
K0274.904X10
K0274.904X10
anthracite grey RAL 7021
with external thread
bolt in steel
M 4
12
38
4.5
18.0
8.5
0
10
0.0044
Yes
4059245119011
31.12.2099
98% Warenverfügbarkeit. N...
K0274.904X15
K0274.904X15
anthracite grey RAL 7021
with external thread
bolt in steel
M 4
12
38
4.5
18.0
8.5
0
15
0.0048
Yes
4059245119028
31.12.2099
98% Warenverfügbarkeit. N...
K0274.905X15
K0274.905X15
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
12
38
4.5
18.0
8.5
0
15
0.0062
Yes
4059245119165
31.12.2099
98% Warenverfügbarkeit. N...
K0274.905X20
K0274.905X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
12
38
4.5
18.0
8.5
0
20
0.0067
Yes
4059245119172
31.12.2099
98% Warenverfügbarkeit. N...
K0274.905X30
K0274.905X30
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
12
38
4.5
18.0
8.5
0
30
0.0077
Yes
4059245119189
31.12.2099
98% Warenverfügbarkeit. N...
K0274.906X20
K0274.906X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
12
38
4.5
18.0
8.5
0
20
0.0086
Yes
4059245119325
31.12.2099
98% Warenverfügbarkeit. N...
K0274.906X30
K0274.906X30
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
12
38
4.5
18.0
8.5
0
30
0.0103
Yes
4059245119332
31.12.2099
98% Warenverfügbarkeit. N...
K0274.906X40
K0274.906X40
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
12
38
4.5
18.0
8.5
0
40
0.0119
Yes
4059245119349
31.12.2099
98% Warenverfügbarkeit. N...
K0274.105X15
K0274.105X15
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
14
50
5.0
24.0
11.5
0
15
0.0085
Yes
4059245118151
31.12.2099
98% Warenverfügbarkeit. N...
K0274.105X20
K0274.105X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 5
14
50
5.0
24.0
11.5
0
20
0.0091
Yes
4059245118168
31.12.2099
98% Warenverfügbarkeit. N...
K0274.106X20
K0274.106X20
anthracite grey RAL 7021
with external thread
bolt in steel
M 6
14
50
5.0
24.0
11.5
0
20
0.0108
Yes
4059245118304
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0247 - Knurled Knobs
KIPP USA
05.06.2024
K0155 - Star Grips similar to DIN 6336
KIPP USA
05.06.2024
K0273 - Wing Grips stainless steel
KIPP USA
11.06.2024
K0274 - Mini Wings
KIPP USA
05.06.2024
K0146 - Palm Grips in stainless steel similar to DIN 6335
KIPP USA
05.06.2024
K0154 - Star Grips steel parts in stainless steel similar to DIN 6336
KIPP USA
11.06.2024
K0658 - Wing grips “Miniwing” tapped through
KIPP USA
05.06.2024
K0150 - Star Grips in stainless steel similar to DIN 6336
KIPP USA
05.06.2024
K0250 - Mushroom Knobs stainless steel
KIPP USA
05.06.2024
K0153 - Star grips with projecting steel bush
KIPP USA
05.06.2024
K0251 - Mushroom Knobs with external thread
KIPP USA
05.06.2024
ZLJS - C-VALUE Standard, Lab Jack Horizontal Surface Z-Axis Stages -High Lo...
Misumi
28.04.2022
K0395 - Leveling Pads
KIPP USA
05.06.2024
KGWF-M - Plastic Wing Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表