您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0273 - Wing Grips stainless steel
KIPP USA
Knobs
Wing Grips and Mini Wings
Powered by
CAD模型選擇
{kipp_usa/knoepfe/wing_grips_and_mini_wings/06651.prj},{NB=K0273.210},{BESTKIPPUSA=K0273.210},{AUSF=geschliffen und poliert},{GR=2},{D=M 10},{D2=21.0},{A=75},{B=3.4},{H=35},{H1=16.5},{T=15},{GEW=0.1054},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245116355},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX,BLOHM},{NDM=10},{NDM1=0.0000},{TYP1=1},{TAB=1},{TAB1=1},{TAB2=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
Internal thread
ⁿ/ₐ
D2
diameter
[mm]
A
Length
[mm]
B
width
[mm]
H
height
[mm]
H1
height
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0273.904
K0273.904
ground and polished
M 4
10.5
38
1.7
18
8.5
9
0.0154
Yes
4059245116379
31.12.2099
98% Warenverfügbarkeit. N...
K0273.905
K0273.905
ground and polished
M 5
10.5
38
1.7
18
8.5
9
0.0153
Yes
4059245116393
31.12.2099
98% Warenverfügbarkeit. N...
K0273.906
K0273.906
ground and polished
M 6
10.5
38
1.7
18
8.5
9
0.0155
Yes
4059245116416
31.12.2099
98% Warenverfügbarkeit. N...
K0273.105
K0273.105
ground and polished
M 5
14.0
50
2.3
24
11.5
12
0.0335
Yes
4059245116294
31.12.2099
98% Warenverfügbarkeit. N...
K0273.106
K0273.106
ground and polished
M 6
14.0
50
2.3
24
11.5
12
0.0330
Yes
4059245116317
31.12.2099
98% Warenverfügbarkeit. N...
K0273.208
K0273.208
ground and polished
M 8
21.0
75
3.4
35
16.5
15
0.1228
Yes
4059245116331
31.12.2099
98% Warenverfügbarkeit. N...
K0273.210
K0273.210
ground and polished
M 10
21.0
75
3.4
35
16.5
15
0.1054
Yes
4059245116355
31.12.2099
98% Warenverfügbarkeit. N...
K0273.9041
K0273.9041
blasted
M 4
10.5
38
1.7
18
8.5
9
0.0167
Yes
4059245116386
31.12.2099
98% Warenverfügbarkeit. N...
K0273.9051
K0273.9051
blasted
M 5
10.5
38
1.7
18
8.5
9
0.0152
Yes
4059245116409
31.12.2099
98% Warenverfügbarkeit. N...
K0273.9061
K0273.9061
blasted
M 6
10.5
38
1.7
18
8.5
9
0.0143
Yes
4059245116423
31.12.2099
98% Warenverfügbarkeit. N...
K0273.1051
K0273.1051
blasted
M 5
14.0
50
2.3
24
11.5
12
0.0352
Yes
4059245116300
31.12.2099
98% Warenverfügbarkeit. N...
K0273.1061
K0273.1061
blasted
M 6
14.0
50
2.3
24
11.5
12
0.0344
Yes
4059245116324
31.12.2099
98% Warenverfügbarkeit. N...
K0273.2081
K0273.2081
blasted
M 8
21.0
75
3.4
35
16.5
15
0.1283
Yes
4059245116348
31.12.2099
98% Warenverfügbarkeit. N...
K0273.2101
K0273.2101
blasted
M 10
21.0
75
3.4
35
16.5
15
0.1241
Yes
4059245116362
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0247 - Knurled Knobs
KIPP USA
21.05.2024
K0274 - Mini Wings
KIPP USA
21.05.2024
K0155 - Star Grips similar to DIN 6336
KIPP USA
21.05.2024
K0610 - Spring plungers with hexagon socket and ceramic ball stainless stee...
KIPP USA
21.05.2024
K0389 - Thrust Screws
KIPP USA
21.05.2024
K0384 - Ball-end thrust screws without head stainless steel with flattened ...
KIPP USA
21.05.2024
K0309 - Spring Plungers ball style, slotted, steel
KIPP USA
21.05.2024
K0313 - Spring Plungers pin style, slotted, steel
KIPP USA
21.05.2024
K0327 - Spring Plungers LONG-LOK, pin style, hexagon socket, steel body and...
KIPP USA
21.05.2024
K0333 - Spring Plungers push fit extended, stainless steel
KIPP USA
21.05.2024
K0369 - Eccentric Bushings and assembly tools for lateral spring plungers
KIPP USA
21.05.2024
K0977 - Spring plungers push-pull with rotation lock
KIPP USA
21.05.2024
K0020 - Actima Clamping Device
KIPP USA
21.05.2024
K0663 - Vertical Toogle Clamps with Safety Interlock with straight foot and...
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表