您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0269 - Adjustable Handles with push button internal thread
KIPP USA
Product lines KIPP Inc.
NOVO grip
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/nowo_grip/06600_2.prj},{NB=K0269.72208},{GR=2},{T=12},{D=13.5},{D1=18.0},{D2=19.5},{H=29.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65},{A1=75.0},{B=9.5},{ZZ=20.0},{GEW=0.0285},{EAN=4059245211685},{NDM=8.0},{NDM1=0.0000},{TYP1=1.0},{TYP=1.0},{TXT=2.060},{TXA=4.500},{XA=7.400},{XB=29.100},{XC=6.200},{XD=16.500},{XE=2.400},{XF=11.000},{XG=12.500},{XH=3.000},{XI=2.000},{XJ=1.680},{XK=43.400},{XL=15.000},{XM=35.000},{XN=33.400},{XO=1.600},{XP=59.700},{XQ=53.000},{XR=141.000},{XS=41.000},{XT=35.000},{XU=20.000},{XV=9.200},{XW=51.900},{XX=20.000},{XY=53.100},{XZ=22.100},{XA1=1.000},{XB1=22.500},{XC1=35.000},{XD1=0.700},{XE1=57.900},{XF1=33.300},{XG1=10.000},{XH1=7.200},{XI1=6.700},{XJ1=0.500},{XK1=0.700},{XL1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0269.71104
K0269.71104
anthracite grey
1
M4
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16.0
0.0130
Yes
4059245211531
31.12.2099
98% Warenverfügbarkeit. N...
K0269.71105
K0269.71105
anthracite grey
1
M5
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16.0
0.0130
Yes
4059245211548
31.12.2099
98% Warenverfügbarkeit. N...
K0269.71106
K0269.71106
anthracite grey
1
M6
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16.0
0.0118
Yes
4059245211555
31.12.2099
98% Warenverfügbarkeit. N...
K0269.71206
K0269.71206
anthracite grey
2
M6
12
13.5
18.0
19.5
29.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20.0
0.0290
Yes
4059245211562
31.12.2099
98% Warenverfügbarkeit. N...
K0269.71208
K0269.71208
anthracite grey
2
M8
12
13.5
18.0
19.5
29.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20.0
0.0263
Yes
4059245211579
31.12.2099
98% Warenverfügbarkeit. N...
K0269.71308
K0269.71308
anthracite grey
3
M8
14
16.0
21.5
23.0
38.5
10.0
24.0
53.5
58.0
80
91.5
11.0
22.0
0.0500
Yes
4059245211586
31.12.2099
98% Warenverfügbarkeit. N...
K0269.71310
K0269.71310
anthracite grey
3
M10
14
16.0
21.5
23.0
38.5
10.0
24.0
53.5
58.0
80
91.5
11.0
22.0
0.0481
Yes
4059245211593
31.12.2099
98% Warenverfügbarkeit. N...
K0269.71410
K0269.71410
anthracite grey
4
M10
17
19.0
25.5
27.5
44.6
10.0
26.0
61.0
66.0
95
109.0
13.0
24.0
0.0842
Yes
4059245211609
31.12.2099
98% Warenverfügbarkeit. N...
K0269.71412
K0269.71412
anthracite grey
4
M12
17
19.0
25.5
27.5
44.6
10.0
26.0
61.0
66.0
95
109.0
13.0
24.0
0.0732
Yes
4059245211616
31.12.2099
98% Warenverfügbarkeit. N...
K0269.71512
K0269.71512
anthracite grey
5
M12
23
23.0
30.0
32.5
50.6
12.0
33.0
72.0
77.0
110
126.0
15.5
26.0
0.1328
Yes
4059245211623
31.12.2099
98% Warenverfügbarkeit. N...
K0269.71516
K0269.71516
anthracite grey
5
M16
23
23.0
30.0
32.5
50.6
12.0
33.0
72.0
77.0
110
126.0
15.5
26.0
0.1080
Yes
4059245211630
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72104
K0269.72104
orange
1
M4
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16.0
0.0130
Yes
4059245211647
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72105
K0269.72105
orange
1
M5
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16.0
0.0130
Yes
4059245211654
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72106
K0269.72106
orange
1
M6
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16.0
0.0130
Yes
4059245211661
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72206
K0269.72206
orange
2
M6
12
13.5
18.0
19.5
29.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20.0
0.0290
Yes
4059245211678
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72208
K0269.72208
orange
2
M8
12
13.5
18.0
19.5
29.5
6.5
17.5
41.5
45.5
65
75.0
9.5
20.0
0.0285
Yes
4059245211685
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72308
K0269.72308
orange
3
M8
14
16.0
21.5
23.0
38.5
10.0
24.0
53.5
58.0
80
91.5
11.0
22.0
0.0500
Yes
4059245211692
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72310
K0269.72310
orange
3
M10
14
16.0
21.5
23.0
38.5
10.0
24.0
53.5
58.0
80
91.5
11.0
22.0
0.0500
Yes
4059245211708
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72410
K0269.72410
orange
4
M10
17
19.0
25.5
27.5
44.6
10.0
26.0
61.0
66.0
95
109.0
13.0
24.0
0.0780
Yes
4059245211715
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72412
K0269.72412
orange
4
M12
17
19.0
25.5
27.5
44.6
10.0
26.0
61.0
66.0
95
109.0
13.0
24.0
0.0780
Yes
4059245211722
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72512
K0269.72512
orange
5
M12
23
23.0
30.0
32.5
50.6
12.0
33.0
72.0
77.0
110
126.0
15.5
26.0
0.1300
Yes
4059245211739
31.12.2099
98% Warenverfügbarkeit. N...
K0269.72516
K0269.72516
orange
5
M16
23
23.0
30.0
32.5
50.6
12.0
33.0
72.0
77.0
110
126.0
15.5
26.0
0.1300
Yes
4059245211746
31.12.2099
98% Warenverfügbarkeit. N...
K0269.73104
K0269.73104
traffic red
1
M4
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16.0
0.0130
Yes
4059245211753
31.12.2099
98% Warenverfügbarkeit. N...
K0269.73105
K0269.73105
traffic red
1
M5
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16.0
0.0146
Yes
4059245211760
31.12.2099
98% Warenverfügbarkeit. N...
K0269.73106
K0269.73106
traffic red
1
M6
9
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16.0
0.0130
Yes
4059245211777
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0752 - Adjustable Handles steel internal thread, metric
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表