您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0233 - Ledge handles stainless steel
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/stainless_steel/06951.prj},{NB=K0233.08006},{BESTKIPPUSA=K0233.08006},{A=80},{D=M6},{H=35},{L=100},{T=30},{TRAG=1000},{GEW=0.3115},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245128471},{FILTER=KIPP,NORELEM,NOVONOX,KIPP_USA},{NDM=6},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
A
Length
[mm]
D
Thread
ⁿ/ₐ
H
height
ⁿ/ₐ
L
Length
[mm]
T
depth
ⁿ/ₐ
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0233.06006
K0233.06006
60
M6
35
80
30
1000
0.2497
Yes
4059245128464
31.12.2099
98% Warenverfügbarkeit. N...
K0233.08006
K0233.08006
80
M6
35
100
30
1000
0.3115
Yes
4059245128471
31.12.2099
98% Warenverfügbarkeit. N...
K0233.10006
K0233.10006
100
M6
35
120
30
1000
0.3731
Yes
4059245128488
31.12.2099
98% Warenverfügbarkeit. N...
K0233.13006
K0233.13006
130
M6
35
150
30
1000
0.4730
Yes
4059245128495
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0238 - Recessed handles
KIPP USA
21.05.2024
K1309 - Mushroom knobs male thread with high head for Hygienic USIT® sealin...
KIPP
27.05.2024
K0240 - Recessed handles fold-down
KIPP USA
21.05.2024
K1305 - Recessed handles fold-down stainless steel
KIPP USA
21.05.2024
RH-SG - ELESA-Flush pull handles
Elesa
13.05.2024
06960 - Recessed handles
norelem
30.04.2024
K0239 - Recessed handles fold-down
KIPP USA
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表